Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

5 New Products in the ZnSe Plano-Concave Spherical Lenses Family!«« View All New Products
«« View ByCategory
Thorlabs' ZnSe plano-concave lenses diverge a collimated beam from a virtual focus. Plano-concave lenses have a negative focal length and negative spherical aberration, which can be used to balance out aberrations of other lenses in the system.
Ø1" ZnSe Plano-Concave Lenses (View Product Family)
5 New Products!
LC7759-E4
Ø1" ZnSe Plano-Concave Lens, f = -25.4 mm, AR-Coated: 2-13 µm
LC7759-E4- Ø1" ZnSe Plano-Concave Lens, f = -25.4 mm, AR-Coated: 2-13 µm RELEASED: October 27, 2020
LC7421-E4
Ø1" ZnSe Plano-Concave Lens, f = -75 mm, AR-Coated: 2-13 µm
LC7421-E4- Ø1" ZnSe Plano-Concave Lens, f = -75 mm, AR-Coated: 2-13 µm RELEASED: October 27, 2020
LC7414-E4
Ø1" ZnSe Plano-Concave Lens, f = -100 mm, AR-Coated: 2-13 µm
LC7414-E4- Ø1" ZnSe Plano-Concave Lens, f = -100 mm, AR-Coated: 2-13 µm RELEASED: October 27, 2020
LC7235-E4
Ø1" ZnSe Plano-Concave Lens, f = -50 mm, AR-Coated: 2-13 µm
LC7235-E4- Ø1" ZnSe Plano-Concave Lens, f = -50 mm, AR-Coated: 2-13 µm RELEASED: October 27, 2020
LC7142-E4
Ø1" ZnSe Plano-Concave Lens, f = -200 mm, AR-Coated: 2-13 µm
LC7142-E4- Ø1" ZnSe Plano-Concave Lens, f = -200 mm, AR-Coated: 2-13 µm RELEASED: October 27, 2020