Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

3 New Products in the Transimpedance & Voltage Amplifiers Family!«« View All New Products
«« View ByCategory
Thorlabs offers transimpedance amplifiers and voltage amplifiers for photodiodes and photodetectors. Benchtop and compact in-line transimpedance amplifiers are available for photodiodes. Our photomultiplier tube (PMT) transimpedance amplifier provides low noise output. Voltage amplifiers can be used with low-output-voltage devices such as thermopile detectors.
Switchable Gain Transimpedance Amplifiers (View Product Family)
2 New Products!
AMP100
Transimpedance Amplifier, Switchable Gain: 1, 10, or 100 MV/A Gain, 1 kHz Bandwidth
AMP100- Transimpedance Amplifier, Switchable Gain: 1, 10, or 100 MV/A Gain, 1 kHz Bandwidth RELEASED: December 06, 2019
AMP102
Transimpedance Amplifier, Switchable Gain: 1, 10, or 100 kV/A Gain, 100 kHz Bandwidth
AMP102- Transimpedance Amplifier, Switchable Gain: 1, 10, or 100 kV/A Gain, 100 kHz Bandwidth RELEASED: December 06, 2019
Fixed Gain Transimpedance Amplifiers (View Product Family)
1 New Product!
AMP130
Transimpedance Amplifier, 1 kV/A Gain, 100 kHz Bandwidth
AMP130- Transimpedance Amplifier, 1 kV/A Gain, 100 kHz Bandwidth RELEASED: October 23, 2019