Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

10 New Products in the Laser Safety Curtains Family!«« View All New Products
«« View ByCategory
Thorlabs offers multiple laser safety curtain options. Our laser safety curtain system attaches to floors, walls, and ceilings and imparts the ability to fully customize a system to fit most lab spaces through simple assembly of a variety of components. Pre-configured laser safety curtain kits, which mount to Thorlabs' Nexus™ Optical Table Frames or Free-Standing Overhead Shelving Units, are also available. Laser safety fabric, which is made of the same material as Thorlabs' laser safety curtains, is available for custom door and window coverings or for constructing custom system enclosures.
Fasteners for Laser Safety Fabric Panels (View Product Family)
4 New Products!
LPCET/M
M4 Thumbscrews, Qty. 10
LPCET/M- M4 Thumbscrews, Qty. 10 RELEASED: December 06, 2019
LPCET
8-32 Thumbscrews, Qty. 10
LPCET- 8-32 Thumbscrews, Qty. 10 RELEASED: December 06, 2019
LPCEF/M
Fastener Kit for Laser Safety Fabric Panels, M4 Threading
LPCEF/M- Fastener Kit for Laser Safety Fabric Panels, M4 Threading RELEASED: December 06, 2019
LPCEF
Fastener Kit for Laser Safety Fabric Panels, 8-32 Threading
LPCEF- Fastener Kit for Laser Safety Fabric Panels, 8-32 Threading RELEASED: December 06, 2019
Laser Safety Curtain Panels for Optical Enclosures (View Product Family)
6 New Products!
LPCE9
Laser Safety Fabric Panel for 9" x 12" Enclosure Side
LPCE9- Laser Safety Fabric Panel for 9" x 12" Enclosure Side RELEASED: December 06, 2019
LPCE525/M
Laser Safety Fabric Panel for 525 x 300 mm Enclosure Side
LPCE525/M- Laser Safety Fabric Panel for 525 x 300 mm Enclosure Side RELEASED: December 06, 2019
LPCE375/M
Laser Safety Fabric Panel for 375 x 300 mm Enclosure Side
LPCE375/M- Laser Safety Fabric Panel for 375 x 300 mm Enclosure Side RELEASED: December 06, 2019
LPCE225/M
Laser Safety Fabric Panel for 225 x 300 mm Enclosure Side
LPCE225/M- Laser Safety Fabric Panel for 225 x 300 mm Enclosure Side RELEASED: December 06, 2019
LPCE21
Laser Safety Fabric Panel for 21" x 12" Enclosure Side
LPCE21- Laser Safety Fabric Panel for 21" x 12" Enclosure Side RELEASED: December 06, 2019
LPCE15
Laser Safety Fabric Panel for 15" x 12" Enclosure Side
LPCE15- Laser Safety Fabric Panel for 15" x 12" Enclosure Side RELEASED: December 06, 2019