Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

14 New Products in the Side Optic Retention Polaris Mirror Mounts Family!«« View All New Products
«« View ByCategory
These Polaris® mirror mounts use a monolithic flexure arm or a flexure spring and locking setscrew combination to hold the side of the optic. This method provides both high beam pointing stability and low optic surface distortion. Mounts are available for optics from Ø1/2" to Ø3".
Ø1" (Ø25 mm) Posts for Polaris® Mirror Mounts, Three Mounting Holes (View Product Family)
6 New Products!
PLS-T996/M
Ø25 mm Post for Polaris Mirror Mounts, Three M4 Mounting Holes, L = 99.6 mm
PLS-T996/M- Ø25 mm Post for Polaris Mirror Mounts, Three M4 Mounting Holes, L = 99.6 mm RELEASED: May 06, 2020
PLS-T746/M
Ø25 mm Post for Polaris Mirror Mounts, Three M4 Mounting Holes, L = 74.6 mm
PLS-T746/M- Ø25 mm Post for Polaris Mirror Mounts, Three M4 Mounting Holes, L = 74.6 mm RELEASED: May 06, 2020
PLS-T605/M
Ø25 mm Post for Polaris Mirror Mounts, Three M4 Mounting Holes, L = 60.5 mm
PLS-T605/M- Ø25 mm Post for Polaris Mirror Mounts, Three M4 Mounting Holes, L = 60.5 mm RELEASED: May 06, 2020
PLS-T238
Ø1" Post for Polaris Mirror Mounts, Three 8-32 Mounting Holes, L = 2.38"
PLS-T238- Ø1" Post for Polaris Mirror Mounts, Three 8-32 Mounting Holes, L = 2.38" RELEASED: May 06, 2020
PLS-T4
Ø1" Post for Polaris Mirror Mounts, Three 8-32 Mounting Holes, L = 4.00"
PLS-T4- Ø1" Post for Polaris Mirror Mounts, Three 8-32 Mounting Holes, L = 4.00" RELEASED: May 06, 2020
PLS-T3
Ø1" Post for Polaris Mirror Mounts, Three 8-32 Mounting Holes, L = 3.00"
PLS-T3- Ø1" Post for Polaris Mirror Mounts, Three 8-32 Mounting Holes, L = 3.00" RELEASED: May 06, 2020
Ø1" (Ø25 mm) Posts for Polaris® Mirror Mounts, One Mounting Hole (View Product Family)
8 New Products!
PLS-P996/M
Ø25 mm Post for Polaris Mirror Mounts, One M4 Mounting Hole, L = 99.6 mm
PLS-P996/M- Ø25 mm Post for Polaris Mirror Mounts, One M4 Mounting Hole, L = 99.6 mm RELEASED: May 06, 2020
PLS-P746/M
Ø25 mm Post for Polaris Mirror Mounts, One M4 Mounting Hole, L = 74.6 mm
PLS-P746/M- Ø25 mm Post for Polaris Mirror Mounts, One M4 Mounting Hole, L = 74.6 mm RELEASED: May 06, 2020
PLS-P496/M
Ø25 mm Post for Polaris Mirror Mounts, One M4 Mounting Hole, L = 49.6 mm
PLS-P496/M- Ø25 mm Post for Polaris Mirror Mounts, One M4 Mounting Hole, L = 49.6 mm RELEASED: May 06, 2020
PLS-P605/M
Ø25 mm Post for Polaris Mirror Mounts, One M4 Mounting Hole, L = 60.5 mm
PLS-P605/M- Ø25 mm Post for Polaris Mirror Mounts, One M4 Mounting Hole, L = 60.5 mm RELEASED: May 06, 2020
PLS-P238
Ø1" Post for Polaris Mirror Mounts, One 8-32 Mounting Hole, L = 2.38"
PLS-P238- Ø1" Post for Polaris Mirror Mounts, One 8-32 Mounting Hole, L = 2.38" RELEASED: May 06, 2020
PLS-P4
Ø1" Post for Polaris Mirror Mounts, One 8-32 Mounting Hole, L = 4.00"
PLS-P4- Ø1" Post for Polaris Mirror Mounts, One 8-32 Mounting Hole, L = 4.00" RELEASED: May 06, 2020
PLS-P3
Ø1" Post for Polaris Mirror Mounts, One 8-32 Mounting Hole, L = 3.00"
PLS-P3- Ø1" Post for Polaris Mirror Mounts, One 8-32 Mounting Hole, L = 3.00" RELEASED: May 06, 2020
PLS-P2
Ø1" Post for Polaris Mirror Mounts, One 8-32 Mounting Hole, L = 2.00"
PLS-P2- Ø1" Post for Polaris Mirror Mounts, One 8-32 Mounting Hole, L = 2.00" RELEASED: May 06, 2020