Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

2 New Products in the Fiber Cleavers Family!«« View All New Products
«« View ByCategory
Fiber cleaving is the deliberate, controlled process to break a fiber so as to provide a flat end face for coupling or fusion splicing. Thorlabs' fiber cleavers are capable of cleaving fibers with cladding diameters from 60 µm to 1.25 mm, depending on the model, and are available for single mode, multimode, and polarization-maintaining fibers. Choose from dedicated, standalone fiber cleavers and multipurpose designs that are also capable of stripping, cleaning, cleaving, recoating, and/or proof testing. We also offer a manual cleaver and ruby fiber optic scribe.

Use the key below to determine which tools are appropriate for your application.

Fusion Splicing Steps
Carbide Fiber Scribe (View Product Family)
1 New Product!
S90C
Carbide DualScribe Fiber Optic Scribe
S90C- Carbide DualScribe Fiber Optic Scribe RELEASED: September 16, 2020
Portable Fiber Cleaver for Ø200 µm to Ø800 µm Cladding Fibers (View Product Family)
1 New Product!
LDC450B
Large-Diameter Fiber Cleaver, Portable, Ø200 µm to Ø800 µm Cladding, Flat Cleaves
LDC450B- Large-Diameter Fiber Cleaver, Portable, Ø200 µm to Ø800 µm Cladding, Flat Cleaves RELEASED: September 09, 2020