Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

67 New Products in the Microscopes & DIY Components: Cerna Series Family!«« View All New Products
«« View ByCategory
The Cerna® Series is a modular microscopy platform for applications ranging from routine experiments to advanced optical system development.

DIY Cerna Components: Our modular components enable users to modify and enhance existing microscopes or build custom imaging rigs from the ground up. Designed with the do-it-yourselfer in mind, these products are ideal for customizing any rig to exact experimental requirements.

Cerna Microscopes: Cerna microscopes offer preconfigured optical paths for experiments that would benefit from a large working space in three dimensions around the optical path. They ship ready to accept objectives, illumination sources, cameras, and sample holders. We also offer confocal imaging systems that are compatible with our Cerna accessories.
Mounted LEDs with EEPROM and Ø30.5 mm Heat Sink (View Product Family)
8 New Products!
M730L5
730 nm, 540 mW (Min) Mounted LED, 1000 mA
M730L5- 730 nm, 540 mW (Min) Mounted LED, 1000 mA RELEASED: February 15, 2019
M617L4
617 nm, 660 mW (Min) Mounted LED, 1000 mA
M617L4- 617 nm, 660 mW (Min) Mounted LED, 1000 mA RELEASED: February 14, 2019
M590L4
590 nm, 230 mW (Min) Mounted LED, 1000 mA
M590L4- 590 nm, 230 mW (Min) Mounted LED, 1000 mA RELEASED: February 08, 2019
M455L4
455 nm, 1150 mW (Min) Mounted LED, 1000 mA
M455L4- 455 nm, 1150 mW (Min) Mounted LED, 1000 mA RELEASED: February 07, 2019
MINTL5
554 nm, 650 mW (Min) Mounted LED, 1225 mA
MINTL5- 554 nm, 650 mW (Min) Mounted LED, 1225 mA RELEASED: January 18, 2019
M625L4
625 nm, 700 mW (Min) Mounted LED, 1000 mA
M625L4- 625 nm, 700 mW (Min) Mounted LED, 1000 mA RELEASED: January 08, 2019
M275L4
275 nm, 45 mW (Min) Mounted LED, 700 mA
M275L4- 275 nm, 45 mW (Min) Mounted LED, 700 mA RELEASED: December 12, 2018
M405L4
405 nm, 1000 mW (Min) Mounted LED, 1000 mA
M405L4- 405 nm, 1000 mW (Min) Mounted LED, 1000 mA RELEASED: December 03, 2018
Collimated LED Light Sources for Nikon Eclipse (Bayonet Mount) Microscopes (View Product Family)
4 New Products!
M617L4-C5
617 nm, 360 mW (Typ.) Collimated LED for Nikon Eclipse, 1000 mA
M617L4-C5- 617 nm, 360 mW (Typ.) Collimated LED for Nikon Eclipse, 1000 mA RELEASED: February 14, 2019
M590L4-C5
590 nm, 130 mW (Typ.) Collimated LED for Nikon Eclipse, 1000 mA
M590L4-C5- 590 nm, 130 mW (Typ.) Collimated LED for Nikon Eclipse, 1000 mA RELEASED: February 08, 2019
M455L4-C5
455 nm, 630 mW (Typ.) Collimated LED for Nikon Eclipse, 1000 mA
M455L4-C5- 455 nm, 630 mW (Typ.) Collimated LED for Nikon Eclipse, 1000 mA RELEASED: February 07, 2019
M625L4-C5
625 nm, 630 mW (Typ.) Collimated LED for Nikon Eclipse, 1000 mA
M625L4-C5- 625 nm, 630 mW (Typ.) Collimated LED for Nikon Eclipse, 1000 mA RELEASED: January 09, 2019
Collimated LED Light Sources for Zeiss Axioskop and Examiner Microscopes (View Product Family)
4 New Products!
M617L4-C4
617 nm, 400 mW (Typ.) Collimated LED for Zeiss Axioskop & Examiner, 1000 mA
M617L4-C4- 617 nm, 400 mW (Typ.) Collimated LED for Zeiss Axioskop & Examiner, 1000 mA RELEASED: February 14, 2019
M590L4-C4
590 nm, 140 mW (Typ.) Collimated LED for Zeiss Axioskop & Examiner, 1000 mA
M590L4-C4- 590 nm, 140 mW (Typ.) Collimated LED for Zeiss Axioskop & Examiner, 1000 mA RELEASED: February 08, 2019
M455L4-C4
455 nm, 690 mW (Typ.) Collimated LED for Zeiss Axioskop & Examiner, 1000 mA
M455L4-C4- 455 nm, 690 mW (Typ.) Collimated LED for Zeiss Axioskop & Examiner, 1000 mA RELEASED: February 07, 2019
M625L4-C4
625 nm, 690 mW (Typ.) Collimated LED for Zeiss Axioskop & Examiner, 1000 mA
M625L4-C4- 625 nm, 690 mW (Typ.) Collimated LED for Zeiss Axioskop & Examiner, 1000 mA RELEASED: January 09, 2019
Collimated LED Light Sources for Leica DMI Microscopes (View Product Family)
4 New Products!
M617L4-C2
617 nm, 280 mW (Typ.) Collimated LED for Leica DMI, 1000 mA
M617L4-C2- 617 nm, 280 mW (Typ.) Collimated LED for Leica DMI, 1000 mA RELEASED: February 14, 2019
M590L4-C2
590 nm, 100 mW (Typ.) Collimated LED for Leica DMI, 1000 mA
M590L4-C2- 590 nm, 100 mW (Typ.) Collimated LED for Leica DMI, 1000 mA RELEASED: February 08, 2019
M455L4-C2
455 nm, 490 mW (Typ.) Collimated LED for Leica DMI, 1000 mA
M455L4-C2- 455 nm, 490 mW (Typ.) Collimated LED for Leica DMI, 1000 mA RELEASED: February 07, 2019
M625L4-C2
625 nm, 490 mW (Typ.) Collimated LED for Leica DMI, 1000 mA
M625L4-C2- 625 nm, 490 mW (Typ.) Collimated LED for Leica DMI, 1000 mA RELEASED: January 09, 2019
Collimated LED Light Sources for Olympus BX and IX Microscopes (View Product Family)
5 New Products!
M617L4-C1
617 nm, 360 mW (Typ.) Collimated LED for Olympus BX & IX, 1000 mA
M617L4-C1- 617 nm, 360 mW (Typ.) Collimated LED for Olympus BX & IX, 1000 mA RELEASED: February 14, 2019
M590L4-C1
590 nm, 130 mW (Typ.) Collimated LED for Olympus BX & IX, 1000 mA
M590L4-C1- 590 nm, 130 mW (Typ.) Collimated LED for Olympus BX & IX, 1000 mA RELEASED: February 08, 2019
M455L4-C1
455 nm, 630 mW (Typ.) Collimated LED for Olympus BX & IX, 1000 mA
M455L4-C1- 455 nm, 630 mW (Typ.) Collimated LED for Olympus BX & IX, 1000 mA RELEASED: February 07, 2019
M625L4-C1
625 nm, 630 mW (Typ.) Collimated LED for Olympus BX & IX, 1000 mA
M625L4-C1- 625 nm, 630 mW (Typ.) Collimated LED for Olympus BX & IX, 1000 mA RELEASED: January 09, 2019
M405L4-C1
405 nm, 510 mW (Typ.) Collimated LED for Olympus BX & IX, 1000 mA
M405L4-C1- 405 nm, 510 mW (Typ.) Collimated LED for Olympus BX & IX, 1000 mA RELEASED: December 11, 2018
2.3 Megapixel CMOS Compact Scientific Cameras (View Product Family)
2 New Products!
CS235CU
Kiralux™ 2.3 Megapixel Color CMOS Camera, USB 3.0 Interface
CS235CU- Kiralux™ 2.3 Megapixel Color CMOS Camera, USB 3.0 Interface RELEASED: February 13, 2019
CS235MU
Kiralux™ 2.3 Megapixel Monochrome CMOS Camera, USB 3.0 Interface
CS235MU- Kiralux™ 2.3 Megapixel Monochrome CMOS Camera, USB 3.0 Interface RELEASED: February 13, 2019
 (View Product Family)
1 New Product!
RX40AF
Single Mode Photoreceiver Module, 1250 - 1650 nm, 300 kHz - 40 GHz, FC/PC
RX40AF- Single Mode Photoreceiver Module, 1250 - 1650 nm, 300 kHz - 40 GHz, FC/PC RELEASED: February 08, 2019
Shortpass Dichroic Mirror/Beamsplitter: 680 nm Cutoff Wavelength (View Product Family)
1 New Product!
DMSP680B
35 mm x 52 mm Shortpass Dichroic Mirror, 680 nm Cutoff
DMSP680B- 35 mm x 52 mm Shortpass Dichroic Mirror, 680 nm Cutoff RELEASED: February 06, 2019
Shortpass Dichroic Mirror/Beamsplitter: 926 nm Cutoff Wavelength (View Product Family)
1 New Product!
DMSP926B
35 mm x 52 mm Shortpass Dichroic Mirror, 926 nm Cutoff
DMSP926B- 35 mm x 52 mm Shortpass Dichroic Mirror, 926 nm Cutoff RELEASED: February 06, 2019
Shortpass Dichroic Mirror/Beamsplitter: 1020 nm Cutoff Wavelength (View Product Family)
1 New Product!
DMSP1020B
35 mm x 52 mm Shortpass Dichroic Mirror, 1020 nm Cutoff
DMSP1020B- 35 mm x 52 mm Shortpass Dichroic Mirror, 1020 nm Cutoff RELEASED: February 06, 2019
MIR Thermochromic Liquid Crystal Alignment Disks (View Product Family)
1 New Product!
VRC6SM1
SM1-Threaded MIR Alignment Disk, 1.5 to >13.2 µm
VRC6SM1- SM1-Threaded MIR Alignment Disk, 1.5 to >13.2 µm RELEASED: January 29, 2019
Unmounted 50 mm x 50 mm Reflective ND Filters (View Product Family)
8 New Products!
ND220B
Unmounted Reflective 50 mm x 50 mm ND Filter, Optical Density: 2.0
ND220B- Unmounted Reflective 50 mm x 50 mm ND Filter, Optical Density: 2.0 RELEASED: January 25, 2019 - Customer Inspired Product!
ND202B
Unmounted Reflective 50 mm x 50 mm ND Filter, Optical Density: 0.2
ND202B- Unmounted Reflective 50 mm x 50 mm ND Filter, Optical Density: 0.2 RELEASED: January 25, 2019 - Customer Inspired Product!
ND240B
Unmounted Reflective 50 mm x 50 mm ND Filter, Optical Density: 4.0
ND240B- Unmounted Reflective 50 mm x 50 mm ND Filter, Optical Density: 4.0 RELEASED: December 17, 2018 - Customer Inspired Product!
ND230B
Unmounted Reflective 50 mm x 50 mm ND Filter, Optical Density: 3.0
ND230B- Unmounted Reflective 50 mm x 50 mm ND Filter, Optical Density: 3.0 RELEASED: December 17, 2018 - Customer Inspired Product!
ND213B
Unmounted Reflective 50 mm x 50 mm ND Filter, Optical Density: 1.3
ND213B- Unmounted Reflective 50 mm x 50 mm ND Filter, Optical Density: 1.3 RELEASED: December 17, 2018 - Customer Inspired Product!
ND210B
Unmounted Reflective 50 mm x 50 mm ND Filter, Optical Density: 1.0
ND210B- Unmounted Reflective 50 mm x 50 mm ND Filter, Optical Density: 1.0 RELEASED: December 17, 2018 - Customer Inspired Product!
ND206B
Unmounted Reflective 50 mm x 50 mm ND Filter, Optical Density: 0.6
ND206B- Unmounted Reflective 50 mm x 50 mm ND Filter, Optical Density: 0.6 RELEASED: December 17, 2018 - Customer Inspired Product!
ND203B
Unmounted Reflective 50 mm x 50 mm ND Filter, Optical Density: 0.3
ND203B- Unmounted Reflective 50 mm x 50 mm ND Filter, Optical Density: 0.3 RELEASED: December 17, 2018 - Customer Inspired Product!
Solis High-Power LEDs for Microscopy (View Product Family)
8 New Products!
SOLIS-415C
High-Power LED for Microscopy, 415 nm (Violet), 5.8 W (Min)
SOLIS-415C- High-Power LED for Microscopy, 415 nm (Violet), 5.8 W (Min) RELEASED: January 24, 2019
SOLIS-590C
High-Power LED for Microscopy, 590 nm (Amber),
350 mW (Min)
SOLIS-590C- High-Power LED for Microscopy, 590 nm (Amber),
350 mW (Min) RELEASED: January 24, 2019 - Customer Inspired Product!
SOLIS-595C
High-Power LED for Microscopy, 595 nm (Amber), 700 mW (Min)
SOLIS-595C- High-Power LED for Microscopy, 595 nm (Amber), 700 mW (Min) RELEASED: January 24, 2019
SOLIS-660C
High-Power LED for Microscopy, 660 nm (Deep Red), 2.0 W (Min)
SOLIS-660C- High-Power LED for Microscopy, 660 nm (Deep Red), 2.0 W (Min) RELEASED: January 24, 2019
SOLIS-740C
High-Power LED for Microscopy, 740 nm (Far Red), 2.0 W (Min)
SOLIS-740C- High-Power LED for Microscopy, 740 nm (Far Red), 2.0 W (Min) RELEASED: January 24, 2019
SOLIS-940C
High-Power LED for Microscopy, 940 nm (IR), 2.5 W (Min)
SOLIS-940C- High-Power LED for Microscopy, 940 nm (IR), 2.5 W (Min) RELEASED: January 24, 2019
SOLIS-470C
High-Power LED for Microscopy, 470 nm (Blue), 3.0 W (Min)
SOLIS-470C- High-Power LED for Microscopy, 470 nm (Blue), 3.0 W (Min) RELEASED: January 24, 2019 - Customer Inspired Product!
SOLIS-505C
High-Power LED for Microscopy, 505 nm (Cyan), 1.0 W (Min)
SOLIS-505C- High-Power LED for Microscopy, 505 nm (Cyan), 1.0 W (Min) RELEASED: January 24, 2019
 (View Product Family)
1 New Product!
DMBP740B
35 mm x 52 mm Dual-Band Dichroic Mirror, 740 nm Cutoff, 940 nm Cut-On
DMBP740B- 35 mm x 52 mm Dual-Band Dichroic Mirror, 740 nm Cutoff, 940 nm Cut-On RELEASED: January 21, 2019
Microscope Objective Cases (Lids and Canisters Sold Separately) (View Product Family)
2 New Products!
OC2CM
Lid for Objective Case, Internal C-Mount (1.000"-32) Threads
OC2CM- Lid for Objective Case, Internal C-Mount (1.000"-32) Threads RELEASED: December 17, 2018 - Customer Inspired Product!
OC2SM05
Lid for Objective Case, Internal SM05 (0.535"-40) Threads
OC2SM05- Lid for Objective Case, Internal SM05 (0.535"-40) Threads RELEASED: December 17, 2018
Longpass Dichroic Mirror/Beamsplitter: 1150 nm Cut-On Wavelength (View Product Family)
1 New Product!
DMLP1150B
35 mm x 52 mm Longpass Dichroic Mirror, 1150 nm Cut-On
DMLP1150B- 35 mm x 52 mm Longpass Dichroic Mirror, 1150 nm Cut-On RELEASED: December 10, 2018
Longpass Dichroic Mirror/Beamsplitter: 735 nm Cut-On Wavelength (View Product Family)
1 New Product!
DMLP735B
35 mm x 52 mm Longpass Dichroic Mirror, 735 nm Cut-On
DMLP735B- 35 mm x 52 mm Longpass Dichroic Mirror, 735 nm Cut-On RELEASED: December 10, 2018
Extension Tubes with External C-Mount Threading and Internal SM1 Threading (View Product Family)
5 New Products!
CM1L30
Extension Tube, Internal SM1 Threading of 3" Depth, External C-Mount Threading, One Retaining Ring Included
CM1L30- Extension Tube, Internal SM1 Threading of 3" Depth, External C-Mount Threading, One Retaining Ring Included RELEASED: December 07, 2018 - Customer Inspired Product!
CM1L20
Extension Tube, Internal SM1 Threading of 2" Depth, External C-Mount Threading, One Retaining Ring Included
CM1L20- Extension Tube, Internal SM1 Threading of 2" Depth, External C-Mount Threading, One Retaining Ring Included RELEASED: December 07, 2018 - Customer Inspired Product!
CM1L10
Extension Tube, Internal SM1 Threading of 1" Depth, External C-Mount Threading, One Retaining Ring Included
CM1L10- Extension Tube, Internal SM1 Threading of 1" Depth, External C-Mount Threading, One Retaining Ring Included RELEASED: December 07, 2018 - Customer Inspired Product!
CM1L05
Extension Tube, Internal SM1 Threading of 0.50" Depth, External C-Mount Threading, One Retaining Ring Included
CM1L05- Extension Tube, Internal SM1 Threading of 0.50" Depth, External C-Mount Threading, One Retaining Ring Included RELEASED: December 07, 2018 - Customer Inspired Product!
CM1L03
Extension Tube, Internal SM1 Threading of 0.30" Depth, External C-Mount Threading, One Retaining Ring Included
CM1L03- Extension Tube, Internal SM1 Threading of 0.30" Depth, External C-Mount Threading, One Retaining Ring Included RELEASED: December 07, 2018 - Customer Inspired Product!
Scanning Fabry-Perot Interferometers: 1.5 GHz FSR, Finesse > 200 (View Product Family)
1 New Product!
SA200-30C
Scanning Fabry-Perot Interferometer, 3000-4400 nm, 1.5 GHz FSR, No Detector
SA200-30C- Scanning Fabry-Perot Interferometer, 3000-4400 nm, 1.5 GHz FSR, No Detector RELEASED: December 05, 2018
Shortpass Dichroic Mirror/Beamsplitter: 900 nm Cutoff Wavelength (View Product Family)
4 New Products!
DMSP900T
Ø1/2" Shortpass Dichroic Mirror, 900 nm Cutoff
DMSP900T- Ø1/2" Shortpass Dichroic Mirror, 900 nm Cutoff RELEASED: November 30, 2018 - Customer Inspired Product!
DMSP900R
25 x 36mm Shortpass Dichroic Mirror, 900 nm Cutoff
DMSP900R- 25 x 36mm Shortpass Dichroic Mirror, 900 nm Cutoff RELEASED: November 30, 2018 - Customer Inspired Product!
DMSP900L
Ø2" Shortpass Dichroic Mirror, 900 nm Cutoff
DMSP900L- Ø2" Shortpass Dichroic Mirror, 900 nm Cutoff RELEASED: November 30, 2018 - Customer Inspired Product!
DMSP900
Ø1" Shortpass Dichroic Mirror, 900 nm Cutoff
DMSP900- Ø1" Shortpass Dichroic Mirror, 900 nm Cutoff RELEASED: November 30, 2018 - Customer Inspired Product!
5.00 - 9.50 µm Bandpass Filters (View Product Family)
1 New Product!
FB5068-100
Ø25 mm IR Bandpass Filter, CWL = 5.068 µm, FWHM = 100 nm
FB5068-100- Ø25 mm IR Bandpass Filter, CWL = 5.068 µm, FWHM = 100 nm RELEASED: November 29, 2018 - Customer Inspired Product!
1.75 - 4.75 µm Bandpass Filters (View Product Family)
3 New Products!
FB4260-105
Ø25 mm IR Bandpass Filter, CWL = 4.26 µm, FWHM = 105 nm
FB4260-105- Ø25 mm IR Bandpass Filter, CWL = 4.26 µm, FWHM = 105 nm RELEASED: November 29, 2018 - Customer Inspired Product!
FB3330-150
Ø25 mm IR Bandpass Filter, CWL = 3.33 µm, FWHM = 150 nm
FB3330-150- Ø25 mm IR Bandpass Filter, CWL = 3.33 µm, FWHM = 150 nm RELEASED: November 29, 2018 - Customer Inspired Product!
FB2300-50
Ø25 mm IR Bandpass Filter, CWL = 2.30 µm, FWHM = 50 nm
FB2300-50- Ø25 mm IR Bandpass Filter, CWL = 2.30 µm, FWHM = 50 nm RELEASED: November 29, 2018 - Customer Inspired Product!