Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

9 New Products in the Vacuum Components Family!«« View All New Products
«« View ByCategory
Thorlabs offers several lines of products that are suitable for use in vacuum and cleanroom applications, including kinematic mirror mounts, fixed lens mounts, Ø1/2" posts, KF components, CF components, breadboards, vacuum grease, and epoxy. We offer an adapter for mounting optomechanical components to a Ø2.75" CF vacuum flange. We also offer apparatus for vacuum experiments such as a Herriott cell and empty glass cells for spectroscopy. Many of our other optomechanical components can be purchased for vacuum use as special orders. Contact techsupport@thorlabs.com to order.

Please see the individual product presentations for vacuum compatibility specs. Additionally, some products below, such as our unanodized aluminum and stainless steel breadboards, require additional cleaning and processing by the end user before they are suitable for use in a vacuum chamber. The end user should determine the appropriateness of all products and materials in a specific vacuum system.
Ø600 µm Ultra-High-Vacuum Fiber Feedthrough (View Product Family)
2 New Products!
VC2L6S
Fiber Feedthrough for Ø2.75" CF Flange, Low-OH, Ø600 µm Core, 400 - 2400 nm, SMA
VC2L6S- Fiber Feedthrough for Ø2.75" CF Flange, Low-OH, Ø600 µm Core, 400 - 2400 nm, SMA RELEASED: February 18, 2020
VC2H6S
Fiber Feedthrough for Ø2.75" CF Flange, High-OH, Ø600 µm Core, 200 - 1200 nm, SMA
VC2H6S- Fiber Feedthrough for Ø2.75" CF Flange, High-OH, Ø600 µm Core, 200 - 1200 nm, SMA RELEASED: February 18, 2020
Ø100 µm Ultra-High-Vacuum Feedthrough (View Product Family)
2 New Products!
VC2L1S
Fiber Feedthrough for Ø2.75" CF Flange, Low-OH, Ø100 µm Core, 400 - 2400 nm, SMA
VC2L1S- Fiber Feedthrough for Ø2.75" CF Flange, Low-OH, Ø100 µm Core, 400 - 2400 nm, SMA RELEASED: January 17, 2020 - Customer Inspired Product!
VC2H1S
Fiber Feedthrough for Ø2.75" CF Flange, High-OH, Ø100 µm Core, 200 - 1200 nm, SMA
VC2H1S- Fiber Feedthrough for Ø2.75" CF Flange, High-OH, Ø100 µm Core, 200 - 1200 nm, SMA RELEASED: January 17, 2020 - Customer Inspired Product!
Vacuum-Compatible Piezoelectric Inertia Actuator, 13 mm Travel  (View Product Family)
1 New Product!
PIA13VF
Vacuum-Compatible Piezo Inertia Actuator, 13 mm Travel, Mounting: 3/8"-40 Thread and Ø3/8" Barrel
PIA13VF- Vacuum-Compatible Piezo Inertia Actuator, 13 mm Travel, Mounting: 3/8"-40 Thread and Ø3/8" Barrel RELEASED: January 03, 2020 - Customer Inspired Product!
Herriott Cells (View Product Family)
2 New Products!
HC30L-M02
Herriott Cell for Absorption Spectroscopy, OPL = 31.2 m, 1/4" OD Tube Fittings
HC30L-M02- Herriott Cell for Absorption Spectroscopy, OPL = 31.2 m, 1/4" OD Tube Fittings RELEASED: November 27, 2019
HC30L/M-M02
Herriott Cell for Absorption Spectroscopy, OPL = 31.2 m, 6 mm OD Tube Fittings
HC30L/M-M02- Herriott Cell for Absorption Spectroscopy, OPL = 31.2 m, 6 mm OD Tube Fittings RELEASED: November 27, 2019
Ø400 µm Ultra-High-Vacuum Fiber Feedthrough (View Product Family)
2 New Products!
VC2L4S
Fiber Feedthrough for Ø2.75" CF Flange, Low-OH, Ø400 µm Core, 400 - 2400 nm, SMA
VC2L4S- Fiber Feedthrough for Ø2.75" CF Flange, Low-OH, Ø400 µm Core, 400 - 2400 nm, SMA RELEASED: November 27, 2019 - Customer Inspired Product!
VC2H4S
Fiber Feedthrough for Ø2.75" CF Flange, High-OH, Ø400 µm Core, 200 - 1200 nm, SMA
VC2H4S- Fiber Feedthrough for Ø2.75" CF Flange, High-OH, Ø400 µm Core, 200 - 1200 nm, SMA RELEASED: November 27, 2019 - Customer Inspired Product!