Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

5 New Products in the TO Can Laser Diode Mounts Family!«« View All New Products
«« View ByCategory
Thorlabs offers laser diode mounts for Ø3.8 mm, Ø5.6 mm, or Ø9 mm TO can packages. Many of our mounts include a TEC that supports temperature regulation of the housed laser diode, indicated by the thermometer symbol on the links below. Accessories such as laser diode sockets and collimation packages are also available.
Individual 30 mm Cage Plates for Laser Diodes (View Product Family)
5 New Products!
CP49
30 mm Cage Plate Mount for TO-3 Laser Diodes
CP49- 30 mm Cage Plate Mount for TO-3 Laser Diodes RELEASED: December 23, 2020
CP1LD9
30 mm Cage Plate Mount for Ø9 mm TO Can Laser Diodes
CP1LD9- 30 mm Cage Plate Mount for Ø9 mm TO Can Laser Diodes RELEASED: December 23, 2020
CP1LD56
30 mm Cage Plate Mount for Ø5.6 mm TO Can Laser Diodes
CP1LD56- 30 mm Cage Plate Mount for Ø5.6 mm TO Can Laser Diodes RELEASED: December 23, 2020
CP1LD9/M
30 mm Cage Plate Mount for Ø9 mm TO Can Laser Diodes, Metric
CP1LD9/M- 30 mm Cage Plate Mount for Ø9 mm TO Can Laser Diodes, Metric RELEASED: November 11, 2020
CP1LD56/M
30 mm Cage Plate Mount for Ø5.6 mm TO Can Laser Diodes, Metric
CP1LD56/M- 30 mm Cage Plate Mount for Ø5.6 mm TO Can Laser Diodes, Metric RELEASED: November 10, 2020