Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

4 New Products in the Test Targets, Calibration Targets, and Reticles Family!«« View All New Products
«« View ByCategory
Thorlabs offers a variety of test and calibration targets for use in imaging systems. With these targets, the user is able to determine the resolution, distortion, magnification, or spatial frequency response of an imaging system. Fluorescent slides and disks are also available for calibrating and aligning fluorescence imaging systems. Additionally, Thorlabs offers reticles for use in superimposing a crosshair or concentric circle pattern on an imaged object.
Fluorescent Alignment Plates (View Product Family)
4 New Products!
SCPA2
16 mm Cage Fluorescent Alignment Plate, Ø1 mm Hole, Orange
SCPA2- 16 mm Cage Fluorescent Alignment Plate, Ø1 mm Hole, Orange RELEASED: December 24, 2019 - Customer Inspired Product!
LCPA2
60 mm Cage Fluorescent Alignment Plate, Ø1 mm Hole, Orange
LCPA2- 60 mm Cage Fluorescent Alignment Plate, Ø1 mm Hole, Orange RELEASED: December 24, 2019 - Customer Inspired Product!
CPA4
30 mm Cage Fluorescent Alignment Plate, Ø5 mm Hole, Orange
CPA4- 30 mm Cage Fluorescent Alignment Plate, Ø5 mm Hole, Orange RELEASED: December 24, 2019 - Customer Inspired Product!
CPA3
30 mm Cage Fluorescent Alignment Plate, Ø1 mm Hole, Orange
CPA3- 30 mm Cage Fluorescent Alignment Plate, Ø1 mm Hole, Orange RELEASED: December 24, 2019 - Customer Inspired Product!