Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

16 New Products in the Machine Vision Camera Lenses Family!«« View All New Products
«« View ByCategory
Thorlabs offers a wide variety of C-mount camera lenses for machine vision, including standard prime (fixed) lenses, zoom lenses, high-magnification zoom lenses for macro applications, modular zoom lens components, and telecentric lenses. These lenses are compatible with all of our CCD and CMOS cameras. We also offer a variety of objective, scan, and tube lenses that can be used to construct optical systems for machine vision applications.
Thorlabs Excitation Water Dipping Objective for Light Sheet Microscopy (View Product Family)
1 New Product!
TL20X-MPL
20X Thorlabs Water Dipping Excitation Objective, 0.60 NA, 5.5 mm WD
TL20X-MPL- 20X Thorlabs Water Dipping Excitation Objective, 0.60 NA, 5.5 mm WD RELEASED: January 22, 2020
Couplers (View Product Family)
4 New Products!
MVRRMS
Resolv4K Coupler for RMS-Threaded Objectives
MVRRMS- Resolv4K Coupler for RMS-Threaded Objectives RELEASED: December 19, 2019 - Customer Inspired Product!
MVROC
Resolv4K Coupler for M26 x 0.706-Threaded Objectives
MVROC- Resolv4K Coupler for M26 x 0.706-Threaded Objectives RELEASED: December 19, 2019 - Customer Inspired Product!
MVRM25
Resolv4K Coupler for M25 x 0.75-Threaded Objectives
MVRM25- Resolv4K Coupler for M25 x 0.75-Threaded Objectives RELEASED: December 19, 2019 - Customer Inspired Product!
MVRLC
Resolv4K Coupler for Lens Attachments
MVRLC- Resolv4K Coupler for Lens Attachments RELEASED: December 19, 2019 - Customer Inspired Product!
Mounting Adapters (View Product Family)
2 New Products!
MVRCMF
Resolv4K F-Mount Adapter
MVRCMF- Resolv4K F-Mount Adapter RELEASED: December 19, 2019 - Customer Inspired Product!
MVRCMC
Resolv4K C-Mount Adapter
MVRCMC- Resolv4K C-Mount Adapter RELEASED: December 19, 2019 - Customer Inspired Product!
Lens Attachments (View Product Family)
3 New Products!
MVR20L
2.0X Resolv4K Magnifying Lens Attachment, f = 50.0 mm
MVR20L- 2.0X Resolv4K Magnifying Lens Attachment, f = 50.0 mm RELEASED: December 19, 2019 - Customer Inspired Product!
MVR10L
1.0X Resolv4K Magnifying Lens Attachment, f = 100.0 mm
MVR10L- 1.0X Resolv4K Magnifying Lens Attachment, f = 100.0 mm RELEASED: December 19, 2019 - Customer Inspired Product!
MVR05L
0.5X Resolv4K Magnifying Lens Attachment, f = 200.0 mm
MVR05L- 0.5X Resolv4K Magnifying Lens Attachment, f = 200.0 mm RELEASED: December 19, 2019 - Customer Inspired Product!
7X Zoom Lens (0.4X - 2.8X Magnification Range) (View Product Family)
1 New Product!
MVR4K
7X Resolv4K Zoom Lens
MVR4K- 7X Resolv4K Zoom Lens RELEASED: December 19, 2019 - Customer Inspired Product!
Rear Adapters (View Product Family)
4 New Products!
MVR20A
2.0X Resolv4K Rear Adapter, f = 320.0 mm
MVR20A- 2.0X Resolv4K Rear Adapter, f = 320.0 mm RELEASED: December 19, 2019 - Customer Inspired Product!
MVR137A
1.375X Resolv4K Rear Adapter, f = 220.0 mm
MVR137A- 1.375X Resolv4K Rear Adapter, f = 220.0 mm RELEASED: December 19, 2019 - Customer Inspired Product!
MVR10A
1.0X Resolv4K Rear Adapter, f = 160.0 mm
MVR10A- 1.0X Resolv4K Rear Adapter, f = 160.0 mm RELEASED: December 19, 2019 - Customer Inspired Product!
MVR068A
0.6875X Resolv4K Rear Adapter, f = 110.0 mm
MVR068A- 0.6875X Resolv4K Rear Adapter, f = 110.0 mm RELEASED: December 19, 2019 - Customer Inspired Product!
Telecentric Tube Lenses for Laser Scanning and Widefield Imaging
 (View Product Family)
1 New Product!
TTL200MP2
Laser Scanning Tube Lens, f = 200 mm, Broadband MgF2 Coating
TTL200MP2- Laser Scanning Tube Lens, f = 200 mm, Broadband MgF2 Coating RELEASED: November 15, 2019