Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

8 New Products in the Hybrid Patch Cables Family!«« View All New Products
«« View ByCategory
To simplify changes between connectors at interfaces in fiber applications, Thorlabs offers 1, 2, and 5 meter long, single mode, polarization-maintaining, and multimode cables that are designed to change from one connector type to another. We have extensive patch cable capabilities and a large, diverse stock of bare fiber. If you do not see an adapter cable suitable for your application, please click the Custom Cable box for a quote on your desired cable.
980 - 1650 nm Hybrid Single Mode Patch Cables (View Product Family)
3 New Products!
P5-1064Y-FC-5
Single Mode Patch Cable, 980 - 1650 nm, FC/PC to FC/APC, Ø900 µm Jacket, 5 m Long
P5-1064Y-FC-5- Single Mode Patch Cable, 980 - 1650 nm, FC/PC to FC/APC, Ø900 µm Jacket, 5 m Long RELEASED: September 10, 2020
P5-1064Y-FC-2
Single Mode Patch Cable, 980 - 1650 nm, FC/PC to FC/APC, Ø900 µm Jacket, 2 m Long
P5-1064Y-FC-2- Single Mode Patch Cable, 980 - 1650 nm, FC/PC to FC/APC, Ø900 µm Jacket, 2 m Long RELEASED: September 10, 2020
P5-1064Y-FC-1
Single Mode Patch Cable, 980 - 1650 nm, FC/PC to FC/APC, Ø900 µm Jacket, 1 m Long
P5-1064Y-FC-1- Single Mode Patch Cable, 980 - 1650 nm, FC/PC to FC/APC, Ø900 µm Jacket, 1 m Long RELEASED: September 10, 2020
1260 - 1625 nm SMF-28 Ultra Hybrid Single Mode Patch Cables (View Product Family)
2 New Products!
P5-SMF28Y-FC-5
Single Mode Patch Cable, 1260 - 1625 nm, FC/PC to FC/APC, Ø900 µm Jacket, 5 m Long
P5-SMF28Y-FC-5- Single Mode Patch Cable, 1260 - 1625 nm, FC/PC to FC/APC, Ø900 µm Jacket, 5 m Long RELEASED: September 10, 2020
P5-SMF28Y-FC-2
Single Mode Patch Cable, 1260 - 1625 nm, FC/PC to FC/APC, Ø900 µm Jacket, 2 m Long
P5-SMF28Y-FC-2- Single Mode Patch Cable, 1260 - 1625 nm, FC/PC to FC/APC, Ø900 µm Jacket, 2 m Long RELEASED: September 10, 2020
780 - 970 nm Hybrid Single Mode Patch Cables (View Product Family)
2 New Products!
P5-780Y-FC-2
Single Mode Patch Cable, 780 - 970 nm, FC/PC to FC/APC, Ø900 µm Jacket, 2 m Long
P5-780Y-FC-2- Single Mode Patch Cable, 780 - 970 nm, FC/PC to FC/APC, Ø900 µm Jacket, 2 m Long RELEASED: September 10, 2020
P5-780Y-FC-1
Single Mode Patch Cable, 780 - 970 nm, FC/PC to FC/APC, Ø900 µm Jacket, 1 m Long
P5-780Y-FC-1- Single Mode Patch Cable, 780 - 970 nm, FC/PC to FC/APC, Ø900 µm Jacket, 1 m Long RELEASED: September 10, 2020
633 - 780 nm Hybrid Single Mode Patch Cables (View Product Family)
1 New Product!
P5-630Y-FC-1
Single Mode Patch Cable, 633 - 780 nm, FC/PC to FC/APC, Ø900 µm Jacket, 1 m Long
P5-630Y-FC-1- Single Mode Patch Cable, 633 - 780 nm, FC/PC to FC/APC, Ø900 µm Jacket, 1 m Long RELEASED: September 10, 2020