See what's new at Thorlabs:
View the full list of new products (below) or browse our entire product range . All of these items are available now! Choose RSS Feed to have this information delivered to you.
222 New Products in the Confocal Microscopy Family! «« View All New Products «« View ByCategory Confocal fluorescence microscopy is a technique used to acquire high-resolution optical sections within a thick sample or to reduce background fluorescence from a thin culture. Thorlabs manufactures complete confocal fluorescence systems, a confocal upgrade designed to interface with commercially available widefield microscopes, and components designed for custom fluorescence imaging systems.
Mounted LEDs with EEPROM and Ø30.5 mm Heat Sink (View Product Family )8 New Products! M730L5 730 nm, 540 mW (Min) Mounted LED, 1000 mA
M730L5 - 730 nm, 540 mW (Min) Mounted LED, 1000 mA RELEASED: February 15, 2019M617L4 617 nm, 660 mW (Min) Mounted LED, 1000 mA
M617L4 - 617 nm, 660 mW (Min) Mounted LED, 1000 mA RELEASED: February 14, 2019M590L4 590 nm, 230 mW (Min) Mounted LED, 1000 mA
M590L4 - 590 nm, 230 mW (Min) Mounted LED, 1000 mA RELEASED: February 08, 2019M455L4 455 nm, 1150 mW (Min) Mounted LED, 1000 mA
M455L4 - 455 nm, 1150 mW (Min) Mounted LED, 1000 mA RELEASED: February 07, 2019MINTL5 554 nm, 650 mW (Min) Mounted LED, 1225 mA
MINTL5 - 554 nm, 650 mW (Min) Mounted LED, 1225 mA RELEASED: January 18, 2019M625L4 625 nm, 700 mW (Min) Mounted LED, 1000 mA
M625L4 - 625 nm, 700 mW (Min) Mounted LED, 1000 mA RELEASED: January 08, 2019M275L4 275 nm, 45 mW (Min) Mounted LED, 700 mA
M275L4 - 275 nm, 45 mW (Min) Mounted LED, 700 mA RELEASED: December 12, 2018M405L4 405 nm, 1000 mW (Min) Mounted LED, 1000 mA
M405L4 - 405 nm, 1000 mW (Min) Mounted LED, 1000 mA RELEASED: December 03, 2018Collimated LED Light Sources for Nikon Eclipse (Bayonet Mount) Microscopes (View Product Family )4 New Products! M617L4-C5 617 nm, 360 mW (Typ.) Collimated LED for Nikon Eclipse, 1000 mA
M617L4-C5 - 617 nm, 360 mW (Typ.) Collimated LED for Nikon Eclipse, 1000 mA RELEASED: February 14, 2019M590L4-C5 590 nm, 130 mW (Typ.) Collimated LED for Nikon Eclipse, 1000 mA
M590L4-C5 - 590 nm, 130 mW (Typ.) Collimated LED for Nikon Eclipse, 1000 mA RELEASED: February 08, 2019M455L4-C5 455 nm, 630 mW (Typ.) Collimated LED for Nikon Eclipse, 1000 mA
M455L4-C5 - 455 nm, 630 mW (Typ.) Collimated LED for Nikon Eclipse, 1000 mA RELEASED: February 07, 2019M625L4-C5 625 nm, 630 mW (Typ.) Collimated LED for Nikon Eclipse, 1000 mA
M625L4-C5 - 625 nm, 630 mW (Typ.) Collimated LED for Nikon Eclipse, 1000 mA RELEASED: January 09, 2019Collimated LED Light Sources for Zeiss Axioskop and Examiner Microscopes (View Product Family )4 New Products! M617L4-C4 617 nm, 400 mW (Typ.) Collimated LED for Zeiss Axioskop & Examiner, 1000 mA
M617L4-C4 - 617 nm, 400 mW (Typ.) Collimated LED for Zeiss Axioskop & Examiner, 1000 mA RELEASED: February 14, 2019M590L4-C4 590 nm, 140 mW (Typ.) Collimated LED for Zeiss Axioskop & Examiner, 1000 mA
M590L4-C4 - 590 nm, 140 mW (Typ.) Collimated LED for Zeiss Axioskop & Examiner, 1000 mA RELEASED: February 08, 2019M455L4-C4 455 nm, 690 mW (Typ.) Collimated LED for Zeiss Axioskop & Examiner, 1000 mA
M455L4-C4 - 455 nm, 690 mW (Typ.) Collimated LED for Zeiss Axioskop & Examiner, 1000 mA RELEASED: February 07, 2019M625L4-C4 625 nm, 690 mW (Typ.) Collimated LED for Zeiss Axioskop & Examiner, 1000 mA
M625L4-C4 - 625 nm, 690 mW (Typ.) Collimated LED for Zeiss Axioskop & Examiner, 1000 mA RELEASED: January 09, 2019Collimated LED Light Sources for Leica DMI Microscopes (View Product Family )4 New Products! M617L4-C2 617 nm, 280 mW (Typ.) Collimated LED for Leica DMI, 1000 mA
M617L4-C2 - 617 nm, 280 mW (Typ.) Collimated LED for Leica DMI, 1000 mA RELEASED: February 14, 2019M590L4-C2 590 nm, 100 mW (Typ.) Collimated LED for Leica DMI, 1000 mA
M590L4-C2 - 590 nm, 100 mW (Typ.) Collimated LED for Leica DMI, 1000 mA RELEASED: February 08, 2019M455L4-C2 455 nm, 490 mW (Typ.) Collimated LED for Leica DMI, 1000 mA
M455L4-C2 - 455 nm, 490 mW (Typ.) Collimated LED for Leica DMI, 1000 mA RELEASED: February 07, 2019M625L4-C2 625 nm, 490 mW (Typ.) Collimated LED for Leica DMI, 1000 mA
M625L4-C2 - 625 nm, 490 mW (Typ.) Collimated LED for Leica DMI, 1000 mA RELEASED: January 09, 2019Collimated LED Light Sources for Olympus BX and IX Microscopes (View Product Family )5 New Products! M617L4-C1 617 nm, 360 mW (Typ.) Collimated LED for Olympus BX & IX, 1000 mA
M617L4-C1 - 617 nm, 360 mW (Typ.) Collimated LED for Olympus BX & IX, 1000 mA RELEASED: February 14, 2019M590L4-C1 590 nm, 130 mW (Typ.) Collimated LED for Olympus BX & IX, 1000 mA
M590L4-C1 - 590 nm, 130 mW (Typ.) Collimated LED for Olympus BX & IX, 1000 mA RELEASED: February 08, 2019M455L4-C1 455 nm, 630 mW (Typ.) Collimated LED for Olympus BX & IX, 1000 mA
M455L4-C1 - 455 nm, 630 mW (Typ.) Collimated LED for Olympus BX & IX, 1000 mA RELEASED: February 07, 2019M625L4-C1 625 nm, 630 mW (Typ.) Collimated LED for Olympus BX & IX, 1000 mA
M625L4-C1 - 625 nm, 630 mW (Typ.) Collimated LED for Olympus BX & IX, 1000 mA RELEASED: January 09, 2019M405L4-C1 405 nm, 510 mW (Typ.) Collimated LED for Olympus BX & IX, 1000 mA
M405L4-C1 - 405 nm, 510 mW (Typ.) Collimated LED for Olympus BX & IX, 1000 mA RELEASED: December 11, 20182.3 Megapixel CMOS Compact Scientific Cameras (View Product Family )2 New Products! CS235CU Kiralux™ 2.3 Megapixel Color CMOS Camera, USB 3.0 Interface
CS235CU - Kiralux™ 2.3 Megapixel Color CMOS Camera, USB 3.0 Interface RELEASED: February 13, 2019CS235MU Kiralux™ 2.3 Megapixel Monochrome CMOS Camera, USB 3.0 Interface
CS235MU - Kiralux™ 2.3 Megapixel Monochrome CMOS Camera, USB 3.0 Interface RELEASED: February 13, 201960 mm to 60 mm Cage System Right-Angle Adapter (View Product Family )1 New Product! LCP60 60 mm to 60 mm Cage System Right-Angle Adapter
LCP60 - 60 mm to 60 mm Cage System Right-Angle Adapter RELEASED: February 13, 2019Baseplates with Extended Linear Positioning (View Product Family )2 New Products! XRN25DR2 Extended Dovetail Baseplate for XRN25 Series Stages, 150 mm
XRN25DR2 - Extended Dovetail Baseplate for XRN25 Series Stages, 150 mm RELEASED: February 12, 2019XRN25DR Extended Dovetail Baseplate for XRN25 Series Stages, 250 mm
XRN25DR - Extended Dovetail Baseplate for XRN25 Series Stages, 250 mm RELEASED: February 12, 2019 (View Product Family )1 New Product! DM140A-35-P01 Multi-DM 12 x 12 Deformable Mirror with Protected Silver Coating
DM140A-35-P01 - Multi-DM 12 x 12 Deformable Mirror with Protected Silver Coating RELEASED: February 11, 2019 (View Product Family )1 New Product! RX40AF Single Mode Photoreceiver Module, 1250 - 1650 nm, 300 kHz - 40 GHz, FC/PC
RX40AF - Single Mode Photoreceiver Module, 1250 - 1650 nm, 300 kHz - 40 GHz, FC/PC RELEASED: February 08, 2019Shortpass Dichroic Mirror/Beamsplitter: 680 nm Cutoff Wavelength (View Product Family )1 New Product! DMSP680B 35 mm x 52 mm Shortpass Dichroic Mirror, 680 nm Cutoff
DMSP680B - 35 mm x 52 mm Shortpass Dichroic Mirror, 680 nm Cutoff RELEASED: February 06, 2019Shortpass Dichroic Mirror/Beamsplitter: 926 nm Cutoff Wavelength (View Product Family )1 New Product! DMSP926B 35 mm x 52 mm Shortpass Dichroic Mirror, 926 nm Cutoff
DMSP926B - 35 mm x 52 mm Shortpass Dichroic Mirror, 926 nm Cutoff RELEASED: February 06, 2019Shortpass Dichroic Mirror/Beamsplitter: 1020 nm Cutoff Wavelength (View Product Family )1 New Product! DMSP1020B 35 mm x 52 mm Shortpass Dichroic Mirror, 1020 nm Cutoff
DMSP1020B - 35 mm x 52 mm Shortpass Dichroic Mirror, 1020 nm Cutoff RELEASED: February 06, 2019Herriott Cell for Multipass Absorption Spectroscopy (View Product Family )2 New Products! HC10L/M-M02 Herriott Cell for Absorption Spectroscopy, OPL = 10.4 m, 6 mm OD Tube Fittings
HC10L/M-M02 - Herriott Cell for Absorption Spectroscopy, OPL = 10.4 m, 6 mm OD Tube Fittings RELEASED: February 01, 2019HC10L-M02 Herriott Cell for Absorption Spectroscopy, OPL = 10.4 m, 1/4" OD Tube Fittings
HC10L-M02 - Herriott Cell for Absorption Spectroscopy, OPL = 10.4 m, 1/4" OD Tube Fittings RELEASED: February 01, 2019Ø50 mm Polaris Low-Distortion Kinematic Mount, 2 Adjusters (View Product Family )1 New Product! POLARIS-K50F4/M Polaris® Low Distortion Ø50 mm Mirror Mount, 2 Adjusters
POLARIS-K50F4/M - Polaris® Low Distortion Ø50 mm Mirror Mount, 2 Adjusters RELEASED: February 01, 2019 - Customer Inspired Product! Ø25 mm Polaris Low Distortion Kinematic Mount, 2 Adjusters (View Product Family )1 New Product! POLARIS-K25F4/M Polaris® Low Distortion Ø25 mm Mirror Mount, 2 Adjusters
POLARIS-K25F4/M - Polaris® Low Distortion Ø25 mm Mirror Mount, 2 Adjusters RELEASED: February 01, 2019 - Customer Inspired Product! (View Product Family )2 New Products! XF50/M One-Axis Mount for 1/2" - 3" Rectangular Optics, M4 Taps
XF50/M - One-Axis Mount for 1/2" - 3" Rectangular Optics, M4 Taps RELEASED: February 01, 2019XF50 One-Axis Mount for 1/2" - 3" Rectangular Optics, 8-32 Taps
XF50 - One-Axis Mount for 1/2" - 3" Rectangular Optics, 8-32 Taps RELEASED: February 01, 2019Externally SM05-Threaded Fiber Adapters (View Product Family )2 New Products! SM05SC SC/PC Fiber Adapter Plate with External SM05 (0.535"-40) Threads
SM05SC - SC/PC Fiber Adapter Plate with External SM05 (0.535"-40) Threads RELEASED: January 31, 2019SM05LC LC/PC Fiber Adapter Plate with External SM05 (0.535"-40) Threads
SM05LC - LC/PC Fiber Adapter Plate with External SM05 (0.535"-40) Threads RELEASED: January 31, 2019MIR Thermochromic Liquid Crystal Alignment Disks (View Product Family )1 New Product! VRC6SM1 SM1-Threaded MIR Alignment Disk, 1.5 to >13.2 µm
VRC6SM1 - SM1-Threaded MIR Alignment Disk, 1.5 to >13.2 µm RELEASED: January 29, 20192.7 µm Polarization-Dependent Isolator (View Product Family )1 New Product! I2700Y4 Free Space Isolator, 2.7 µm, 3.6 mm Max Beam, 1.0 W Max
I2700Y4 - Free Space Isolator, 2.7 µm, 3.6 mm Max Beam, 1.0 W Max RELEASED: January 28, 2019 - Customer Inspired Product! Fluorescent Alignment Disks (View Product Family )10 New Products! ADF5-P5 Fluorescent Alignment Disk, Red, 5 Pack
ADF5-P5 - Fluorescent Alignment Disk, Red, 5 Pack RELEASED: January 25, 2019ADF5 Fluorescent Alignment Disk, Red
ADF5 - Fluorescent Alignment Disk, Red RELEASED: January 25, 2019ADF4-P5 Fluorescent Alignment Disk, Orange, 5 Pack
ADF4-P5 - Fluorescent Alignment Disk, Orange, 5 Pack RELEASED: January 25, 2019ADF4 Fluorescent Alignment Disk, Orange
ADF4 - Fluorescent Alignment Disk, Orange RELEASED: January 25, 2019ADF3-P5 Fluorescent Alignment Disk, Yellow, 5 Pack
ADF3-P5 - Fluorescent Alignment Disk, Yellow, 5 Pack RELEASED: January 25, 2019ADF3 Fluorescent Alignment Disk, Yellow
ADF3 - Fluorescent Alignment Disk, Yellow RELEASED: January 25, 2019ADF2-P5 Fluorescent Alignment Disk, Green, 5 Pack
ADF2-P5 - Fluorescent Alignment Disk, Green, 5 Pack RELEASED: January 25, 2019ADF2 Fluorescent Alignment Disk, Green
ADF2 - Fluorescent Alignment Disk, Green RELEASED: January 25, 2019ADF1-P5 Fluorescent Alignment Disk, Blue, 5 Pack
ADF1-P5 - Fluorescent Alignment Disk, Blue, 5 Pack RELEASED: January 25, 2019ADF1 Fluorescent Alignment Disk, Blue
ADF1 - Fluorescent Alignment Disk, Blue RELEASED: January 25, 2019Fluorescent Calibration Microscope Slides (View Product Family )10 New Products! FSK6-P5 Fluorescent Calibration Microscope Slide, Red, 1.7 mm Thick, 5 Pack
FSK6-P5 - Fluorescent Calibration Microscope Slide, Red, 1.7 mm Thick, 5 Pack RELEASED: January 25, 2019FSK4-P5 Fluorescent Calibration Microscope Slide, Orange, 1.7 mm Thick, 5 Pack
FSK4-P5 - Fluorescent Calibration Microscope Slide, Orange, 1.7 mm Thick, 5 Pack RELEASED: January 25, 2019FSK3-P5 Fluorescent Calibration Microscope Slide, Yellow, 1.7 mm Thick, 5 Pack
FSK3-P5 - Fluorescent Calibration Microscope Slide, Yellow, 1.7 mm Thick, 5 Pack RELEASED: January 25, 2019FSK2-P5 Fluorescent Calibration Microscope Slide, Green, 1.7 mm Thick, 5 Pack
FSK2-P5 - Fluorescent Calibration Microscope Slide, Green, 1.7 mm Thick, 5 Pack RELEASED: January 25, 2019FSK1-P5 Fluorescent Calibration Microscope Slide, Blue, 1.7 mm Thick, 5 Pack
FSK1-P5 - Fluorescent Calibration Microscope Slide, Blue, 1.7 mm Thick, 5 Pack RELEASED: January 25, 2019FSK6 Fluorescent Calibration Microscope Slide, Red, 1.7 mm Thick
FSK6 - Fluorescent Calibration Microscope Slide, Red, 1.7 mm Thick RELEASED: January 25, 2019FSK4 Fluorescent Calibration Microscope Slide, Orange, 1.7 mm Thick
FSK4 - Fluorescent Calibration Microscope Slide, Orange, 1.7 mm Thick RELEASED: January 25, 2019FSK3 Fluorescent Calibration Microscope Slide, Yellow, 1.7 mm Thick
FSK3 - Fluorescent Calibration Microscope Slide, Yellow, 1.7 mm Thick RELEASED: January 25, 2019FSK2 Fluorescent Calibration Microscope Slide, Green, 1.7 mm Thick
FSK2 - Fluorescent Calibration Microscope Slide, Green, 1.7 mm Thick RELEASED: January 25, 2019FSK1 Fluorescent Calibration Microscope Slide, Blue, 1.7 mm Thick
FSK1 - Fluorescent Calibration Microscope Slide, Blue, 1.7 mm Thick RELEASED: January 25, 2019Ø2" Aluminum-Coated Concave Mirrors: 450 nm - 20 µm (View Product Family )3 New Products! CM508-1000-G01 Ø2" Aluminum-Coated Concave Mirror, f = 1000.0 mm
CM508-1000-G01 - Ø2" Aluminum-Coated Concave Mirror, f = 1000.0 mm RELEASED: January 25, 2019 - Customer Inspired Product! CM508-750-G01 Ø2" Aluminum-Coated Concave Mirror, f = 750.0 mm
CM508-750-G01 - Ø2" Aluminum-Coated Concave Mirror, f = 750.0 mm RELEASED: January 25, 2019 - Customer Inspired Product! CM508-500-G01 Ø2" Aluminum-Coated Concave Mirror, f = 500.0 mm
CM508-500-G01 - Ø2" Aluminum-Coated Concave Mirror, f = 500.0 mm RELEASED: January 25, 2019 - Customer Inspired Product! Ø1" Aluminum-Coated Concave Mirrors: 450 nm - 20 µm (View Product Family )4 New Products! CM254-1000-G01 Ø1" Aluminum-Coated Concave Mirror, f = 1000.0 mm
CM254-1000-G01 - Ø1" Aluminum-Coated Concave Mirror, f = 1000.0 mm RELEASED: January 25, 2019 - Customer Inspired Product! CM254-750-G01 Ø1" Aluminum-Coated Concave Mirror, f = 750.0 mm
CM254-750-G01 - Ø1" Aluminum-Coated Concave Mirror, f = 750.0 mm RELEASED: January 25, 2019 - Customer Inspired Product! CM254-500-G01 Ø1" Aluminum-Coated Concave Mirror, f = 500.0 mm
CM254-500-G01 - Ø1" Aluminum-Coated Concave Mirror, f = 500.0 mm RELEASED: January 25, 2019 - Customer Inspired Product! CM254-250-G01 Ø1" Aluminum-Coated Concave Mirror, f = 250.0 mm
CM254-250-G01 - Ø1" Aluminum-Coated Concave Mirror, f = 250.0 mm RELEASED: January 25, 2019 - Customer Inspired Product! Unmounted 50 mm x 50 mm Reflective ND Filters (View Product Family )8 New Products! ND220B Unmounted Reflective 50 mm x 50 mm ND Filter, Optical Density: 2.0
ND220B - Unmounted Reflective 50 mm x 50 mm ND Filter, Optical Density: 2.0 RELEASED: January 25, 2019 - Customer Inspired Product! ND202B Unmounted Reflective 50 mm x 50 mm ND Filter, Optical Density: 0.2
ND202B - Unmounted Reflective 50 mm x 50 mm ND Filter, Optical Density: 0.2 RELEASED: January 25, 2019 - Customer Inspired Product! ND240B Unmounted Reflective 50 mm x 50 mm ND Filter, Optical Density: 4.0
ND240B - Unmounted Reflective 50 mm x 50 mm ND Filter, Optical Density: 4.0 RELEASED: December 17, 2018 - Customer Inspired Product! ND230B Unmounted Reflective 50 mm x 50 mm ND Filter, Optical Density: 3.0
ND230B - Unmounted Reflective 50 mm x 50 mm ND Filter, Optical Density: 3.0 RELEASED: December 17, 2018 - Customer Inspired Product! ND213B Unmounted Reflective 50 mm x 50 mm ND Filter, Optical Density: 1.3
ND213B - Unmounted Reflective 50 mm x 50 mm ND Filter, Optical Density: 1.3 RELEASED: December 17, 2018 - Customer Inspired Product! ND210B Unmounted Reflective 50 mm x 50 mm ND Filter, Optical Density: 1.0
ND210B - Unmounted Reflective 50 mm x 50 mm ND Filter, Optical Density: 1.0 RELEASED: December 17, 2018 - Customer Inspired Product! ND206B Unmounted Reflective 50 mm x 50 mm ND Filter, Optical Density: 0.6
ND206B - Unmounted Reflective 50 mm x 50 mm ND Filter, Optical Density: 0.6 RELEASED: December 17, 2018 - Customer Inspired Product! ND203B Unmounted Reflective 50 mm x 50 mm ND Filter, Optical Density: 0.3
ND203B - Unmounted Reflective 50 mm x 50 mm ND Filter, Optical Density: 0.3 RELEASED: December 17, 2018 - Customer Inspired Product! Solis High-Power LEDs for Microscopy (View Product Family )8 New Products! SOLIS-415C High-Power LED for Microscopy, 415 nm (Violet), 5.8 W (Min)
SOLIS-415C - High-Power LED for Microscopy, 415 nm (Violet), 5.8 W (Min) RELEASED: January 24, 2019SOLIS-590C High-Power LED for Microscopy, 590 nm (Amber),350 mW (Min)
SOLIS-590C - High-Power LED for Microscopy, 590 nm (Amber),350 mW (Min) RELEASED: January 24, 2019 - Customer Inspired Product! SOLIS-595C High-Power LED for Microscopy, 595 nm (Amber), 700 mW (Min)
SOLIS-595C - High-Power LED for Microscopy, 595 nm (Amber), 700 mW (Min) RELEASED: January 24, 2019SOLIS-660C High-Power LED for Microscopy, 660 nm (Deep Red), 2.0 W (Min)
SOLIS-660C - High-Power LED for Microscopy, 660 nm (Deep Red), 2.0 W (Min) RELEASED: January 24, 2019SOLIS-740C High-Power LED for Microscopy, 740 nm (Far Red), 2.0 W (Min)
SOLIS-740C - High-Power LED for Microscopy, 740 nm (Far Red), 2.0 W (Min) RELEASED: January 24, 2019SOLIS-940C High-Power LED for Microscopy, 940 nm (IR), 2.5 W (Min)
SOLIS-940C - High-Power LED for Microscopy, 940 nm (IR), 2.5 W (Min) RELEASED: January 24, 2019SOLIS-470C High-Power LED for Microscopy, 470 nm (Blue), 3.0 W (Min)
SOLIS-470C - High-Power LED for Microscopy, 470 nm (Blue), 3.0 W (Min) RELEASED: January 24, 2019 - Customer Inspired Product! SOLIS-505C High-Power LED for Microscopy, 505 nm (Cyan), 1.0 W (Min)
SOLIS-505C - High-Power LED for Microscopy, 505 nm (Cyan), 1.0 W (Min) RELEASED: January 24, 2019Translation Stage Positioners for XR25 and XR50 Stages (View Product Family )4 New Products! XR25N1/M Translation Stage Return Positioner for XR25 and XR50 Stages, Metric
XR25N1/M - Translation Stage Return Positioner for XR25 and XR50 Stages, Metric RELEASED: January 23, 2019XR25N/M Translation Stage Positioner for XR25 and XR50 Stages, Metric
XR25N/M - Translation Stage Positioner for XR25 and XR50 Stages, Metric RELEASED: January 23, 2019XR25N1 Translation Stage Return Positioner for XR25 and XR50 Stages
XR25N1 - Translation Stage Return Positioner for XR25 and XR50 Stages RELEASED: January 23, 2019XR25N Translation Stage Positioner for XR25 and XR50 Stages
XR25N - Translation Stage Positioner for XR25 and XR50 Stages RELEASED: January 23, 2019 (View Product Family )1 New Product! DMBP740B 35 mm x 52 mm Dual-Band Dichroic Mirror, 740 nm Cutoff, 940 nm Cut-On
DMBP740B - 35 mm x 52 mm Dual-Band Dichroic Mirror, 740 nm Cutoff, 940 nm Cut-On RELEASED: January 21, 2019Externally SM1-Threaded Fiber Adapters (View Product Family )2 New Products! SM1SC1 SC/PC Fiber Adapter Plate with External SM1 (1.035"-40) Threads
SM1SC1 - SC/PC Fiber Adapter Plate with External SM1 (1.035"-40) Threads RELEASED: January 21, 2019SM1LC LC/PC Fiber Adapter Plate with External SM1 (1.035"-40) Threads
SM1LC - LC/PC Fiber Adapter Plate with External SM1 (1.035"-40) Threads RELEASED: January 21, 2019Rail Platform Positioners for 95 mm Rails (View Product Family )4 New Products! XT95NR/M Rail Platform Return Positioner for 95 mm Rails, M6 Locking Screw
XT95NR/M - Rail Platform Return Positioner for 95 mm Rails, M6 Locking Screw RELEASED: January 18, 2019 - Customer Inspired Product! XT95N/M Rail Platform Positioner for 95 mm Rails, M6 Locking Screw
XT95N/M - Rail Platform Positioner for 95 mm Rails, M6 Locking Screw RELEASED: January 18, 2019 - Customer Inspired Product! XT95NR Rail Platform Return Positioner for 95 mm Rails, 1/4"-20 Locking Screw
XT95NR - Rail Platform Return Positioner for 95 mm Rails, 1/4"-20 Locking Screw RELEASED: January 18, 2019 - Customer Inspired Product! XT95N Rail Platform Positioner for 95 mm Rails, 1/4"-20 Locking Screw
XT95N - Rail Platform Positioner for 95 mm Rails, 1/4"-20 Locking Screw RELEASED: January 18, 2019 - Customer Inspired Product! Visible Faraday Rotators (View Product Family )2 New Products! I633R5 45° Faraday Rotator, CWL = 633 nm
I633R5 - 45° Faraday Rotator, CWL = 633 nm RELEASED: January 16, 2019 - Customer Inspired Product! I532R5 45° Faraday Rotator, CWL = 532 nm
I532R5 - 45° Faraday Rotator, CWL = 532 nm RELEASED: January 09, 2019 - Customer Inspired Product! Diffuse Reflective Film Polarizer for Near-Infrared Light (600 - 1100 nm) (View Product Family )1 New Product! LPNIRE11S 280.0 x 280.0 mm Diffuse Reflective Polarizer Sheet, 600 - 1100 nm
LPNIRE11S - 280.0 x 280.0 mm Diffuse Reflective Polarizer Sheet, 600 - 1100 nm RELEASED: January 16, 2019 - Customer Inspired Product! Rail Platform Positioners for Dovetail Rails (View Product Family )2 New Products! RCN1 Rail Carrier Return Positioner for Dovetail Rails
RCN1 - Rail Carrier Return Positioner for Dovetail Rails RELEASED: January 15, 2019RCN Rail Carrier Positioner for Dovetail Rails
RCN - Rail Carrier Positioner for Dovetail Rails RELEASED: January 15, 2019Ø2" 90° Off-Axis Parabolic Mirrors with Through Holes (View Product Family )4 New Products! MPD269H-M03 Ø2" 90° Off-Axis Parabolic Mirror with Ø3 mm Hole Parallel to Focused Beam, Unprot. gold, RFL = 6"
MPD269H-M03 - Ø2" 90° Off-Axis Parabolic Mirror with Ø3 mm Hole Parallel to Focused Beam, Unprot. gold, RFL = 6" RELEASED: January 15, 2019 - Customer Inspired Product! MPD249V-M03 Ø2" 90° Off-Axis Parabolic Mirror with Ø3.2 mm Hole Parallel to Collimated Beam, Unprot. Gold, RFL= 4"
MPD249V-M03 - Ø2" 90° Off-Axis Parabolic Mirror with Ø3.2 mm Hole Parallel to Collimated Beam, Unprot. Gold, RFL= 4" RELEASED: January 15, 2019 - Customer Inspired Product! MPD269V-M03 Ø2" 90° Off-Axis Parabolic Mirror with Ø3.2 mm Hole Parallel to Collimated Beam, Unprot. Gold, RFL = 6"
MPD269V-M03 - Ø2" 90° Off-Axis Parabolic Mirror with Ø3.2 mm Hole Parallel to Collimated Beam, Unprot. Gold, RFL = 6" RELEASED: November 30, 2018 - Customer Inspired Product! MPD229H-M03 Ø2" 90° Off-Axis Parabolic Mirror with Ø3 mm Hole Parallel to Focused Beam, Unprot. Gold, RFL = 2"
MPD229H-M03 - Ø2" 90° Off-Axis Parabolic Mirror with Ø3 mm Hole Parallel to Focused Beam, Unprot. Gold, RFL = 2" RELEASED: November 30, 2018 - Customer Inspired Product! Ø2" 90° Off-Axis Parabolic Mirrors, Unprotected Gold Coating (View Product Family )2 New Products! MPD229-M03 Ø2" 90° Off-Axis Parabolic Mirror, Unprot. Gold, RFL=2"
MPD229-M03 - Ø2" 90° Off-Axis Parabolic Mirror, Unprot. Gold, RFL=2" RELEASED: January 15, 2019 - Customer Inspired Product! MPD269-M03 Ø2" 90° Off-Axis Parabolic Mirror, Unprot. Gold, RFL = 6"
MPD269-M03 - Ø2" 90° Off-Axis Parabolic Mirror, Unprot. Gold, RFL = 6" RELEASED: November 30, 2018 - Customer Inspired Product! Ø1/2" 90° Off-Axis Parabolic Mirrors, Unprotected Gold Coating (View Product Family )4 New Products! MPD01M9-M03 Ø1/2" 90° Off-Axis Parabolic Mirror, Unprot. Gold, RFL = 33 mm
MPD01M9-M03 - Ø1/2" 90° Off-Axis Parabolic Mirror, Unprot. Gold, RFL = 33 mm RELEASED: January 15, 2019 - Customer Inspired Product! MPD029-M03 Ø1/2" 90° Off-Axis Parabolic Mirror, Unprot. Gold, RFL = 2"
MPD029-M03 - Ø1/2" 90° Off-Axis Parabolic Mirror, Unprot. Gold, RFL = 2" RELEASED: November 30, 2018 - Customer Inspired Product! MPD019-M03 Ø1/2" 90° Off-Axis Parabolic Mirror, Unprot. Gold, RFL = 1"
MPD019-M03 - Ø1/2" 90° Off-Axis Parabolic Mirror, Unprot. Gold, RFL = 1" RELEASED: November 30, 2018 - Customer Inspired Product! MPD00M9-M03 Ø1/2" 90° Off-Axis Parabolic Mirror, Unprot. Gold, RFL = 15 mm
MPD00M9-M03 - Ø1/2" 90° Off-Axis Parabolic Mirror, Unprot. Gold, RFL = 15 mm RELEASED: November 30, 2018 - Customer Inspired Product! Rail Platform Positioners for 66 mm Rails (View Product Family )1 New Product! XT66N1 Rail Platform Return Positioner for 66 mm Rails
XT66N1 - Rail Platform Return Positioner for 66 mm Rails RELEASED: January 14, 2019Ø2" Broadband Dielectric Concave Mirrors (750 - 1100 nm) (View Product Family )3 New Products! CM508-1000-E03 Ø2" Dielectric-Coated Concave Mirror, 750 - 1100 nm, f = 1000 mm
CM508-1000-E03 - Ø2" Dielectric-Coated Concave Mirror, 750 - 1100 nm, f = 1000 mm RELEASED: January 14, 2019 - Customer Inspired Product! CM508-750-E03 Ø2" Dielectric-Coated Concave Mirror, 750 - 1100 nm, f = 750 mm
CM508-750-E03 - Ø2" Dielectric-Coated Concave Mirror, 750 - 1100 nm, f = 750 mm RELEASED: January 14, 2019 - Customer Inspired Product! CM508-500-E03 Ø2" Dielectric-Coated Concave Mirror, 750 - 1100 nm, f = 500 mm
CM508-500-E03 - Ø2" Dielectric-Coated Concave Mirror, 750 - 1100 nm, f = 500 mm RELEASED: January 14, 2019 - Customer Inspired Product! Ø1" Broadband Dielectric Concave Mirrors (750 - 1100 nm) (View Product Family )6 New Products! CM254-1000-E03 Ø1" Dielectric-Coated Concave Mirror, 750 - 1100 nm, f = 1000 mm
CM254-1000-E03 - Ø1" Dielectric-Coated Concave Mirror, 750 - 1100 nm, f = 1000 mm RELEASED: January 14, 2019 - Customer Inspired Product! CM254-750-E03 Ø1" Dielectric-Coated Concave Mirror, 750 - 1100 nm, f = 750 mm
CM254-750-E03 - Ø1" Dielectric-Coated Concave Mirror, 750 - 1100 nm, f = 750 mm RELEASED: January 14, 2019 - Customer Inspired Product! CM254-500-E03 Ø1" Dielectric-Coated Concave Mirror, 750 - 1100 nm, f = 500 mm
CM254-500-E03 - Ø1" Dielectric-Coated Concave Mirror, 750 - 1100 nm, f = 500 mm RELEASED: January 14, 2019 - Customer Inspired Product! CM254-250-E03 Ø1" Dielectric-Coated Concave Mirror, 750 - 1100 nm, f = 250 mm
CM254-250-E03 - Ø1" Dielectric-Coated Concave Mirror, 750 - 1100 nm, f = 250 mm RELEASED: January 14, 2019 - Customer Inspired Product! CM254-200-E03 Ø1" Dielectric-Coated Concave Mirror, 750 - 1100 nm, f = 200 mm
CM254-200-E03 - Ø1" Dielectric-Coated Concave Mirror, 750 - 1100 nm, f = 200 mm RELEASED: December 13, 2018 - Customer Inspired Product! CM254-150-E03 Ø1" Dielectric-Coated Concave Mirror, 750 - 1100 nm, f = 150 mm
CM254-150-E03 - Ø1" Dielectric-Coated Concave Mirror, 750 - 1100 nm, f = 150 mm RELEASED: December 13, 2018 - Customer Inspired Product! Platform Mounts for Beamsplitter Cubes and Right-Angle Prisms (View Product Family )2 New Products! BSH05/M Platform Mount for 1/2" or 12.5 mm Beamsplitters and Right-Angle Prisms, M4 Tap
BSH05/M - Platform Mount for 1/2" or 12.5 mm Beamsplitters and Right-Angle Prisms, M4 Tap RELEASED: January 14, 2019BSH05 Platform Mount for 1/2" or 12.5 mm Beamsplitters and Right-Angle Prisms, 8-32 Tap
BSH05 - Platform Mount for 1/2" or 12.5 mm Beamsplitters and Right-Angle Prisms, 8-32 Tap RELEASED: January 14, 2019Near-IR Faraday Rotators (View Product Family )3 New Products! I1550R5 45° Faraday Rotator, CWL = 1550 nm
I1550R5 - 45° Faraday Rotator, CWL = 1550 nm RELEASED: January 09, 2019 - Customer Inspired Product! I1064R3 45° Faraday Rotator, CWL = 1064 nm
I1064R3 - 45° Faraday Rotator, CWL = 1064 nm RELEASED: January 09, 2019 - Customer Inspired Product! I780R5 45° Faraday Rotator, CWL = 780 nm
I780R5 - 45° Faraday Rotator, CWL = 780 nm RELEASED: January 09, 2019 - Customer Inspired Product! Rail Platform Positioners for 34 mm Rails (View Product Family )2 New Products! XT34N1 Rail Platform Return Positioner for 34 mm Rails
XT34N1 - Rail Platform Return Positioner for 34 mm Rails RELEASED: January 09, 2019XT34N Rail Platform Positioner for 34 mm Rails
XT34N - Rail Platform Positioner for 34 mm Rails RELEASED: January 09, 2019Internally SM05-Threaded Fiber Adapters (View Product Family )1 New Product! PM20-APC FC/APC Fiber Adapter Cap with Internal SM05 (0.535"-40) Threads
PM20-APC - FC/APC Fiber Adapter Cap with Internal SM05 (0.535"-40) Threads RELEASED: January 08, 2019 - Customer Inspired Product! Internally SM1-Threaded Fiber Adapters (View Product Family )1 New Product! S120-APC FC/APC Fiber Adapter Cap with Internal SM1 (1.035"-40) Threads
S120-APC - FC/APC Fiber Adapter Cap with Internal SM1 (1.035"-40) Threads RELEASED: January 08, 2019 - Customer Inspired Product! 780 nm Fused Fiber Polarization Combiners/Splitters (View Product Family )3 New Products! PFC780F Fused Fiber Polarization Combiner/Splitter, 780 ± 15 nm, FC/PC
PFC780F - Fused Fiber Polarization Combiner/Splitter, 780 ± 15 nm, FC/PC RELEASED: January 08, 2019PFC780B Fused Fiber Polarization Combiner/Splitter, 780 ± 15 nm, No Connectors
PFC780B - Fused Fiber Polarization Combiner/Splitter, 780 ± 15 nm, No Connectors RELEASED: January 08, 2019PFC780A Fused Fiber Polarization Combiner/Splitter, 780 ± 15 nm, FC/APC
PFC780A - Fused Fiber Polarization Combiner/Splitter, 780 ± 15 nm, FC/APC RELEASED: January 08, 2019Ø1/2" to Ø6 mm Angle Post Clamp (View Product Family )2 New Products! MSWCA/M Rotating Clamp for Ø1/2" to Ø6 mm Posts, 360° Continuously Adjustable, 5 mm Hex
MSWCA/M - Rotating Clamp for Ø1/2" to Ø6 mm Posts, 360° Continuously Adjustable, 5 mm Hex RELEASED: January 07, 2019MSWCA Rotating Clamp for Ø1/2" to Ø6 mm Posts, 360° Continuously Adjustable, 3/16" Hex
MSWCA - Rotating Clamp for Ø1/2" to Ø6 mm Posts, 360° Continuously Adjustable, 3/16" Hex RELEASED: January 07, 2019Mid-IR Beam Expanders, Broadband AR Coated: 7 - 12 µm (View Product Family )3 New Products! GBE10-E3 10X Mid-IR Galilean Beam Expander, AR Coated: 7 - 12 µm
GBE10-E3 - 10X Mid-IR Galilean Beam Expander, AR Coated: 7 - 12 µm RELEASED: December 28, 2018GBE05-E3 5X Mid-IR Galilean Beam Expander, AR Coated: 7 - 12 µm
GBE05-E3 - 5X Mid-IR Galilean Beam Expander, AR Coated: 7 - 12 µm RELEASED: December 28, 2018GBE02-E3 2X Mid-IR Galilean Beam Expander, AR Coated: 7 - 12 µm
GBE02-E3 - 2X Mid-IR Galilean Beam Expander, AR Coated: 7 - 12 µm RELEASED: December 28, 2018Ø2" Protected Silver-Coated Concave Mirrors: 450 nm - 20 µm (View Product Family )3 New Products! CM508-1000-P01 Ø2" Silver-Coated Concave Mirror, f = 1000.0 mm
CM508-1000-P01 - Ø2" Silver-Coated Concave Mirror, f = 1000.0 mm RELEASED: December 28, 2018 - Customer Inspired Product! CM508-750-P01 Ø2" Silver-Coated Concave Mirror, f = 750.0 mm
CM508-750-P01 - Ø2" Silver-Coated Concave Mirror, f = 750.0 mm RELEASED: December 28, 2018 - Customer Inspired Product! CM508-500-P01 Ø2" Silver-Coated Concave Mirror, f = 500.0 mm
CM508-500-P01 - Ø2" Silver-Coated Concave Mirror, f = 500.0 mm RELEASED: December 28, 2018 - Customer Inspired Product! Ø1" Protected Silver-Coated Concave Mirrors: 450 nm - 20 µm (View Product Family )4 New Products! CM254-1000-P01 Ø1" Silver-Coated Concave Mirror, f = 1000.0 mm
CM254-1000-P01 - Ø1" Silver-Coated Concave Mirror, f = 1000.0 mm RELEASED: December 28, 2018 - Customer Inspired Product! CM254-750-P01 Ø1" Silver-Coated Concave Mirror, f = 750.0 mm
CM254-750-P01 - Ø1" Silver-Coated Concave Mirror, f = 750.0 mm RELEASED: December 28, 2018 - Customer Inspired Product! CM254-500-P01 Ø1" Silver-Coated Concave Mirror, f = 500.0 mm
CM254-500-P01 - Ø1" Silver-Coated Concave Mirror, f = 500.0 mm RELEASED: December 28, 2018 - Customer Inspired Product! CM254-250-P01 Ø1" Silver-Coated Concave Mirror, f = 250.0 mm
CM254-250-P01 - Ø1" Silver-Coated Concave Mirror, f = 250.0 mm RELEASED: December 28, 2018 - Customer Inspired Product! Vega Series Complete Preconfigured Systems (View Product Family )2 New Products! VEG220C1 Swept Source OCT Imaging System, 1300 nm, 200 kHz
VEG220C1 - Swept Source OCT Imaging System, 1300 nm, 200 kHz RELEASED: December 21, 2018VEG210C1 Swept Source OCT Imaging System, 1300 nm, 100 kHz
VEG210C1 - Swept Source OCT Imaging System, 1300 nm, 100 kHz RELEASED: December 21, 2018OCT Base Units (Required OCT System Component) (View Product Family )2 New Products! VEG220 Vega OCT Base Unit, 1300 nm, 16 µm Resolution, 200 kHz
VEG220 - Vega OCT Base Unit, 1300 nm, 16 µm Resolution, 200 kHz RELEASED: December 21, 2018VEG210 Vega OCT Base Unit, 1300 nm, 16 µm Resolution, 100 kHz
VEG210 - Vega OCT Base Unit, 1300 nm, 16 µm Resolution, 100 kHz RELEASED: December 21, 2018 (View Product Family )2 New Products! VFA133/M Mounting Adapter for Ø1.33" CF Vacuum Flange, M4 and M6 Taps
VFA133/M - Mounting Adapter for Ø1.33" CF Vacuum Flange, M4 and M6 Taps RELEASED: December 20, 2018 - Customer Inspired Product! VFA133 Mounting Adapter for Ø1.33" CF Vacuum Flange, 8-32 and 1/4"-20 Taps
VFA133 - Mounting Adapter for Ø1.33" CF Vacuum Flange, 8-32 and 1/4"-20 Taps RELEASED: December 20, 2018 - Customer Inspired Product! Ø2" Concave Mirrors: UV-Enhanced Aluminum, 250 - 450 nm (View Product Family )3 New Products! CM508-1000-F01 Ø2" UV Enhanced Al-Coated Concave Mirror, f = 1000.0 mm
CM508-1000-F01 - Ø2" UV Enhanced Al-Coated Concave Mirror, f = 1000.0 mm RELEASED: December 17, 2018 - Customer Inspired Product! CM508-750-F01 Ø2" UV Enhanced Al-Coated Concave Mirror, f = 750.0 mm
CM508-750-F01 - Ø2" UV Enhanced Al-Coated Concave Mirror, f = 750.0 mm RELEASED: December 17, 2018 - Customer Inspired Product! CM508-500-F01 Ø2" UV Enhanced Al-Coated Concave Mirror, f = 500.0 mm
CM508-500-F01 - Ø2" UV Enhanced Al-Coated Concave Mirror, f = 500.0 mm RELEASED: December 17, 2018 - Customer Inspired Product! Ø1" Concave Mirrors: UV-Enhanced Aluminum, 250 - 450 nm (View Product Family )4 New Products! CM254-1000-F01 Ø1" UV Enhanced Al-Coated Concave Mirror, f = 1000.0 mm
CM254-1000-F01 - Ø1" UV Enhanced Al-Coated Concave Mirror, f = 1000.0 mm RELEASED: December 17, 2018 - Customer Inspired Product! CM254-750-F01 Ø1" UV Enhanced Al-Coated Concave Mirror, f = 750.0 mm
CM254-750-F01 - Ø1" UV Enhanced Al-Coated Concave Mirror, f = 750.0 mm RELEASED: December 17, 2018 - Customer Inspired Product! CM254-500-F01 Ø1" UV Enhanced Al-Coated Concave Mirror, f = 500.0 mm
CM254-500-F01 - Ø1" UV Enhanced Al-Coated Concave Mirror, f = 500.0 mm RELEASED: December 17, 2018 - Customer Inspired Product! CM254-250-F01 Ø1" UV Enhanced Al-Coated Concave Mirror, f = 250.0 mm
CM254-250-F01 - Ø1" UV Enhanced Al-Coated Concave Mirror, f = 250.0 mm RELEASED: December 17, 2018 - Customer Inspired Product! Microscope Objective Cases (Lids and Canisters Sold Separately) (View Product Family )2 New Products! OC2CM Lid for Objective Case, Internal C-Mount (1.000"-32) Threads
OC2CM - Lid for Objective Case, Internal C-Mount (1.000"-32) Threads RELEASED: December 17, 2018 - Customer Inspired Product! OC2SM05 Lid for Objective Case, Internal SM05 (0.535"-40) Threads
OC2SM05 - Lid for Objective Case, Internal SM05 (0.535"-40) Threads RELEASED: December 17, 2018Compact Five-Axis Stage with Pedestal and Top Plate, 62.5 mm (2.46") Deck Height (View Product Family )2 New Products! PY005-K1/M Compact Five-Axis Stage with Top Mounting Plate, 62.5 mm (2.46") Deck Height, Metric
PY005-K1/M - Compact Five-Axis Stage with Top Mounting Plate, 62.5 mm (2.46") Deck Height, Metric RELEASED: December 13, 2018PY005-K1 Compact Five-Axis Stage with Top Mounting Plate, 62.5 mm (2.46") Deck Height
PY005-K1 - Compact Five-Axis Stage with Top Mounting Plate, 62.5 mm (2.46") Deck Height RELEASED: December 13, 2018Ø2" Broadband Dielectric Concave Mirrors (400 - 750 nm) (View Product Family )3 New Products! CM508-1000-E02 Ø2" Dielectric-Coated Concave Mirror, 400 - 750 nm, f = 1000 mm
CM508-1000-E02 - Ø2" Dielectric-Coated Concave Mirror, 400 - 750 nm, f = 1000 mm RELEASED: December 13, 2018 - Customer Inspired Product! CM508-750-E02 Ø2" Dielectric-Coated Concave Mirror, 400 - 750 nm, f = 750 mm
CM508-750-E02 - Ø2" Dielectric-Coated Concave Mirror, 400 - 750 nm, f = 750 mm RELEASED: December 13, 2018 - Customer Inspired Product! CM508-500-E02 Ø2" Dielectric-Coated Concave Mirror, 400 - 750 nm, f = 500 mm
CM508-500-E02 - Ø2" Dielectric-Coated Concave Mirror, 400 - 750 nm, f = 500 mm RELEASED: December 13, 2018 - Customer Inspired Product! Ø1" Broadband Dielectric Concave Mirrors (400 - 750 nm) (View Product Family )4 New Products! CM254-1000-E02 Ø1" Dielectric-Coated Concave Mirror, 400 - 750 nm, f = 1000 mm
CM254-1000-E02 - Ø1" Dielectric-Coated Concave Mirror, 400 - 750 nm, f = 1000 mm RELEASED: December 13, 2018 - Customer Inspired Product! CM254-750-E02 Ø1" Dielectric-Coated Concave Mirror, 400 - 750 nm, f = 750 mm
CM254-750-E02 - Ø1" Dielectric-Coated Concave Mirror, 400 - 750 nm, f = 750 mm RELEASED: December 13, 2018 - Customer Inspired Product! CM254-500-E02 Ø1" Dielectric-Coated Concave Mirror, 400 - 750 nm, f = 500 mm
CM254-500-E02 - Ø1" Dielectric-Coated Concave Mirror, 400 - 750 nm, f = 500 mm RELEASED: December 13, 2018 - Customer Inspired Product! CM254-250-E02 Ø1" Dielectric-Coated Concave Mirror, 400 - 750 nm, f = 250 mm
CM254-250-E02 - Ø1" Dielectric-Coated Concave Mirror, 400 - 750 nm, f = 250 mm RELEASED: December 13, 2018 - Customer Inspired Product! 980 nm Fused Fiber Polarization Combiners/Splitters (View Product Family )3 New Products! PFC980F Fused Fiber Polarization Combiner/Splitter, 980 ± 15 nm, FC/PC
PFC980F - Fused Fiber Polarization Combiner/Splitter, 980 ± 15 nm, FC/PC RELEASED: December 13, 2018PFC980B Fused Fiber Polarization Combiner/Splitter, 980 ± 15 nm, No Connectors
PFC980B - Fused Fiber Polarization Combiner/Splitter, 980 ± 15 nm, No Connectors RELEASED: December 13, 2018PFC980A Fused Fiber Polarization Combiner/Splitter, 980 ± 15 nm, FC/APC
PFC980A - Fused Fiber Polarization Combiner/Splitter, 980 ± 15 nm, FC/APC RELEASED: December 13, 201830:70 (R:T) Cube Beamsplitters (View Product Family )1 New Product! BS052 30:70 (R:T) Non-Polarizing Beamsplitter Cube, 400 - 700 nm, 1/2"
BS052 - 30:70 (R:T) Non-Polarizing Beamsplitter Cube, 400 - 700 nm, 1/2" RELEASED: December 12, 2018 - Customer Inspired Product! Benchtop Electronics Enclosure with Pre-Installed Accessories (View Product Family )1 New Product! EC2C Benchtop Enclosure with Pre-Installed Electronics Modules, 200 mm x 300 mm x 96 mm, Gray
EC2C - Benchtop Enclosure with Pre-Installed Electronics Modules, 200 mm x 300 mm x 96 mm, Gray RELEASED: December 12, 2018 - Customer Inspired Product! Longpass Dichroic Mirror/Beamsplitter: 1150 nm Cut-On Wavelength (View Product Family )1 New Product! DMLP1150B 35 mm x 52 mm Longpass Dichroic Mirror, 1150 nm Cut-On
DMLP1150B - 35 mm x 52 mm Longpass Dichroic Mirror, 1150 nm Cut-On RELEASED: December 10, 2018Longpass Dichroic Mirror/Beamsplitter: 735 nm Cut-On Wavelength (View Product Family )1 New Product! DMLP735B 35 mm x 52 mm Longpass Dichroic Mirror, 735 nm Cut-On
DMLP735B - 35 mm x 52 mm Longpass Dichroic Mirror, 735 nm Cut-On RELEASED: December 10, 2018Hollow Retroreflector Mirror (View Product Family )1 New Product! HRR201-M01 Hollow Retroreflector, Ø0.9" Clear Aperture, Protected Gold Coating
HRR201-M01 - Hollow Retroreflector, Ø0.9" Clear Aperture, Protected Gold Coating RELEASED: December 07, 2018 - Customer Inspired Product! Extension Tubes with External C-Mount Threading and Internal SM1 Threading (View Product Family )5 New Products! CM1L30 Extension Tube, Internal SM1 Threading of 3" Depth, External C-Mount Threading, One Retaining Ring Included
CM1L30 - Extension Tube, Internal SM1 Threading of 3" Depth, External C-Mount Threading, One Retaining Ring Included RELEASED: December 07, 2018 - Customer Inspired Product! CM1L20 Extension Tube, Internal SM1 Threading of 2" Depth, External C-Mount Threading, One Retaining Ring Included
CM1L20 - Extension Tube, Internal SM1 Threading of 2" Depth, External C-Mount Threading, One Retaining Ring Included RELEASED: December 07, 2018 - Customer Inspired Product! CM1L10 Extension Tube, Internal SM1 Threading of 1" Depth, External C-Mount Threading, One Retaining Ring Included
CM1L10 - Extension Tube, Internal SM1 Threading of 1" Depth, External C-Mount Threading, One Retaining Ring Included RELEASED: December 07, 2018 - Customer Inspired Product! CM1L05 Extension Tube, Internal SM1 Threading of 0.50" Depth, External C-Mount Threading, One Retaining Ring Included
CM1L05 - Extension Tube, Internal SM1 Threading of 0.50" Depth, External C-Mount Threading, One Retaining Ring Included RELEASED: December 07, 2018 - Customer Inspired Product! CM1L03 Extension Tube, Internal SM1 Threading of 0.30" Depth, External C-Mount Threading, One Retaining Ring Included
CM1L03 - Extension Tube, Internal SM1 Threading of 0.30" Depth, External C-Mount Threading, One Retaining Ring Included RELEASED: December 07, 2018 - Customer Inspired Product! Ø2" Gold-Coated Concave Mirrors: 800 nm - 20 µm (View Product Family )3 New Products! CM508-1000-M01 Ø2" Gold-Coated Concave Mirror, f = 1000.0 mm
CM508-1000-M01 - Ø2" Gold-Coated Concave Mirror, f = 1000.0 mm RELEASED: December 07, 2018 - Customer Inspired Product! CM508-750-M01 Ø2" Gold-Coated Concave Mirror, f = 750.0 mm
CM508-750-M01 - Ø2" Gold-Coated Concave Mirror, f = 750.0 mm RELEASED: December 07, 2018 - Customer Inspired Product! CM508-500-M01 Ø2" Gold-Coated Concave Mirror, f = 500.0 mm
CM508-500-M01 - Ø2" Gold-Coated Concave Mirror, f = 500.0 mm RELEASED: December 07, 2018 - Customer Inspired Product! Ø1" Gold-Coated Concave Mirrors: 800 nm - 20 µm (View Product Family )4 New Products! CM254-1000-M01 Ø1" Gold-Coated Concave Mirror, f = 1000.0 mm
CM254-1000-M01 - Ø1" Gold-Coated Concave Mirror, f = 1000.0 mm RELEASED: December 07, 2018 - Customer Inspired Product! CM254-750-M01 Ø1" Gold-Coated Concave Mirror, f = 750.0 mm
CM254-750-M01 - Ø1" Gold-Coated Concave Mirror, f = 750.0 mm RELEASED: December 07, 2018 - Customer Inspired Product! CM254-500-M01 Ø1" Gold-Coated Concave Mirror, f = 500.0 mm
CM254-500-M01 - Ø1" Gold-Coated Concave Mirror, f = 500.0 mm RELEASED: December 07, 2018 - Customer Inspired Product! CM254-250-M01 Ø1" Gold-Coated Concave Mirror, f = 250.0 mm
CM254-250-M01 - Ø1" Gold-Coated Concave Mirror, f = 250.0 mm RELEASED: December 07, 2018 - Customer Inspired Product! (View Product Family )2 New Products! LSKGG4/M 4 mm Galvo-Galvo Scanner and Controller, M6 Taps
LSKGG4/M - 4 mm Galvo-Galvo Scanner and Controller, M6 Taps RELEASED: December 07, 2018LSKGG4 4 mm Galvo-Galvo Scanner and Controller, 1/4"-20 Taps
LSKGG4 - 4 mm Galvo-Galvo Scanner and Controller, 1/4"-20 Taps RELEASED: December 07, 2018Scanning Fabry-Perot Interferometers: 1.5 GHz FSR, Finesse > 200 (View Product Family )1 New Product! SA200-30C Scanning Fabry-Perot Interferometer, 3000-4400 nm, 1.5 GHz FSR, No Detector
SA200-30C - Scanning Fabry-Perot Interferometer, 3000-4400 nm, 1.5 GHz FSR, No Detector RELEASED: December 05, 20186-Axis NanoMax Stage with Stepper Motor Actuators (View Product Family )6 New Products! MAX683/M 6-Axis NanoMax Stage, Stepper Motors, Closed-Loop Piezos, Right-Handed, Metric
MAX683/M - 6-Axis NanoMax Stage, Stepper Motors, Closed-Loop Piezos, Right-Handed, Metric RELEASED: December 05, 2018MAX683 6-Axis NanoMax Stage, Stepper Motors, Closed-Loop Piezos, Right-Handed, Imperial
MAX683 - 6-Axis NanoMax Stage, Stepper Motors, Closed-Loop Piezos, Right-Handed, Imperial RELEASED: December 05, 2018MAX682/M 6-Axis NanoMax Stage, Stepper Motors, Open-Loop Piezos, Right-Handed, Metric
MAX682/M - 6-Axis NanoMax Stage, Stepper Motors, Open-Loop Piezos, Right-Handed, Metric RELEASED: December 05, 2018MAX682 6-Axis NanoMax Stage, Stepper Motors, Open-Loop Piezos, Right-Handed, Imperial
MAX682 - 6-Axis NanoMax Stage, Stepper Motors, Open-Loop Piezos, Right-Handed, Imperial RELEASED: December 05, 2018MAX681/M 6-Axis NanoMax Stage, Stepper Motors, No Piezos, Right-Handed, Metric
MAX681/M - 6-Axis NanoMax Stage, Stepper Motors, No Piezos, Right-Handed, Metric RELEASED: December 05, 2018MAX681 6-Axis NanoMax Stage, Stepper Motors, No Piezos, Right-Handed, Imperial
MAX681 - 6-Axis NanoMax Stage, Stepper Motors, No Piezos, Right-Handed, Imperial RELEASED: December 05, 2018Scanning System (Required OCT System Component) (View Product Family )2 New Products! OCTP-1300PS/M User-Customizable Scanner for 1300 nm & 1325 nm PS-OCT Systems, Metric
OCTP-1300PS/M - User-Customizable Scanner for 1300 nm & 1325 nm PS-OCT Systems, Metric RELEASED: December 04, 2018 - Customer Inspired Product! OCTP-1300PS User-Customizable Scanner for 1300 nm & 1325 nm PS-OCT Systems, Imperial
OCTP-1300PS - User-Customizable Scanner for 1300 nm & 1325 nm PS-OCT Systems, Imperial RELEASED: December 04, 2018 - Customer Inspired Product! Telesto Series Polarization-Sensitive Complete Preconfigured Systems (View Product Family )2 New Products! TEL220PSC2 Spectral Domain PS-OCT System, 1300 nm, 5.5 µm Resolution, 5.5 to 76 kHz
TEL220PSC2 - Spectral Domain PS-OCT System, 1300 nm, 5.5 µm Resolution, 5.5 to 76 kHz RELEASED: December 04, 2018 - Customer Inspired Product! TEL210PSC2 Spectral Domain PS-OCT System, 1325 nm, 12 µm Resolution, 5.5 to 76 kHz
TEL210PSC2 - Spectral Domain PS-OCT System, 1325 nm, 12 µm Resolution, 5.5 to 76 kHz RELEASED: December 04, 2018 - Customer Inspired Product! OCT Base Units (Required OCT System Component) (View Product Family )2 New Products! TEL220PS Telesto PS-OCT Base Unit, 1300 nm, 5.5 µm Resolution, 5.5 to 76 kHz
TEL220PS - Telesto PS-OCT Base Unit, 1300 nm, 5.5 µm Resolution, 5.5 to 76 kHz RELEASED: December 04, 2018 - Customer Inspired Product! TEL210PS Telesto PS-OCT Base Unit, 1325 nm, 12 µm Resolution, 5.5 to 76 kHz
TEL210PS - Telesto PS-OCT Base Unit, 1325 nm, 12 µm Resolution, 5.5 to 76 kHz RELEASED: December 04, 2018 - Customer Inspired Product! Ø1" 90° Off-Axis Parabolic Mirrors, Unprotected Gold Coating (View Product Family )3 New Products! MPD169-M03 Ø1" 90° Off-Axis Parabolic Mirror, Unprot. Gold, RFL = 3"
MPD169-M03 - Ø1" 90° Off-Axis Parabolic Mirror, Unprot. Gold, RFL = 3" RELEASED: November 30, 2018 - Customer Inspired Product! MPD149-M03 Ø1" 90° Off-Axis Parabolic Mirror, Unprot. Gold, RFL = 4"
MPD149-M03 - Ø1" 90° Off-Axis Parabolic Mirror, Unprot. Gold, RFL = 4" RELEASED: November 30, 2018 - Customer Inspired Product! MPD129-M03 Ø1" 90° Off-Axis Parabolic Mirror, Unprot. Gold, RFL = 2"
MPD129-M03 - Ø1" 90° Off-Axis Parabolic Mirror, Unprot. Gold, RFL = 2" RELEASED: November 30, 2018 - Customer Inspired Product! Shortpass Dichroic Mirror/Beamsplitter: 900 nm Cutoff Wavelength (View Product Family )4 New Products! DMSP900T Ø1/2" Shortpass Dichroic Mirror, 900 nm Cutoff
DMSP900T - Ø1/2" Shortpass Dichroic Mirror, 900 nm Cutoff RELEASED: November 30, 2018 - Customer Inspired Product! DMSP900R 25 x 36mm Shortpass Dichroic Mirror, 900 nm Cutoff
DMSP900R - 25 x 36mm Shortpass Dichroic Mirror, 900 nm Cutoff RELEASED: November 30, 2018 - Customer Inspired Product! DMSP900L Ø2" Shortpass Dichroic Mirror, 900 nm Cutoff
DMSP900L - Ø2" Shortpass Dichroic Mirror, 900 nm Cutoff RELEASED: November 30, 2018 - Customer Inspired Product! DMSP900 Ø1" Shortpass Dichroic Mirror, 900 nm Cutoff
DMSP900 - Ø1" Shortpass Dichroic Mirror, 900 nm Cutoff RELEASED: November 30, 2018 - Customer Inspired Product! 5.00 - 9.50 µm Bandpass Filters (View Product Family )1 New Product! FB5068-100 Ø25 mm IR Bandpass Filter, CWL = 5.068 µm, FWHM = 100 nm
FB5068-100 - Ø25 mm IR Bandpass Filter, CWL = 5.068 µm, FWHM = 100 nm RELEASED: November 29, 2018 - Customer Inspired Product! 1.75 - 4.75 µm Bandpass Filters (View Product Family )3 New Products! FB4260-105 Ø25 mm IR Bandpass Filter, CWL = 4.26 µm, FWHM = 105 nm
FB4260-105 - Ø25 mm IR Bandpass Filter, CWL = 4.26 µm, FWHM = 105 nm RELEASED: November 29, 2018 - Customer Inspired Product! FB3330-150 Ø25 mm IR Bandpass Filter, CWL = 3.33 µm, FWHM = 150 nm
FB3330-150 - Ø25 mm IR Bandpass Filter, CWL = 3.33 µm, FWHM = 150 nm RELEASED: November 29, 2018 - Customer Inspired Product! FB2300-50 Ø25 mm IR Bandpass Filter, CWL = 2.30 µm, FWHM = 50 nm
FB2300-50 - Ø25 mm IR Bandpass Filter, CWL = 2.30 µm, FWHM = 50 nm RELEASED: November 29, 2018 - Customer Inspired Product! Breadboards for Enclosures (View Product Family )4 New Products! MSBU1823/M Unanodized Aluminum Breadboard for EC2030 Enclosures, 180 mm x 230 mm x 7 mm, M4 and M6 High-Density Taps
MSBU1823/M - Unanodized Aluminum Breadboard for EC2030 Enclosures, 180 mm x 230 mm x 7 mm, M4 and M6 High-Density Taps RELEASED: November 28, 2018MSBU1823 Unanodized Aluminum Breadboard for EC2030 Enclosures, 7.09" x 9.06" x 0.28", 8-32 and 1/4"-20 High-Density Taps
MSBU1823 - Unanodized Aluminum Breadboard for EC2030 Enclosures, 7.09" x 9.06" x 0.28", 8-32 and 1/4"-20 High-Density Taps RELEASED: November 28, 2018MSB1823/M Aluminum Breadboard for EC2030 Enclosures, 180 mm x 230 mm x 7 mm, M4 and M6 High-Density Taps
MSB1823/M - Aluminum Breadboard for EC2030 Enclosures, 180 mm x 230 mm x 7 mm, M4 and M6 High-Density Taps RELEASED: November 28, 2018MSB1823 Aluminum Breadboard for EC2030 Enclosures, 7.09" x 9.06" x 0.28", 8-32 and 1/4"-20 High-Density Taps
MSB1823 - Aluminum Breadboard for EC2030 Enclosures, 7.09" x 9.06" x 0.28", 8-32 and 1/4"-20 High-Density Taps RELEASED: November 28, 2018