Thorlabs has a wide selection of spherical concave mirrors with metallic or dielectric coatings that together span the 250 nm - 20 µm spectral range, with focal lengths from 9.5 mm to 1000 mm. Our mirrors with dielectric coatings offer >99% average reflectance in the 350 - 400 nm, 400 - 750 nm, 750 - 1100 nm, or 1280 - 1600 nm spectral ranges. Back side polished mirror options are also available for the dielectric coating ranges of 400 - 750 nm and 750 - 1100 nm. Our mirrors with metallic coatings are offered in UV enhanced aluminum (250 - 450 nm), protected aluminum (450 nm - 2 µm), protected silver (450 nm - 2 µm), protected gold (800 nm - 20 µm), and mid-infrared enhanced gold for Herriott cell mirrors (2 - 20 µm). We also offer crystal-coated concave mirrors with extremely high reflectance at 1064 nm or 1550 nm with 1 m radii of curvature.
Ø1" Broadband Dielectric Concave Mirrors (400 - 750 nm), Back Side Polished (View Product Family) 4 New Products!
CM254P-075-E02 Ø1" Dielectric-Coated Concave Mirror, 400 - 750 nm, f = 75 mm, Back Side Polished
CM254P-075-E02- Ø1" Dielectric-Coated Concave Mirror, 400 - 750 nm, f = 75 mm, Back Side Polished RELEASED: November 10, 2020
CM254P-100-E02 Ø1" Dielectric-Coated Concave Mirror, 400 - 750 nm, f = 100 mm, Back Side Polished
CM254P-100-E02- Ø1" Dielectric-Coated Concave Mirror, 400 - 750 nm, f = 100 mm, Back Side Polished RELEASED: November 06, 2020
CM254P-050-E02 Ø1" Dielectric-Coated Concave Mirror, 400 - 750 nm, f = 50 mm, Back Side Polished
CM254P-050-E02- Ø1" Dielectric-Coated Concave Mirror, 400 - 750 nm, f = 50 mm, Back Side Polished RELEASED: November 06, 2020
CM254P-025-E02 Ø1" Dielectric-Coated Concave Mirror, 400 - 750 nm, f = 25 mm, Back Side Polished
CM254P-025-E02- Ø1" Dielectric-Coated Concave Mirror, 400 - 750 nm, f = 25 mm, Back Side Polished RELEASED: November 06, 2020
Ø1" Broadband Dielectric Concave Mirrors (750 - 1100 nm), Back Side Polished (View Product Family) 4 New Products!
CM254P-100-E03 Ø1" Dielectric-Coated Concave Mirror, 750 - 1100 nm, f = 100 mm, Back Side Polished
CM254P-100-E03- Ø1" Dielectric-Coated Concave Mirror, 750 - 1100 nm, f = 100 mm, Back Side Polished RELEASED: November 06, 2020
CM254P-075-E03 Ø1" Dielectric-Coated Concave Mirror, 750 - 1100 nm, f = 75 mm, Back Side Polished
CM254P-075-E03- Ø1" Dielectric-Coated Concave Mirror, 750 - 1100 nm, f = 75 mm, Back Side Polished RELEASED: November 06, 2020
CM254P-050-E03 Ø1" Dielectric-Coated Concave Mirror, 750 - 1100 nm, f = 50 mm, Back Side Polished
CM254P-050-E03- Ø1" Dielectric-Coated Concave Mirror, 750 - 1100 nm, f = 50 mm, Back Side Polished RELEASED: November 06, 2020
CM254P-025-E03 Ø1" Dielectric-Coated Concave Mirror, 750 - 1100 nm, f = 25 mm, Back Side Polished
CM254P-025-E03- Ø1" Dielectric-Coated Concave Mirror, 750 - 1100 nm, f = 25 mm, Back Side Polished RELEASED: November 06, 2020
Ø1/2" Broadband Dielectric Concave Mirrors (750 - 1100 nm), Back Side Polished (View Product Family) 3 New Products!
CM127P-050-E03 Ø1/2" Dielectric-Coated Concave Mirror, 750 - 1100 nm, f = 50 mm, Back Side Polished
CM127P-050-E03- Ø1/2" Dielectric-Coated Concave Mirror, 750 - 1100 nm, f = 50 mm, Back Side Polished RELEASED: November 06, 2020
CM127P-025-E03 Ø1/2" Dielectric-Coated Concave Mirror, 750 - 1100 nm, f = 25 mm, Back Side Polished
CM127P-025-E03- Ø1/2" Dielectric-Coated Concave Mirror, 750 - 1100 nm, f = 25 mm, Back Side Polished RELEASED: November 06, 2020
CM127P-012-E03 Ø1/2" Dielectric-Coated Concave Mirror, 750 - 1100 nm, f = 12 mm, Back Side Polished
CM127P-012-E03- Ø1/2" Dielectric-Coated Concave Mirror, 750 - 1100 nm, f = 12 mm, Back Side Polished RELEASED: November 06, 2020
Ø1/2" Broadband Dielectric Concave Mirrors (400 - 750 nm), Back Side Polished (View Product Family) 3 New Products!
CM127P-050-E02 Ø1/2" Dielectric-Coated Concave Mirror, 400 - 750 nm, f = 50 mm, Back Side Polished
CM127P-050-E02- Ø1/2" Dielectric-Coated Concave Mirror, 400 - 750 nm, f = 50 mm, Back Side Polished RELEASED: November 06, 2020
CM127P-025-E02 Ø1/2" Dielectric-Coated Concave Mirror, 400 - 750 nm, f = 25 mm, Back Side Polished
CM127P-025-E02- Ø1/2" Dielectric-Coated Concave Mirror, 400 - 750 nm, f = 25 mm, Back Side Polished RELEASED: November 06, 2020
CM127P-012-E02 Ø1/2" Dielectric-Coated Concave Mirror, 400 - 750 nm, f = 12 mm, Back Side Polished
CM127P-012-E02- Ø1/2" Dielectric-Coated Concave Mirror, 400 - 750 nm, f = 12 mm, Back Side Polished RELEASED: November 06, 2020
Ø8 mm Crystalline Supermirrors on Ø1" Substrate, Concave (View Product Family) 1 New Product!
XM11R8 Ø8 mm Crystalline Concave Supermirror on Ø1" UVFS Substrate, 1064 nm, 1 m Radius of Curvature
XM11R8- Ø8 mm Crystalline Concave Supermirror on Ø1" UVFS Substrate, 1064 nm, 1 m Radius of Curvature RELEASED: November 02, 2020
Ø8 mm Crystalline Supermirrors on Ø1" Substrate, Plano (View Product Family) 1 New Product!
XM11P8 Ø8 mm Crystalline Supermirror on Ø1" UVFS Substrate, 1064 nm
XM11P8- Ø8 mm Crystalline Supermirror on Ø1" UVFS Substrate, 1064 nm RELEASED: November 02, 2020