Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

8 New Products in the Light Emitting Diodes (LEDs) Family!«« View All New Products
«« View ByCategory
Thorlabs provides a range of unmounted, mounted, collimated, and fiber-pigtailed LEDs that emit in the 245 - 4600 nm spectral range. Our High-Power LEDs for Microscopy, Collimated LEDs, Illumination Kits, and the Four-Channel Collimated LED Source are all designed for microscopy applications.
Deep UV LEDs (265 - 340 nm) (View Product Family)
1 New Product!
M265D3
265 nm, 24 mW (Min) LED on Metal-Core PCB, 350 mA
M265D3- 265 nm, 24 mW (Min) LED on Metal-Core PCB, 350 mA RELEASED: November 27, 2019
Deep UV Mounted LEDs (265 - 340 nm)
 (View Product Family)
1 New Product!
M265L4
265 nm, 24 mW (Min) Mounted LED, 350 mA
M265L4- 265 nm, 24 mW (Min) Mounted LED, 350 mA RELEASED: November 27, 2019
Collimated LED Light Sources for Nikon Eclipse (Bayonet Mount) Microscopes (View Product Family)
1 New Product!
MCWHL6-C5
6500 K, 477 mW (Typ.) Collimated LED for Nikon Eclipse, 1200 mA
MCWHL6-C5- 6500 K, 477 mW (Typ.) Collimated LED for Nikon Eclipse, 1200 mA RELEASED: November 06, 2019
Collimated LED Light Sources for Zeiss Axioskop and Examiner Microscopes (View Product Family)
1 New Product!
MCWHL6-C4
6500 K, 493 mW (Typ.) Collimated LED for Zeiss Axioskop & Examiner, 1200 mA
MCWHL6-C4- 6500 K, 493 mW (Typ.) Collimated LED for Zeiss Axioskop & Examiner, 1200 mA RELEASED: November 06, 2019
Collimated LED Light Sources for Leica DMI Microscopes (View Product Family)
1 New Product!
MCWHL6-C2
6500 K, 354 mW (Typ.) Collimated LED for Leica DMI, 1200 mA
MCWHL6-C2- 6500 K, 354 mW (Typ.) Collimated LED for Leica DMI, 1200 mA RELEASED: November 06, 2019
Collimated LED Light Sources for Olympus BX and IX Microscopes (View Product Family)
1 New Product!
MCWHL6-C1
6500 K, 548 mW (Typ.) Collimated LED for Olympus BX & IX, 1200 mA
MCWHL6-C1- 6500 K, 548 mW (Typ.) Collimated LED for Olympus BX & IX, 1200 mA RELEASED: November 06, 2019
White Mounted LEDs (400 - 700 nm Wavelength Range)
 (View Product Family)
1 New Product!
MCWHL6
6500 K, 990 mW (Min) Mounted LED, 1200 mA
MCWHL6- 6500 K, 990 mW (Min) Mounted LED, 1200 mA RELEASED: November 06, 2019
White LEDs (400 - 700 nm Wavelength Range)
 (View Product Family)
1 New Product!
MCWHD4
6500 K, 990 mW (Min) LED on Metal-Core PCB, 1200 mA
MCWHD4- 6500 K, 990 mW (Min) LED on Metal-Core PCB, 1200 mA RELEASED: November 06, 2019