Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

4 New Products in the Ø1" Lens Tubes Family!«« View All New Products
«« View ByCategory
Our SM1 threaded lens tubes hold Ø1" (Ø25.4 mm) optics. SM1 threading is compatible with our 30 mm Cage System, which allows customers to build complex optical setups with minimal setup time. This is our most popular series of lens tubes and thus, has the most extensive line of accessories and compatible parts. The compatible parts include a laser diode mount with temperature control, fiber connector adapters, and collimation adapters for fiber collimators. Additionally, the majority of our Ø1" mounted optics come in SM1 threaded mounts.
Cube-Mounted Polarizing Beamsplitting Cubes (View Product Family)
2 New Products!
CCM1-PBS255/M
30 mm Cage Cube-Mounted Polarizing Beamsplitter Cube, 700 - 1300 nm, M4 Tap
CCM1-PBS255/M- 30 mm Cage Cube-Mounted Polarizing Beamsplitter Cube, 700 - 1300 nm, M4 Tap RELEASED: November 25, 2019 - Customer Inspired Product!
CCM1-PBS255
30 mm Cage Cube-Mounted Polarizing Beamsplitter Cube, 700 - 1300 nm, 8-32 Tap
CCM1-PBS255- 30 mm Cage Cube-Mounted Polarizing Beamsplitter Cube, 700 - 1300 nm, 8-32 Tap RELEASED: November 25, 2019 - Customer Inspired Product!
SM2 Lens Tube Flexure Sleeve Couplers (View Product Family)
2 New Products!
SM2CPL10
SM2 Lens Tube Flexure Sleeve Coupler, 1.0" Long
SM2CPL10- SM2 Lens Tube Flexure Sleeve Coupler, 1.0" Long RELEASED: November 13, 2019 - Customer Inspired Product!
SM2CPL05
SM2 Lens Tube Flexure Sleeve Coupler, 0.5" Long
SM2CPL05- SM2 Lens Tube Flexure Sleeve Coupler, 0.5" Long RELEASED: November 13, 2019 - Customer Inspired Product!