See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

0 New Product in the Ultrafast Mirrors for Pulsed Lasers Family!«« View All New Products
«« View ByCategory
Thorlabs offers several types of ultrafast mirrors for use with femtosecond and picosecond pulsed lasers. Our Low Group Delay Dispersion (GDD) mirrors are optimized for low dispersion and >99% reflectance when used with Ti:Sapphire, Ytterbium (Yb), Neodymium (Nd), Thulium (Tm), or Holmium (Ho) lasers. For picosecond Yb lasers, we offer high-power mirrors featuring dielectric coatings with high laser damage threshold values. The chirped mirrors are designed specifically to correct for phase distortions that occur when ultrashort pulses travel through an optical system, correcting dispersion. The Dual-Band Dielectric Mirror has a specialty coating that maximizes the reflectance of the mirror at both 400 nm and 800 nm. Finally, we offer Protected Silver Mirrors with >95% average reflectance from 450 nm - 20 µm.