Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

12 New Products in the Screws, Kits, and Adapters Family!«« View All New Products
«« View ByCategory
Thorlabs provides both metric and imperial cap screws, setscrews, and low-profile screws, as well as thread adapters, and insulating screws. We also offer kits that contain the most common sizes needed in the laboratory, balldrivers, and hex keys.
3/8"-100 Lock Nuts (View Product Family)
2 New Products!
POLARIS-LN4
3/8"-100 Lock Nut, 13 mm Hex, Stainless Steel
POLARIS-LN4- 3/8"-100 Lock Nut, 13 mm Hex, Stainless Steel RELEASED: February 13, 2020
LN38100
3/8"-100 Lock Nut, Knurled, Phosphor Bronze
LN38100- 3/8"-100 Lock Nut, Knurled, Phosphor Bronze RELEASED: February 13, 2020
3/8"-100 Threaded Bushings (View Product Family)
2 New Products!
F38SSN2P
Threaded Bushing, Phosphor Bronze, 3/8"-100, 0.57" Long
F38SSN2P- Threaded Bushing, Phosphor Bronze, 3/8"-100, 0.57" Long RELEASED: February 13, 2020
F38SSN1P
Threaded Bushing, Phosphor Bronze, 3/8"-100, 0.63" Long
F38SSN1P- Threaded Bushing, Phosphor Bronze, 3/8"-100, 0.63" Long RELEASED: February 13, 2020
3/8"-100 Removable Adjustment Knobs (View Product Family)
2 New Products!
F38SSK1L
Ø0.85" 3/8"-100 Removable Adjuster Knob
F38SSK1L- Ø0.85" 3/8"-100 Removable Adjuster Knob RELEASED: February 13, 2020
F38SSK1
Ø0.60" 3/8"-100 Removable Adjuster Knob
F38SSK1- Ø0.60" 3/8"-100 Removable Adjuster Knob RELEASED: February 13, 2020
3/8"-100 Fine Hex Adjusters (View Product Family)
4 New Products!
F38SS200
Fine Hex Adjuster, 3/8"-100, 2.0" Long
F38SS200- Fine Hex Adjuster, 3/8"-100, 2.0" Long RELEASED: February 13, 2020
F38SS150
Fine Hex Adjuster, 3/8"-100, 1.5" Long
F38SS150- Fine Hex Adjuster, 3/8"-100, 1.5" Long RELEASED: February 13, 2020
F38SS100
Fine Hex Adjuster, 3/8"-100, 1.0" Long
F38SS100- Fine Hex Adjuster, 3/8"-100, 1.0" Long RELEASED: February 13, 2020
F38SS075
Fine Hex Adjuster, 3/8"-100, 0.75" Long
F38SS075- Fine Hex Adjuster, 3/8"-100, 0.75" Long RELEASED: February 13, 2020
Thread Adapters - Internal to External (View Product Family)
2 New Products!
AE8E25ES
Adapter with Internal 8-32 Threads and External 1/4"-20 Threads, 0.20" Length
AE8E25ES- Adapter with Internal 8-32 Threads and External 1/4"-20 Threads, 0.20" Length RELEASED: December 11, 2019
AE4M6MS
Adapter with Internal M4 x 0.7 Threads and External M6 x 1.0 Threads, 5.1 mm Length
AE4M6MS- Adapter with Internal M4 x 0.7 Threads and External M6 x 1.0 Threads, 5.1 mm Length RELEASED: December 11, 2019