Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

33 New Products in the Optical Cage Systems Family!«« View All New Products
«« View ByCategory
An optical cage system uses four rigid steel rods to mount optical components along a common optical axis. Cage systems are available with center-to-center rod spacings of 16 mm, 30 mm, or 60 mm so as to accommodate Ø1/2", Ø1", or Ø2" optics, respectively. Thorlabs provides an extensive selection of accessories for the optical cage system as well as adapters that allow the user to switch back and forth between the three different cage standards offered. In addition, the optical cage system can be integrated into optical setups using mounting posts, lens tubes, or one of many other mounting options.
30 mm Cage Plates for Premounted Aspheric and Achromatic Lenses (View Product Family)
1 New Product!
CP1M12
30 mm Cage Plate with M12 x 0.5 Internal Threads 8-32 Tap
CP1M12- 30 mm Cage Plate with M12 x 0.5 Internal Threads 8-32 Tap RELEASED: February 12, 2020
Ø1" Mounted N-BK7 Plano-Convex Lenses (AR Coating: 1050 - 1620 nm or 1050 - 1700 nm) (View Product Family)
3 New Products!
LA1805-C-ML
Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 30 mm, ARC: 1050-1700 nm
LA1805-C-ML- Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 30 mm, ARC: 1050-1700 nm RELEASED: February 03, 2020
LA1422-C-ML
Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 40 mm, ARC: 1050-1700 nm
LA1422-C-ML- Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 40 mm, ARC: 1050-1700 nm RELEASED: February 03, 2020
LA1134-C-ML
Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 60 mm, ARC: 1050-1700 nm
LA1134-C-ML- Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 60 mm, ARC: 1050-1700 nm RELEASED: February 03, 2020
Ø2" Mounted N-BK7 Plano-Convex Lenses (AR Coating: 1050 - 1700 nm) (View Product Family)
2 New Products!
LA1401-C-ML
Ø2" N-BK7 Plano-Convex Lens, SM2-Threaded Mount, f = 60 mm, ARC: 1050-1700 nm
LA1401-C-ML- Ø2" N-BK7 Plano-Convex Lens, SM2-Threaded Mount, f = 60 mm, ARC: 1050-1700 nm RELEASED: February 03, 2020
LA1301-C-ML
Ø2" N-BK7 Plano-Convex Lens, SM2-Threaded Mount, f = 250 mm, ARC: 1050-1700 nm
LA1301-C-ML- Ø2" N-BK7 Plano-Convex Lens, SM2-Threaded Mount, f = 250 mm, ARC: 1050-1700 nm RELEASED: February 03, 2020
Ø1" Mounted N-BK7 Plano-Convex Lenses (AR Coating: 650 - 1050 nm) (View Product Family)
3 New Products!
LA1805-B-ML
Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 30 mm, ARC: 650-1050 nm
LA1805-B-ML- Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 30 mm, ARC: 650-1050 nm RELEASED: February 03, 2020
LA1422-B-ML
Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 40 mm, ARC: 650-1050 nm
LA1422-B-ML- Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 40 mm, ARC: 650-1050 nm RELEASED: February 03, 2020
LA1134-B-ML
Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 60 mm, ARC: 650-1050 nm
LA1134-B-ML- Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 60 mm, ARC: 650-1050 nm RELEASED: February 03, 2020
Ø2" Mounted N-BK7 Plano-Convex Lenses (AR Coating: 650 - 1050 nm) (View Product Family)
2 New Products!
LA1401-B-ML
Ø2" N-BK7 Plano-Convex Lens, SM2-Threaded Mount, f = 60 mm, ARC: 650-1050 nm
LA1401-B-ML- Ø2" N-BK7 Plano-Convex Lens, SM2-Threaded Mount, f = 60 mm, ARC: 650-1050 nm RELEASED: February 03, 2020
LA1301-B-ML
Ø2" N-BK7 Plano-Convex Lens, SM2-Threaded Mount, f = 250 mm, ARC: 650-1050 nm
LA1301-B-ML- Ø2" N-BK7 Plano-Convex Lens, SM2-Threaded Mount, f = 250 mm, ARC: 650-1050 nm RELEASED: February 03, 2020
Ø1" Mounted N-BK7 Plano-Convex Lenses (AR Coating: 350 - 700 nm) (View Product Family)
3 New Products!
LA1805-A-ML
Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 30 mm, ARC: 350-700 nm
LA1805-A-ML- Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 30 mm, ARC: 350-700 nm RELEASED: February 03, 2020
LA1422-A-ML
Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 40 mm, ARC: 350-700 nm
LA1422-A-ML- Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 40 mm, ARC: 350-700 nm RELEASED: February 03, 2020
LA1134-A-ML
Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 60 mm, ARC: 350-700 nm
LA1134-A-ML- Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 60 mm, ARC: 350-700 nm RELEASED: February 03, 2020
Ø2" Mounted N-BK7 Plano-Convex Lenses (AR Coating: 350 - 700 nm) (View Product Family)
2 New Products!
LA1401-A-ML
Ø2" N-BK7 Plano-Convex Lens, SM2-Threaded Mount, f = 60 mm, ARC: 350-700 nm
LA1401-A-ML- Ø2" N-BK7 Plano-Convex Lens, SM2-Threaded Mount, f = 60 mm, ARC: 350-700 nm RELEASED: February 03, 2020
LA1301-A-ML
Ø2" N-BK7 Plano-Convex Lens, SM2-Threaded Mount, f = 250 mm, ARC: 350-700 nm
LA1301-A-ML- Ø2" N-BK7 Plano-Convex Lens, SM2-Threaded Mount, f = 250 mm, ARC: 350-700 nm RELEASED: February 03, 2020
Ø1" Mounted N-BK7 Plano-Convex Lenses (Uncoated) (View Product Family)
3 New Products!
LA1805-ML
Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 30 mm, Uncoated
LA1805-ML- Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 30 mm, Uncoated RELEASED: February 03, 2020
LA1422-ML
Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 40 mm, Uncoated
LA1422-ML- Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 40 mm, Uncoated RELEASED: February 03, 2020
LA1134-ML
Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 60 mm, Uncoated
LA1134-ML- Ø1" N-BK7 Plano-Convex Lens, SM1-Threaded Mount, f = 60 mm, Uncoated RELEASED: February 03, 2020
Ø2" Mounted N-BK7 Plano-Convex Lenses (Uncoated) (View Product Family)
2 New Products!
LA1401-ML
Ø2" N-BK7 Plano-Convex Lens, SM2-Threaded Mount, f = 60 mm, Uncoated
LA1401-ML- Ø2" N-BK7 Plano-Convex Lens, SM2-Threaded Mount, f = 60 mm, Uncoated RELEASED: February 03, 2020
LA1301-ML
Ø2" N-BK7 Plano-Convex Lens, SM2-Threaded Mount, f = 250 mm, Uncoated
LA1301-ML- Ø2" N-BK7 Plano-Convex Lens, SM2-Threaded Mount, f = 250 mm, Uncoated RELEASED: February 03, 2020
Blank Cage Plate (View Product Family)
1 New Product!
CP31
Blank 30 mm Cage Plate, 0.35" Thick, 8-32 Tap
CP31- Blank 30 mm Cage Plate, 0.35" Thick, 8-32 Tap RELEASED: January 30, 2020
RMS-Threaded Cage Plate (View Product Family)
2 New Products!
CP42/M
RMS-Threaded 30 mm Cage Plate, 0.35" Thick, M4 Tap
CP42/M- RMS-Threaded 30 mm Cage Plate, 0.35" Thick, M4 Tap RELEASED: January 09, 2020
CP42
RMS-Threaded 30 mm Cage Plate, 0.35" Thick, 8-32 Tap
CP42- RMS-Threaded 30 mm Cage Plate, 0.35" Thick, 8-32 Tap RELEASED: January 09, 2020
30 mm Cage Plate with 35 mm Clear Aperture (View Product Family)
1 New Product!
CP37/M
Ø35 mm Aperture, 30 mm Cage Plate, 0.35" Thick, M4 Tap
CP37/M- Ø35 mm Aperture, 30 mm Cage Plate, 0.35" Thick, M4 Tap RELEASED: December 26, 2019
SM1-Threaded Standard Cage Plates (View Product Family)
1 New Product!
CP33T
SM1-Threaded 30 mm Cage Plate, 0.50" Thick, 2 Retaining Rings, 8-32 Tap
CP33T- SM1-Threaded 30 mm Cage Plate, 0.50" Thick, 2 Retaining Rings, 8-32 Tap RELEASED: December 17, 2019
ER Rod Adapter for 30 mm and 60 mm Cage Systems (View Product Family)
2 New Products!
ERSCB-P4
Rod Adapter for Ø6 mm ER Rods, 4 Pack
ERSCB-P4- Rod Adapter for Ø6 mm ER Rods, 4 Pack RELEASED: December 13, 2019
ERSCB
Rod Adapter for Ø6 mm ER Rods
ERSCB- Rod Adapter for Ø6 mm ER Rods RELEASED: December 13, 2019
SM1-Threaded 30 mm to 60 mm Cage Plate Adapter, 0.16" Thick (View Product Family)
1 New Product!
LCP4S
30 mm to 60 mm Cage Plate Adapter, 4 mm Thick
LCP4S- 30 mm to 60 mm Cage Plate Adapter, 4 mm Thick RELEASED: December 10, 2019 - Customer Inspired Product!
SM05-Threaded Cage Plate (View Product Family)
1 New Product!
CP32/M
SM05-Threaded 30 mm Cage Plate, 0.35" Thick, Two Retaining Rings, M4 Tap
CP32/M- SM05-Threaded 30 mm Cage Plate, 0.35" Thick, Two Retaining Rings, M4 Tap RELEASED: December 06, 2019
30 mm Cage-Compatible, Kinematic Beamsplitter Cube (View Product Family)
2 New Products!
DFM1BS/M
Kinematic Beamsplitter Cage Cube, M6 Tapped Holes
DFM1BS/M- Kinematic Beamsplitter Cage Cube, M6 Tapped Holes RELEASED: December 06, 2019
DFM1BS
Kinematic Beamsplitter Cage Cube, 1/4"-20 Tapped Holes
DFM1BS- Kinematic Beamsplitter Cage Cube, 1/4"-20 Tapped Holes RELEASED: December 06, 2019
30 mm Cage-Compatible, Kinematic Beamsplitter Cube Insert and Base (View Product Family)
1 New Product!
DFM1T5
Kinematic 30 mm Cage Cube Insert for Beamsplitter Cubes
DFM1T5- Kinematic 30 mm Cage Cube Insert for Beamsplitter Cubes RELEASED: December 06, 2019