Create an Account  |   Log In

View All »Matching Part Numbers


Your Shopping Cart is Empty
         

See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

13 New Products in the Optical Prisms Family!«« View All New Products
«« View ByCategory
Thorlabs' optical prisms are useful for a wide range of applications. Our extensive collection of optical prisms includes various shapes and configurations, such as right-angle, dispersing, roof, dove, retro-reflecting, penta, and wedge prisms.
Axicons (Uncoated) (View Product Family)
2 New Products!
AX1240
40.0°, Uncoated UVFS, Ø1/2" (Ø12.7 mm) Axicon
AX1240- 40.0°, Uncoated UVFS, Ø1/2" (Ø12.7 mm) Axicon RELEASED: December 11, 2019
AX2540
40.0°, Uncoated UVFS, Ø1" (Ø25.4 mm) Axicon
AX2540- 40.0°, Uncoated UVFS, Ø1" (Ø25.4 mm) Axicon RELEASED: December 11, 2019
Axicons (AR Coated: 1050 - 1700 nm) (View Product Family)
2 New Products!
AX1240-C
40.0°, 1050 - 1700 nm AR Coated UVFS, Ø1/2" (Ø12.7 mm) Axicon
AX1240-C- 40.0°, 1050 - 1700 nm AR Coated UVFS, Ø1/2" (Ø12.7 mm) Axicon RELEASED: December 11, 2019
AX2540-C
40.0°, 1050 - 1700 nm AR Coated UVFS, Ø1" (Ø25.4 mm) Axicon
AX2540-C- 40.0°, 1050 - 1700 nm AR Coated UVFS, Ø1" (Ø25.4 mm) Axicon RELEASED: December 11, 2019
Axicons (AR Coated: 650 - 1050 nm) (View Product Family)
2 New Products!
AX1240-B
40.0°, 650 - 1050 nm, AR Coated UVFS, Ø1/2" (Ø12.7 mm) Axicon
AX1240-B- 40.0°, 650 - 1050 nm, AR Coated UVFS, Ø1/2" (Ø12.7 mm) Axicon RELEASED: December 11, 2019
AX2540-B
40.0°, 650 - 1050 nm, AR Coated UVFS, Ø1" (Ø25.4 mm) Axicon
AX2540-B- 40.0°, 650 - 1050 nm, AR Coated UVFS, Ø1" (Ø25.4 mm) Axicon RELEASED: December 11, 2019
Axicons (AR Coated: 350 - 700 nm) (View Product Family)
2 New Products!
AX1240-A
40.0°, 350 - 700 nm AR Coated UVS, Ø1/2" (Ø12.7 mm) Axicon
AX1240-A- 40.0°, 350 - 700 nm AR Coated UVS, Ø1/2" (Ø12.7 mm) Axicon RELEASED: December 11, 2019
AX2540-A
40.0°, 350 - 700 nm AR Coated UVFS, Ø1" (Ø25.4 mm) Axicon
AX2540-A- 40.0°, 350 - 700 nm AR Coated UVFS, Ø1" (Ø25.4 mm) Axicon RELEASED: December 11, 2019
ZnSe Axicons (AR Coated: 7 µm - 12 µm) (View Product Family)
5 New Products!
AX72502-E3
Ø1" Axicon, ZnSe, AR Coated: 7.0 - 12.0 µm, 0.2°
AX72502-E3- Ø1" Axicon, ZnSe, AR Coated: 7.0 - 12.0 µm, 0.2° RELEASED: November 13, 2019 - Customer Inspired Product!
AX72501-E3
Ø1" Axicon, ZnSe, AR Coated: 7.0 - 12.0 µm, 0.1°
AX72501-E3- Ø1" Axicon, ZnSe, AR Coated: 7.0 - 12.0 µm, 0.1° RELEASED: November 13, 2019 - Customer Inspired Product!
AX7252-E3
Ø1" Axicon, ZnSe, AR Coated: 7.0 - 12.0 µm, 2.0°
AX7252-E3- Ø1" Axicon, ZnSe, AR Coated: 7.0 - 12.0 µm, 2.0° RELEASED: November 13, 2019 - Customer Inspired Product!
AX7251-E3
Ø1" Axicon, ZnSe, AR Coated: 7.0 - 12.0 µm, 1.0°
AX7251-E3- Ø1" Axicon, ZnSe, AR Coated: 7.0 - 12.0 µm, 1.0° RELEASED: November 13, 2019 - Customer Inspired Product!
AX72505-E3
Ø1" Axicon, ZnSe, AR Coated: 7.0 - 12.0 µm, 0.5°
AX72505-E3- Ø1" Axicon, ZnSe, AR Coated: 7.0 - 12.0 µm, 0.5° RELEASED: November 13, 2019 - Customer Inspired Product!