See what's new at Thorlabs:

View the full list of new products (below) or browse our entire product range.
All of these items are available now!

Choose RSS Feed to have this information delivered to you.

5 New Products in the Optical Beamsplitters Family!«« View All New Products
«« View ByCategory
Thorlabs offers a wide range of optical beamsplitters. Our plate beamsplitters have a coated front surface that determines the beam splitting ratio while the back surface is wedged and AR coated in order to minimize ghosting and interference effects. Pellicle beamsplitters provide excellent wavefront transmission properties while eliminating beam offset and ghosting. Our cube beamsplitters are available in polarizing or non-polarizing models. The pellicle and cube beamsplitters can be purchased premounted in cubes that are compatible with our lens tube and cage systems. Dichroic beamsplitters exhibit beamsplitting properties that are wavelength dependent. They are useful for combining / splitting laser beams of different color.
Recalibration Service for PAX1000 Polarimeters (View Product Family)
1 New Product!
CAL-PAX2
Calibration Service for PAX1000 Series Polarimeters
CAL-PAX2- Calibration Service for PAX1000 Series Polarimeters RELEASED: June 11, 2021
Near-IR Faraday Rotators (View Product Family)
3 New Products!
I1480R5
45° Faraday Rotator, CWL = 1480 nm
I1480R5- 45° Faraday Rotator, CWL = 1480 nm RELEASED: June 02, 2021
I1310R5
45° Faraday Rotator, CWL = 1310 nm
I1310R5- 45° Faraday Rotator, CWL = 1310 nm RELEASED: June 02, 2021
I1170R5
45° Faraday Rotator, CWL = 1170 nm
I1170R5- 45° Faraday Rotator, CWL = 1170 nm RELEASED: June 02, 2021
Shortpass Dichroic Mirrors/Beamsplitters: 820 nm Cutoff Wavelength (View Product Family)
1 New Product!
DMSP820B
35 mm x 52 mm Shortpass Dichroic Mirror, 820 nm Cutoff
DMSP820B- 35 mm x 52 mm Shortpass Dichroic Mirror, 820 nm Cutoff RELEASED: May 06, 2021