See what's new at Thorlabs:
View the full list of new products (below) or browse our entire product range . All of these items are available now! Choose RSS Feed to have this information delivered to you.
34 New Products in the Optical Mirrors Family! «« View All New Products «« View ByCategory Thorlabs’ optical mirrors are available for use with light in the UV, VIS, and IR spectral regions. Optical mirrors with a metallic coating have high reflectivity over the widest spectral region, whereas mirrors with a broadband dielectric coating have a narrower spectral range of operation; the average reflectivity throughout the specified region is greater than 99%. Hot, cold, backside polished, ultrafast, D-shaped, elliptical, parabolic, concave, crystalline, and laser line dielectric-coated optical mirrors are available for more specialized applications.
Round Mirrors, Ultrafast-Enhanced Silver Coating (View Product Family )2 New Products! UM20-AG Ø2" Ultrafast-Enhanced Silver Mirror, 750 - 1000 nm
UM20-AG - Ø2" Ultrafast-Enhanced Silver Mirror, 750 - 1000 nm RELEASED: January 04, 2021UM10-AG-10 Ø1" Ultrafast-Enhanced Silver Mirror, 750 - 1000 nm, 10 Pack
UM10-AG-10 - Ø1" Ultrafast-Enhanced Silver Mirror, 750 - 1000 nm, 10 Pack RELEASED: January 04, 2021Small Beam Diameter Galvo System Complete Packages (View Product Family )4 New Products! GVSM002-JP/M 2D Galvo System with Accessories and Metric Heatsink, 100 V PSU
GVSM002-JP/M - 2D Galvo System with Accessories and Metric Heatsink, 100 V PSU RELEASED: December 10, 2020GVSM002-JP 2D Galvo System with Accessories and Imperial Heatsink, 100 V PSU
GVSM002-JP - 2D Galvo System with Accessories and Imperial Heatsink, 100 V PSU RELEASED: December 10, 2020GVSM001-JP/M 1D Galvo System with Accessories and Metric Heatsink, 100 V PSU
GVSM001-JP/M - 1D Galvo System with Accessories and Metric Heatsink, 100 V PSU RELEASED: December 10, 2020GVSM001-JP 1D Galvo System with Accessories and Imperial Heatsink, 100 V PSU
GVSM001-JP - 1D Galvo System with Accessories and Imperial Heatsink, 100 V PSU RELEASED: December 10, 2020Ø2" 90° Off-Axis Parabolic Mirrors with Through Holes (View Product Family )1 New Product! MPD229H-P01 Ø2" 90° Off-Axis Parabolic Mirror with Ø3 mm Hole Parallel to Focused Beam, Prot. Silver, RFL = 2"
MPD229H-P01 - Ø2" 90° Off-Axis Parabolic Mirror with Ø3 mm Hole Parallel to Focused Beam, Prot. Silver, RFL = 2" RELEASED: December 01, 2020 - Customer Inspired Product! Ø2" 90° Off-Axis Parabolic Mirrors with Through Holes (View Product Family )5 New Products! MPD269V-F01 Ø2" 90° Off-Axis Parabolic Mirror with Ø3 mm Hole Parallel to Collimated Beam, UV-Enhanced Aluminum, RFL = 6"
MPD269V-F01 - Ø2" 90° Off-Axis Parabolic Mirror with Ø3 mm Hole Parallel to Collimated Beam, UV-Enhanced Aluminum, RFL = 6" RELEASED: December 01, 2020 - Customer Inspired Product! MPD269H-F01 Ø2" 90° Off-Axis Parabolic Mirror with Ø3 mm Hole Parallel to Focused Beam, UV-Enhanced Aluminum, RFL = 6"
MPD269H-F01 - Ø2" 90° Off-Axis Parabolic Mirror with Ø3 mm Hole Parallel to Focused Beam, UV-Enhanced Aluminum, RFL = 6" RELEASED: December 01, 2020 - Customer Inspired Product! MPD249V-F01 Ø2" 90° Off-Axis Parabolic Mirror with Ø3 mm Hole Parallel to Collimated Beam, UV-Enhanced Aluminum, RFL = 4"
MPD249V-F01 - Ø2" 90° Off-Axis Parabolic Mirror with Ø3 mm Hole Parallel to Collimated Beam, UV-Enhanced Aluminum, RFL = 4" RELEASED: December 01, 2020 - Customer Inspired Product! MPD249H-F01 Ø2" 90° Off-Axis Parabolic Mirror with Ø3 mm Hole Parallel to Focused Beam, UV-Enhanced Aluminum, RFL = 4"
MPD249H-F01 - Ø2" 90° Off-Axis Parabolic Mirror with Ø3 mm Hole Parallel to Focused Beam, UV-Enhanced Aluminum, RFL = 4" RELEASED: December 01, 2020 - Customer Inspired Product! MPD229H-F01 Ø2" 90° Off-Axis Parabolic Mirror with Ø3 mm Hole Parallel to Focused Beam, UV-Enhanced Aluminum, RFL = 2"
MPD229H-F01 - Ø2" 90° Off-Axis Parabolic Mirror with Ø3 mm Hole Parallel to Focused Beam, UV-Enhanced Aluminum, RFL = 2" RELEASED: December 01, 2020 - Customer Inspired Product! Ø2" 90° Off-Axis Parabolic Mirrors, UV-Enhanced Aluminum Coating (View Product Family )2 New Products! MPD239-F01 Ø2" 90° Off-Axis Parabolic Mirror, UV-Enhanced Aluminum, RFL = 3"
MPD239-F01 - Ø2" 90° Off-Axis Parabolic Mirror, UV-Enhanced Aluminum, RFL = 3" RELEASED: December 01, 2020 - Customer Inspired Product! MPD229-F01 Ø2" 90° Off-Axis Parabolic Mirror, UV-Enhanced Aluminum, RFL = 2"
MPD229-F01 - Ø2" 90° Off-Axis Parabolic Mirror, UV-Enhanced Aluminum, RFL = 2" RELEASED: December 01, 2020 - Customer Inspired Product! Ø2" 90° Off-Axis Parabolic Mirrors, Protected Silver Coating (View Product Family )1 New Product! MPD229-P01 Ø2" 90° Off-Axis Parabolic Mirror, Prot. Silver, RFL = 2"
MPD229-P01 - Ø2" 90° Off-Axis Parabolic Mirror, Prot. Silver, RFL = 2" RELEASED: December 01, 2020 - Customer Inspired Product! Ø1" 90° Off-Axis Parabolic Mirrors, Protected Silver Coating (View Product Family )1 New Product! MPD189-P01 Ø1" 90° Off-Axis Parabolic Mirror, Prot. Silver, RFL = 8"
MPD189-P01 - Ø1" 90° Off-Axis Parabolic Mirror, Prot. Silver, RFL = 8" RELEASED: December 01, 2020 - Customer Inspired Product! Ø1/2" 90° Off-Axis Parabolic Mirrors, Protected Silver Coating (View Product Family )1 New Product! MPD039-P01 Ø1/2" 90° Off-Axis Parabolic Mirror, Prot. Silver, RFL = 3''
MPD039-P01 - Ø1/2" 90° Off-Axis Parabolic Mirror, Prot. Silver, RFL = 3'' RELEASED: December 01, 2020 - Customer Inspired Product! Galvo System Linear Power Supplies (View Product Family )1 New Product! GPS011-JP 1D or 2D Galvo System Linear Power Supply, 100 VAC
GPS011-JP - 1D or 2D Galvo System Linear Power Supply, 100 VAC RELEASED: November 19, 2020Ø1" Broadband Dielectric Concave Mirrors (400 - 750 nm), Back Side Polished (View Product Family )4 New Products! CM254P-075-E02 Ø1" Dielectric-Coated Concave Mirror, 400 - 750 nm, f = 75 mm, Back Side Polished
CM254P-075-E02 - Ø1" Dielectric-Coated Concave Mirror, 400 - 750 nm, f = 75 mm, Back Side Polished RELEASED: November 10, 2020CM254P-100-E02 Ø1" Dielectric-Coated Concave Mirror, 400 - 750 nm, f = 100 mm, Back Side Polished
CM254P-100-E02 - Ø1" Dielectric-Coated Concave Mirror, 400 - 750 nm, f = 100 mm, Back Side Polished RELEASED: November 06, 2020CM254P-050-E02 Ø1" Dielectric-Coated Concave Mirror, 400 - 750 nm, f = 50 mm, Back Side Polished
CM254P-050-E02 - Ø1" Dielectric-Coated Concave Mirror, 400 - 750 nm, f = 50 mm, Back Side Polished RELEASED: November 06, 2020CM254P-025-E02 Ø1" Dielectric-Coated Concave Mirror, 400 - 750 nm, f = 25 mm, Back Side Polished
CM254P-025-E02 - Ø1" Dielectric-Coated Concave Mirror, 400 - 750 nm, f = 25 mm, Back Side Polished RELEASED: November 06, 2020Ø1" Broadband Dielectric Concave Mirrors (750 - 1100 nm), Back Side Polished (View Product Family )4 New Products! CM254P-100-E03 Ø1" Dielectric-Coated Concave Mirror, 750 - 1100 nm, f = 100 mm, Back Side Polished
CM254P-100-E03 - Ø1" Dielectric-Coated Concave Mirror, 750 - 1100 nm, f = 100 mm, Back Side Polished RELEASED: November 06, 2020CM254P-075-E03 Ø1" Dielectric-Coated Concave Mirror, 750 - 1100 nm, f = 75 mm, Back Side Polished
CM254P-075-E03 - Ø1" Dielectric-Coated Concave Mirror, 750 - 1100 nm, f = 75 mm, Back Side Polished RELEASED: November 06, 2020CM254P-050-E03 Ø1" Dielectric-Coated Concave Mirror, 750 - 1100 nm, f = 50 mm, Back Side Polished
CM254P-050-E03 - Ø1" Dielectric-Coated Concave Mirror, 750 - 1100 nm, f = 50 mm, Back Side Polished RELEASED: November 06, 2020CM254P-025-E03 Ø1" Dielectric-Coated Concave Mirror, 750 - 1100 nm, f = 25 mm, Back Side Polished
CM254P-025-E03 - Ø1" Dielectric-Coated Concave Mirror, 750 - 1100 nm, f = 25 mm, Back Side Polished RELEASED: November 06, 2020Ø1/2" Broadband Dielectric Concave Mirrors (750 - 1100 nm), Back Side Polished (View Product Family )3 New Products! CM127P-050-E03 Ø1/2" Dielectric-Coated Concave Mirror, 750 - 1100 nm, f = 50 mm, Back Side Polished
CM127P-050-E03 - Ø1/2" Dielectric-Coated Concave Mirror, 750 - 1100 nm, f = 50 mm, Back Side Polished RELEASED: November 06, 2020CM127P-025-E03 Ø1/2" Dielectric-Coated Concave Mirror, 750 - 1100 nm, f = 25 mm, Back Side Polished
CM127P-025-E03 - Ø1/2" Dielectric-Coated Concave Mirror, 750 - 1100 nm, f = 25 mm, Back Side Polished RELEASED: November 06, 2020CM127P-012-E03 Ø1/2" Dielectric-Coated Concave Mirror, 750 - 1100 nm, f = 12 mm, Back Side Polished
CM127P-012-E03 - Ø1/2" Dielectric-Coated Concave Mirror, 750 - 1100 nm, f = 12 mm, Back Side Polished RELEASED: November 06, 2020Ø1/2" Broadband Dielectric Concave Mirrors (400 - 750 nm), Back Side Polished (View Product Family )3 New Products! CM127P-050-E02 Ø1/2" Dielectric-Coated Concave Mirror, 400 - 750 nm, f = 50 mm, Back Side Polished
CM127P-050-E02 - Ø1/2" Dielectric-Coated Concave Mirror, 400 - 750 nm, f = 50 mm, Back Side Polished RELEASED: November 06, 2020CM127P-025-E02 Ø1/2" Dielectric-Coated Concave Mirror, 400 - 750 nm, f = 25 mm, Back Side Polished
CM127P-025-E02 - Ø1/2" Dielectric-Coated Concave Mirror, 400 - 750 nm, f = 25 mm, Back Side Polished RELEASED: November 06, 2020CM127P-012-E02 Ø1/2" Dielectric-Coated Concave Mirror, 400 - 750 nm, f = 12 mm, Back Side Polished
CM127P-012-E02 - Ø1/2" Dielectric-Coated Concave Mirror, 400 - 750 nm, f = 12 mm, Back Side Polished RELEASED: November 06, 2020Ø8 mm Crystalline Supermirrors on Ø1" Substrate, Concave (View Product Family )1 New Product! XM11R8 Ø8 mm Crystalline Concave Supermirror on Ø1" UVFS Substrate, 1064 nm, 1 m Radius of Curvature
XM11R8 - Ø8 mm Crystalline Concave Supermirror on Ø1" UVFS Substrate, 1064 nm, 1 m Radius of Curvature RELEASED: November 02, 2020Ø8 mm Crystalline Supermirrors on Ø1" Substrate, Plano (View Product Family )1 New Product! XM11P8 Ø8 mm Crystalline Supermirror on Ø1" UVFS Substrate, 1064 nm
XM11P8 - Ø8 mm Crystalline Supermirror on Ø1" UVFS Substrate, 1064 nm RELEASED: November 02, 2020