![]() |
| Design Wavelength | 670 nm | Magnification | Infinite |
| Numerical Aperture | 0.47 | Window Thickness | 0.25 mm |
| Clear Aperture | 3.52 mm | Laser Window Material / Index | N-BK7/1.5 |
| Effective Focal Length | 3.30 mm | Glass | H-ZLAF52 |
| Working Distance | 1.94 mm | Surface Quality | 60-40 Scratch-Dig(Entire Bulk Material) |
| N414-C | |||||||
| N414TM-C |
![]() |
| Vd number | 40.95 |
|---|---|
| CTE (10-6 / °C) | 6.2 |
| Thermo optic coefficient (10-6 / °C) (Δn/ΔT) | 0.9 |
|
|
|
| z | SAG as a Function of Y | A4 | 4th Order Aspheric Coefficient |
| R | Radius of Curvature | A6 | 6th Order Aspheric Coefficient |
| k | Conic Constant | A8 | 8th Order Aspheric Coefficient |
| A2 | 2nd Order Aspheric Coefficient | An | nth Order Aspheric Coefficient |