RELEASE NOTES ------------- DATE VERSION DESCRIPTION -------------------------------------------------------------------------------- 11/4/2020 1.8.3 Enable an option to make Qt support high-DPI screens automatically when running on Windows 10. 6/2021 1.8.4 Built from version 1.8.3 Added support for multi-laser Added updated SiLab driver libraries for CP2110 Extended PID range 0x5000 - 0x5039 7/2021 1.8.5 Built from 1.8.3 Added support for "Go To Boot" button to support MX1-OEM version which does not include a power button. 10/2021 1.8.6 Combined v1.8.4 and v1.8.5 updates GoToBoot button only available if connected unit is MX1-OEM or built for Production Use ONLY (blank CP2110 USB part) Added a Request for Model Number on instrument USB/RS-232 connection. Added 32 bit SiLabs libraries to build exe as 32 bit for deployment. Added Get Firmware Version, Get Boot Version, Get Harware Version buttons Added Get Model Number button Disable Connect Button and switch from USB/RS232 when connected. 4/2022 1.8.7 Added Save/Clear/Load/Start/Stop to PC Output object to allow for saving and loading a file with valid PC Commands. Using the Start/Stop allows the user to sequence the loaded file as pc commands to the unit. Fill in the combo boxes and spin boxes based on the responses received from the unit. Added White LED control with spin box. Changed RGB from On/Off to RGB ON / White ON / OFF. 5/5/2022 1.8.7 signed Executable digitally signed for distribution. 3/26/2024 1.8.8 Added support for MBX2 - Wavelength settings and support for Production ONLY PID settings. Non production version for release will be signed.