Part Number | Product Description |
AMA110 | Optic Mounting Block, Qty. 2 |
AMA110/M | Optic Mounting Block, Qty. 2, Metric |
AMA111 | Narrow Device Mounting Clamps, Qty. 2 |
AMA170 | Martock Grooved Top Plate for MicroBlock/NanoMax |
AMA181 | 12.5 mm Height Adapter for Use with Former-Generation Flexure Stages, Imperial |
AMA181/M | 12.5 mm Height Adapter for Use with Former-Generation Flexure Stages, Metric |
AMA501 | Base Assembly for the Standard 62.5mm Deck Height |
AMA502 | 15mm Thick, Small Angle Bracket Spacer Plate |
AMA502/M | 15mm Thick, Small Angle Bracket Spacer Plate |
AMA503 | 15mm Thick, Large Angle Bracket Spacer Plate |
AMA503/M | 15mm Thick, Large Angle Bracket Spacer Plate |
AMA504 | Adapter Plate for Mounting NR360S to 75mm Optical |
AMA504/M | Adapter Plate for Mounting NR360S to 75mm Optical |
AMA554 | 50 mm Height Adapter for 3-Axis and 4-Axis Stages for 125 mm Optical Axis Height |
AMA554/M | 50 mm Height Adapter for 3-Axis and 4-Axis Stages for 125 mm Optical Axis Height, Metric |
AMA555 | Mounting Plate For NanoMax600 to NRT Series Stage |
AMA555/M | Mounting Plate For NanoMax600 to NST Stage |
AMA557 | 35 mm Height Adapter for 3-Axis Stages with a Pitch and Yaw Platform Top Plate |
AMA557/M | 35 mm Height Adapter for 3-Axis Stages with a Pitch and Yaw Platform Top Plate, Metric |
AMA560 | Vertical Mounting Bracket for NanoMax300 to NRT Series Stage. |
AMA560/M | Vertical Mounting Bracket (metric) for NanoMax300 to NRT Series Stage. |
AMA562 | Mounting Adapter for 3-Axis NanoMax Stages to TravelMax and NRT translation Stages |
AMA562/M | Mounting Adapter for 3-Axis NanoMax Stages to TravelMax and NRT translation Stages, Metric |
AMA580 | Adaptor Plate for Newport Accessories |
AMA580/M | Dovetail Adapter for the Moving Deck |
AMA581 | Large Fixed Platform Dovetail Adaptor for Newport |
AMA581/M | Dovetail Adapter for the Fixed Large "L" Bracket |
AMA609 | APT Stage Fixed Side Mounting Bracket |
AMH1 | Ø1" (Ø25.4 mm) Mirror Holder with Single Axis Flexure Adjuster |
AMP001 | Strain Gauge Pre Amp Board with 9-Pin D-Type Cable |
AMP002 | Strain Gauge Pre Amp Board with Cover |
AMP100 | Transimpedance Amplifier, Switchable Gain: 1, 10, or 100 MV/A Gain, 1 kHz Bandwidth |
AMP102 | Transimpedance Amplifier, Switchable Gain: 1, 10, or 100 kV/A Gain, 100 kHz Bandwidth |
AMP110 | Transimpedance Amplifier, 10 MV/A Gain, 1 kHz Bandwidth |
AMP120 | Transimpedance Amplifier, 100 kV/A Gain, 100 kHz Bandwidth |
AMP130 | Transimpedance Amplifier, 1 kV/A Gain, 100 kHz Bandwidth |
AMP140 | Transimpedance Amplifier, 10 kV/A Gain, 10 MHz Bandwidth |
AMP200 | Voltage Amplifier, Switchable Gain: 10, 100, or 1000 V/V, 100 kHz Bandwidth |
AMP210 | Voltage Amplifier, 1000 V/V, 100 kHz Bandwidth |
AMP220 | Voltage Amplifier, 10 V/V, 100 kHz Bandwidth |
AMR001D | NanoRoll Rotation Accessory |
AMR001D/M | NanoRoll with UltraMike Differential Micrometer |
AMR001DP | NanoRoll Rotation Accessory with Piezo Option |
AMR001DP/M | NanoRoll with UltraMike Differential Micrometers & Internal Piezo Actuator |
AOK1-UM01 | Adaptive Optics Kit with Gold-Coated Multi-DM (140 Actuators) and CCD Shack-Hartmann WFS |
AOK1-UP01 | Adaptive Optics Kit with Aluminum-Coated Multi-DM (140 Actuators) and CCD Shack-Hartmann WFS |
AOK2-UM01 | Adaptive Optics Kit with Gold-Coated Mini-DM (32 Actuators) |
AOK2-UP01 | Adaptive Optics Kit with Aluminum-Coated Mini-DM (32 Actuators) |
AOK3-UM01 | Adaptive Optics Kit with Gold-Coated Multi-DM and 450 Hz Sensor |
AOK3-UP01 | Adaptive Optics Kit with Aluminum-Coated Multi-DM and 450 Hz Sensor |
AOK4-UM01 | Adaptive Optics Kit with Gold-Coated Mini-DM (32 Actuators) and 450 Hz Sensor |
AOK4-UP01 | Adaptive Optics Kit with Aluminum-Coated Mini-DM (32 Actuators) and 450 Hz Sensor |
AOK5-UM01 | Adaptive Optics Kit with Gold-Coated Multi-DM (140 Actuators) and CMOS Shack-Hartmann WFS |
AOK5-UP01 | Adaptive Optics Kit with Aluminum-Coated Multi-DM (140 Actuators) and CMOS Shack-Hartmann WFS |
AOK7-P01 | Adaptive Optics Kit with Silver-Coated Piezoelectric DM (43 Actuators) and CCD Shack-Hartmann WFS |
AOK7/M-P01 | Adaptive Optics Kit with Silver-Coated Piezoelectric DM (43 Actuators) and CCD Shack-Hartmann WFS, Metric |
AOK9-P01 | Adaptive Optics Kit with Silver-Coated Piezoelectric DM (43 Actuators) and CMOS Shack-Hartmann WFS |
AOK9/M-P01 | Adaptive Optics Kit with Silver-Coated Piezoelectric DM (43 Actuators) and CMOS Shack-Hartmann WFS, Metric |
AP1.5 | Ø1.5 mm Alignment Tool |
AP180 | Adjustable Angle Mounting Plate |
AP180/M | Adjustable Angle Mounting Plate, Metric |
AP2.5 | Ø2.5 mm Alignment Tool |
AP25E6M | Adapter with External 1/4"-20 Threads and External M6 x 1.0 Threads |
AP30 | 30°/60° Angled Mounting Plate, 1/4"-20 Compatible |
AP30/M | 30°/60° Angled Mounting Plate, M6 x 1.0 Compatible, Metric |
AP45 | 45° Angled Mounting Plate, 1/4"-20 Compatible |
AP45/M | 45° Angled Mounting Plate, M6 x 1.0 Compatible, Metric |
AP4M3M | Adapter with External M4 Threads and External M3 Threads |
AP6M4M | Adapter with External M6 x 1.0 Threads and External M4 x 0.7 Threads |
AP6M8E | Adapter with External M6 x 1.0 Threads and External 8-32 Threads |
AP8E25E | Adapter with External 8-32 Threads and External 1/4"-20 Threads |
AP8E4E | Adapter with External 8-32 Threads and External 4-40 Threads |
AP8E4M | Adapter with External 8-32 Threads and External M4 x 0.7 Threads |
AP90 | Right-Angle Mounting Plate, 1/4"-20 Compatible |
AP90/M | Right-Angle Mounting Plate, M6 x 1.0 Compatible |
AP90L | Large Right-Angle Mounting Plate, 1/4"-20 Compatible |
AP90L/M | Large Right-Angle Mounting Plate, M6 x 1.0 Compatible |
AP90RL | Large Right-Angle Bracket, 1/4"-20 Holes |
AP90RL/M | Large Right-Angle Bracket, M6 Holes |
APB301 | APT 3-Axis Piezo Dither Block with Feedback |
APB301/M | APT 3-Axis Piezo Dither Block with Feedback |
APB302 | APT 3-Axis Piezo Dither Block without Feedback |
APB302/M | APT 3-Axis Piezo Dither Block withoutFeedback |
APBP2 | Adapter Plate for Mounting to NRT Linear Stages |
APCH1000 | Standard Hard Cladding Multimode Fiber, Low OH, Ø1000 µm Core, 0.39 NA |
APCH1500 | Standard Hard Cladding Multimode Fiber, Low OH, Ø1500 µm Core, 0.39 NA |
APCH200 | Standard Hard Cladding Multimode Fiber, Low OH, Ø200 µm core, 0.39 NA |
APCH400 | Standard Hard Cladding Multimode Fiber, Low OH, Ø400 µm Core, 0.39 NA |
APCH600 | Standard Hard Cladding Multimode Fiber, Low OH, Ø600 µm Core, 0.39 NA |
APCH800 | Standard Hard Cladding Multimode Fiber, Low OH, Ø800 µm Core, 0.39 NA |
APD110 | High Speed Avalanche Detector, 800MHz BW, 400-1000nm |
APD110A | Avalanche Photodetector, Si, 400 - 1000 nm |
APD110A/M | Avalanche Photodetector, Si, 400 - 1000 nm, Metric |
APD110A2 | Avalanche Photodetector, Si, UV Enhanched, 200 - 1000 nm |
APD110A2/M | Avalanche Photodetector, Si, UV Enhanched, 200 - 1000 nm, Metric |
APD110C | InGaAs Avalanche Photodetector, 900 - 1700 nm, 8-32 Taps |
APD110C/M | InGaAs Avalanche Photodetector, 900 - 1700 nm, M4 Taps |
APD120A | Si Avalanche Photodetector, 400 - 1000 nm, 8-32 Taps |
APD120A/M | Si Avalanche Photodetector, 400 - 1000 nm, M4 Taps |
APD120A2 | Si Avalanche Photodetector, UV Enhanced, 200 - 1000 nm, 8-32 Taps |
APD120A2/M | Si Avalanche Photodetector, UV Enhanced, 200 - 1000 nm, M4 Taps |
APD130A | Si Avalanche Photodetector, Temperature Compensated, 400 - 1000 nm, 8-32 Taps |
APD130A/M | Si Avalanche Photodetector, Temperature Compensated, 400 - 1000 nm, M4 Taps |
APD130A2 | Si Avalanche Photodetector, Temperature Compensated, UV Enhanced, 200 - 1000 nm, 8-32 Taps |
APD130A2/M | Si Avalanche Photodetector, Temperature Compensated, UV Enhanced, 200 - 1000 nm, M4 Taps |
APD130C | InGaAs Avalanche Photodetector, Temperature Compensated, 900 - 1700 nm, 8-32 Taps |
APD130C/M | InGaAs Avalanche Photodetector, Temperature Compensated, 900 - 1700 nm, M4 Taps |
APD210 | Variable-Gain, High-Speed Si Avalanche Photodetector, 400 - 1000 nm |
APD310 | High-Speed InGaAs Avalanche Detector, 850 - 1650 nm |
APD410A | Si Variable-Gain Avalanche Detector, Temperature Compensated, 400 - 1000 nm, DC - 10 MHz, 8-32 Taps |
APD410A/M | Si Variable-Gain Avalanche Detector, Temperature Compensated, 400 - 1000 nm, DC - 10 MHz, M4 Taps |
APD410A2 | Si Variable-Gain Avalanche Detector, Temperature Compensated, UV Enhanced, 200 - 1000 nm, DC - 10 MHz, 8-32 Taps |
APD410A2/M | Si Variable-Gain Avalanche Detector, Temperature Compensated, UV Enhanced, 200 - 1000 nm, DC - 10 MHz, M4 Taps |
APD410C | InGaAs Variable-Gain Avalanche Photodetector, Temperature Compensated, 900 - 1700 nm, DC - 10 MHz, 8-32 Taps |
APD410C/M | InGaAs Variable-Gain Avalanche Photodetector, Temperature Compensated, 900 - 1700 nm, DC - 10 MHz, M4 Taps |
APD430A | Si Variable-Gain Avalanche Detector, Temperature Compensated, 400 - 1000 nm, DC - 400 MHz, 8-32 Taps |
APD430A/M | Si Variable-Gain Avalanche Detector, Temperature Compensated, 400 - 1000 nm, DC - 400 MHz, M4 Taps |
APD430A2 | Si Variable-Gain Avalanche Detector, Temperature Compensated, UV Enhanced, 200 - 1000 nm, DC - 400 MHz, 8-32 Taps |
APD430A2/M | Si Variable-Gain Avalanche Detector, Temperature Compensated, UV Enhanced, 200 - 1000 nm, DC - 400 MHz, M4 Taps |
APD430C | InGaAs Variable-Gain Avalanche Photodetector, Temperature Compensated, 900 - 1700 nm, DC - 400 MHz, 8-32 Taps |
APD430C/M | InGaAs Variable-Gain Avalanche Photodetector, Temperature Compensated, 900 - 1700 nm, DC - 400 MHz, M4 Taps |
APD440A | Si Variable-Gain Avalanche Detector, Temperature Compensated, 400 - 1000 nm, DC - 100 kHz, Universal 8-32 / M4 Taps |
APD440A2 | Si Variable-Gain Avalanche Detector, Temperature Compensated, 200 - 1000 nm, DC - 100 kHz, Universal 8-32 / M4 Taps |
APD450C | InGaAs Variable-Gain Avalanche Photodetector, Temperature Compensated, 1260 - 1620 nm, 0.3 - 1600 MHz, Universal 8-32 / M4 Taps |
APF503 | Amplified Piezoelectric Actuator with Flexure Mount, 150 V, 390 µm Max Displacement |
APF705 | Amplified Piezoelectric Actuator with Flexure Mount, 150 V, 560 µm Max Displacement |
APF710 | Amplified Piezoelectric Actuator with Flexure Mount, 150 V, 1500 µm Max Displacement |
APFH720 | Amplified Piezoelectric Actuator with Flexure Mount, 150 V, 2500 µm Max Displacement |
APL0303 | Ø3 mm Molded Acrylic Aspheric Lens, f=3.02 mm, Uncoated |
APL0303-A | Ø3 mm Molded Acrylic Aspheric Lens, f=3.02 mm, ARC: 400-700 nm |
APL0303-B | Ø3 mm Molded Acrylic Aspheric Lens, f=3.02 mm, ARC: 650-1050 nm |
APL0606 | Ø6 mm Molded Acrylic Aspheric Lens, f=6.05 mm, Uncoated |
APL0606-A | Ø6 mm Molded Acrylic Aspheric Lens, f=6 .05mm, ARC: 400-700 nm |
APL0606-B | Ø6 mm Molded Acrylic Aspheric Lens, f=6.05 mm, ARC: 650-1050 nm |
APL0609 | Ø6 mm Molded Acrylic Aspheric Lens, f=9.07 mm, Uncoated |
APL0609-A | Ø6 mm Molded Acrylic Aspheric Lens, f=9.07 mm, ARC: 400-700 nm |
APL0609-B | Ø6 mm Molded Acrylic Aspheric Lens, f=9.07 mm, ARC: 650-1050 nm |
APL0615 | Ø6 mm Molded Acrylic Aspheric Lens, f=15.12 mm, Uncoated |
APL0615-A | Ø6 mm Molded Acrylic Aspheric Lens, f=15.12 mm, ARC: 400-700 nm |
APL0615-B | Ø6 mm Molded Acrylic Aspheric Lens, f=15.12 mm, ARC: 650-1050 nm |
APL0618 | Ø6 mm Molded Acrylic Aspheric Lens, f=18.15 mm, Uncoated |
APL0618-A | Ø6 mm Molded Acrylic Aspheric Lens, f=18.15 mm, ARC: 400-700 nm |
APL0618-B | Ø6 mm Molded Acrylic Aspheric Lens, f=18.15 mm, ARC: 650-1050 nm |
APL0624 | Ø6 mm Molded Acrylic Aspheric Lens, f=24.20 mm, Uncoated |
APL0624-A | Ø6 mm Molded Acrylic Aspheric Lens, f=24.20 mm, ARC: 400-700 nm |
APL0624-B | Ø6 mm Molded Acrylic Aspheric Lens, f=24.20 mm, ARC: 650-1050 nm |
APM01 | Adjustable Kinematic Positioner, Slip-On Ø1/2" Post Collar, 1/4"-20 Locking Setscrew |
APM01/M | Adjustable Kinematic Positioner, Slip-On Ø1/2" Post Collar, M6 Locking Setscrew |
APM02 | Contact Block, Slip-On Ø1/2" Post Collar, 1/4"-20 Locking Setscrew |
APM02/M | Contact Block, Slip-On Ø1/2" Post Collar, M6 Locking Setscrew |
APM03 | Adjustable Kinematic Positioner, Vertical Actuator, Slip-On Ø1/2" Post Collar, 1/4"-20 Locking Setscrew |
APM03/M | Adjustable Kinematic Positioner, Vertical Actuator, Slip-On Ø1/2" Post Collar, M6 Locking Setscrew |
APM04 | Fixed Kinematic Stop, Slip-On Ø1/2" Post Collar, 1/4"-20 Locking Setscrew |
APM04/M | Fixed Kinematic Stop, Slip-On Ø1/2" Post Collar, M6 Locking Setscrew |
APM05 | Adjustable Kinematic Positioner, 8-32 Flexure Locking Setscrew |
APM05/M | Adjustable Kinematic Positioner, M4 Flexure Locking Setscrew |
APM06 | Spring-Loaded Plunger, Slip-On Ø1/2" Post Collar, 1/4"-20 Locking Setscrew |
APM06/M | Spring-Loaded Plunger, Slip-On Ø1/2" Post Collar, M6 Locking Setscrew |
APM07 | Adjustable Kinematic Positioner, 1/4"-20 Taps |
APM07/M | Adjustable Kinematic Positioner, M6 Taps |
APR001 | Pitch and Roll Tilt Platform with Thumbscrew Drives |
APR001/M | Pitch and Roll Tilt Platform with Thumbscrew Drives, Metric |
APS800 | Amplifier Phaser Stabilization Unit |
APT601 | Manual APT 6-Axis Stage, Right Hand |
APT601/M | Manual APT 6-Axis Stage, Right Hand |
APT602 | Manual APT 6-Axis Stage, Right Hand w/ Internal Piezos |
APT602/M | Manual APT 6-Axis Stage, Right Hand w/ Internal Piezos |
APT603 | Manual APT 6-Axis Stage, Right Hand w/ Piezos & Sensors |
APT603/M | Manual APT 6-Axis Stage, Right Hand w/ Piezos & Sensors |
APT604 | Motorized APT 6-Axis Stage, Right Hand |
APT604/M | Motorized APT 6-Axis Stage, Right Hand |
APT605 | Motorized APT 6-Axis Stage, Right Hand w/ Internal Piezos |
APT605/M | Motorized APT 6-Axis Stage, Right Hand w/ Internal Piezos |
APT606 | Motorized APT 6-Axis Stage, Right Hand w/ Piezos & Sensors |
APT606/M | Motorized APT 6-Axis Stage, Right Hand w/ Piezos & Sensors |
APT607 | APT600 Stage Only, No Piezos |
APT607/M | APT600 Stage Only, No Piezos |
APT608 | APT600 Stage with Piezoelectric Actuators |
APT608/M | APT600 Stage with Piezoelectric Actuators |
APT609 | APT600 Stage. Piezoelectric Actuators & Sensors |
APT609/M | APT600 Stage. Piezoelectric Actuators & Sensors |
APY001 | Pitch and Yaw Tilt Platform with Thumbscrew Drives |
APY001/M | Pitch and Yaw Tilt Platform with Thumbscrew Drives, Metric |
APY002 | Pitch & Yaw Tilt Platform with Micrometer Drives |
APY002/M | Pitch and Yaw Tilt Platform with Micrometer Drives, Metric |
AQE32 | Aquadag 32 oz - Colloidal Graphite Resistance Coating |
AQWP05M-1430 | Achromatic Quarter-Wave Plate, 1200-1650 nm |
AQWP05M-1600 | Ø1/2" Mounted Achromatic Quarter-Wave Plate, Ø1" Mount, 1100 - 2000 nm |
AQWP05M-340 | Ø1/2" Mounted Achromatic Quarter-Wave Plate, Ø1" Mount, 260 - 410 nm |
AQWP05M-580 | Ø1/2" Mounted Achromatic Quarter-Wave Plate, Ø1" Mount, 350 - 850 nm |
AQWP05M-600 | Ø1/2" Mounted Achromatic Quarter-Wave Plate, Ø1" Mount, 400 - 800 nm |
AQWP05M-630 | Achromatic Quarter-Wave Plate, 450-800 nm |
AQWP05M-950 | Achromatic Quarter-Wave Plate, 690-1200 nm |
AQWP05M-980 | Ø1/2" Mounted Achromatic Quarter-Wave Plate, Ø1" Mount, 690 - 1200 nm |
AQWP10M-1600 | Ø1" Mounted Achromatic Quarter-Wave Plate, SM1-Threaded Mount, 1100 - 2000 nm |
AQWP10M-580 | Ø1" Mounted Achromatic Quarter-Wave Plate, SM1-Threaded Mount, 350 - 850 nm |
AQWP10M-980 | Ø1" Mounted Achromatic Quarter-Wave Plate, SM1-Threaded Mount, 690 - 1200 nm |
ARV1 | Rotatable Cage Mount, V-Groove and Flat Platform |
AS25E4M | Adapter with Internal 1/4"-20 Threads and External M4 x 0.7 Threaded Stud |
AS25E6M | Adapter with Internal 1/4"-20 Threads and External M6 x 1.0 Threaded Stud |
AS25E8E | Adapter with Internal 1/4"-20 Threads and External 8-32 Threaded Stud |
AS4M25E | Adapter with Internal M4 x 0.7 Threads and External 1/4"-20 Threaded Stud |
AS4M6M | Adapter with Internal M4 x 0.7 Threads and External M6 x 1.0 Threaded Stud |
AS4M8E | Adapter with Internal M4 x 0.7 Threads and External 8-32 Threaded Stud |
AS6E8E | Adapter with Internal 6-32 Threads and External 8-32 Threaded Stud |
AS6M25E | Adapter with Internal M6 x 1.0 Threads and External 1/4"-20 Threaded Stud |
AS6M4M | Adapter with Internal M6 x 1.0 Threads and External M4 x 0.7 Threaded Stud |
AS6M8E | Adapter with Internal M6 x 1.0 Threads and External 8-32 Threaded Stud |
AS8E25E | Adapter with Internal 8-32 Threads and External 1/4"-20 Threaded Stud |
AS8E4M | Adapter with Internal 8-32 Threads and External M4 x 0.7 Threaded Stud |
AS8E6M | Adapter with Internal 8-32 Threads and External M6 x 1.0 Threaded Stud |
ASE-FL7002 | ASE White Light Test Source, 1530nm-1610nm |
ASE1900 | Tm-Doped Fiber ASE Source, 50 mW, 1900 nm Band |
ASE730 | 30 mW, 1530-1610 nm ASE Test Source |
ASL10142 | Ø1" Aspheric Lens, f = 79.0 mm, NA = 0.143, Uncoated |
ASL10142-1064 | Ø1" Aspheric Lens, f = 80.0 mm, NA = 0.142, 1064 nm V Coating |
ASL10142-532 | Ø1" Aspheric Lens, f = 77.8 mm, NA = 0.145, 532 nm V Coating |
ASL10142-780 | Ø1" Aspheric Lens, f = 79.0 mm, NA = 0.143, 780 nm V Coating |
ASL10142-A | Ø1" Aspheric Lens, f = 79.0 mm, NA = 0.143, AR Coated: 350 - 700 nm |
ASL10142-B | Ø1" Aspheric Lens, f = 79.0 mm, NA = 0.143, AR Coated: 650 - 1050 nm |
ASL10142-C | Ø1" Aspheric Lens, f = 79.0 mm, NA = 0.143, AR Coated: 1050 - 1700 nm |
ASL10142M | Ø1" Aspheric Lens, SM1 Mounted, f = 79.0 mm, NA = 0.143, Uncoated |
ASL10142M-1064 | Ø1" Aspheric Lens, SM1 Mounted, f = 80.0 mm, NA = 0.142, 1064 nm V Coating |
ASL10142M-532 | Ø1" Aspheric Lens, SM1 Mounted, f = 77.8 mm, NA = 0.145, 532 nm V Coating |
ASL10142M-780 | Ø1" Aspheric Lens, SM1 Mounted, f = 79.0 mm, NA = 0.143, 780 nm V Coating |
ASL10142M-A | Ø1" Aspheric Lens, SM1 Mounted, f = 79.0 mm, NA = 0.143, AR Coated: 350 - 700 nm |
ASL10142M-B | Ø1" Aspheric Lens, SM1 Mounted, f = 79.0 mm, NA = 0.143, AR Coated: 650 - 1050 nm |
ASL10142M-C | Ø1" Aspheric Lens, SM1 Mounted, f = 79.0 mm, NA = 0.143, AR Coated: 1050 - 1700 nm |
ASL1210 | Ø12.5 mm UVFS Aspheric Lens, f = 10.0 mm, NA = 0.65, Uncoated |
ASL1210-UV | Ø12.5 mm UVFS Aspheric Lens, f = 10.0 mm, NA = 0.65, AR Coated: 245 - 420 nm |
ASL2520 | Ø25.0 mm UVFS Aspheric Lens, f = 20.0 mm, NA = 0.65, Uncoated |
ASL2520-UV | Ø25.0 mm UVFS Aspheric Lens, f = 20.0 mm, NA = 0.65, AR Coated: 245 - 420 nm |
ASL5040 | Ø50.0 mm UVFS Aspheric Lens, f = 40.0 mm, NA = 0.65, Uncoated |
ASL5040-UV | Ø50.0 mm UVFS Aspheric Lens, f = 40.0 mm, NA = 0.65, AR Coated: 245 - 420 nm |
ASM001 | Three-axis Piezo Mirror Mount with Base Plate, 3.5 µm Piezo Travel |
ASM003 | Ø7.0 mm Mirror Mount, 3 Piezo Adjusters, Protected Silver Mirror Included |
ASOPS-DUAL-COLOR | Asynchronous Optical Sampling System for 1560 nm & 780 nm, 100 MHz |
ASOPS-TWIN | Asynchronous Optical Sampling System for 1560 nm, 250 MHz |
ASOPS-TWIN-250 | 250 MHz ASOPS System for 1560 nm |
AT-6 | Rutile Coupling Prism, 30-60-90 |
AT1 | Post-Mountable Acrylic Alignment Tool, 8-32 Tap |
AT1/M | Post-Mountable Acrylic Alignment Tool, M4 Tap |
ATR206 | Atria™ OCT Base Unit, 1060 nm, 11 µm Resolution, 60 kHz |
ATR206C1 | Swept Source OCT Imaging System, 1060 nm, 60 kHz |
ATR220 | Atria™ OCT Base Unit, 1060 nm, 11 µm Resolution, 200 kHz |
ATR220C1 | Swept Source OCT Imaging System, 1060 nm, 200 kHz |
AV1 | Sorbothane Bumper, 1/4"-20 Thread (Set of 4): 17.6 - 35.2 lbs (8-16 kg) |
AV1/M | Sorbothane Bumper, M6 Thread (Set of 4): 8-16 kg (17.6 - 35.2 lbs) |
AV2 | Ø38.1 mm Sorbothane Feet, External 1/4"-20 Mounting Thread, 50 Durometer, 4 Pieces |
AV2/M | Ø38.1 mm Sorbothane Feet, External M6 Mounting Thread, 50 Durometer, 4 Pieces |