Part Number | Product Description |
LD4293 | f = -50.0 mm, Ø1" UV Fused Silica Bi-Concave Lens, Uncoated |
LD4293-UV | f = -50.2 mm, Ø1" UV Fused Silica Bi-Concave Lens, AR Coating: 245 - 400 nm |
LD4511 | f = -50.0 mm, Ø1/2" UV Fused Silica Bi-Concave Lens, Uncoated |
LD4511-UV | f = -50.0 mm, Ø1/2" UV Fused Silica Bi-Concave Lens, AR Coating: 290 - 370 nm |
LD4650 | f = -25.0 mm, Ø1/2" UV Fused Silica Bi-Concave Lens, Uncoated |
LD4650-UV | f = -25.0 mm, Ø1/2" UV Fused Silica Bi-Concave Lens, AR Coating: 290 - 370 nm |
LD4735 | f = -75.0 mm, Ø1" UV Fused Silica Bi-Concave Lens, Uncoated |
LD4735-UV | f = -75.3 mm, Ø1" UV Fused Silica Bi-Concave Lens, AR Coating: 245 - 400 nm |
LD4771 | f = -15.0 mm, Ø1/2" UV Fused Silica Bi-Concave Lens, Uncoated |
LD4771-UV | f = -15.0 mm, Ø1/2" UV Fused Silica Bi-Concave Lens, AR Coating: 245 - 400 nm |
LD4797 | f = -6.0 mm, Ø6 mm UV Fused Silica Bi-Concave Lens, Uncoated |
LD4797-UV | f = -6.0 mm, Ø6 mm UV Fused Silica Bi-Concave Lens, AR Coating: 245 - 400 nm |
LD4931 | f = -25.0 mm, Ø1" UV Fused Silica Bi-Concave Lens, Uncoated |
LD4931-UV | f = -25.1 mm, Ø1" UV Fused Silica Bi-Concave Lens, AR Coating: 245 - 400 nm |
LD5138 | Ø1" CaF2 Bi-Concave Lens, f = -30.0 mm, Uncoated |
LD5138-E | Ø1" CaF2 Bi-Concave Lens, f = -30.0 mm, AR-Coated: 3 - 5 µm |
LD5313 | Ø1" CaF2 Bi-Concave Lens, f = -50.0 mm, Uncoated |
LD5313-E | Ø1" CaF2 Bi-Concave Lens, f = -50.0 mm, AR-Coated: 3 - 5 µm |
LD5451 | Ø1/2" CaF2 Bi-Concave Lens, f = -15.0 mm, Uncoated |
LD5451-E | Ø1/2" CaF2 Bi-Concave Lens, f = -15.0 mm, AR-Coated: 2 - 5 µm |
LD5788 | Ø1/2" CaF2 Bi-Concave Lens, f = -25.0 mm, Uncoated |
LD5788-E | Ø1/2" CaF2 Bi-Concave Lens, f = -25.0 mm, AR-Coated: 3 - 5 µm |
LD7071-E3 | Ø1" ZnSe Bi-Concave Lens, f = -100.0 mm, AR-Coated: 7-12 µm |
LD7071-F | Ø1" ZnSe Bi-Concave Lens, f = -100.0 mm, AR-Coated: 8-12 µm |
LD7503-E3 | Ø1" ZnSe Bi-Concave Lens, f = -50.0 mm, AR-Coated: 7-12 µm |
LD7503-F | Ø1" ZnSe Bi-Concave Lens, f = -50.0 mm, AR-Coated: 8-12 µm |
LD7671-E3 | Ø1" ZnSe Bi-Concave Lens, f = -25.4 mm, AR-Coated: 7-12 µm |
LD7671-F | Ø1" ZnSe Bi-Concave Lens, f = -25.4 mm, AR-Coated: 8-12 µm |
LD785-SE400 | 785 nm, 400 mW, Ø9 mm, E Pin Code, Laser Diode |
LD785-SEV300 | 785 nm, 300 mW, Ø9 mm TO Can, E Pin Code, VHG Wavelength-Stabilized Single-Frequency Laser Diode |
LD785-SH300 | 785 nm, 300 mW, Ø9 mm, H Pin Code, Laser Diode |
LD7877-E3 | Ø1" ZnSe Bi-Concave Lens, f = -75.0 mm, AR-Coated: 7-12 µm |
LD7877-F | Ø1" ZnSe Bi-Concave Lens, f = -75.0 mm, AR-Coated: 8-12 µm |
LD7902-E3 | Ø1" ZnSe Bi-Concave Lens, f = -200.0 mm, AR-Coated: 7-12 µm |
LD7902-F | Ø1" ZnSe Bi-Concave Lens, f = -200.0 mm, AR-Coated: 8-12 µm |
LD808-SA100 | 808 nm, 100 mW, Ø9 mm, A Pin Code, Laser Diode |
LD808-SA60 | 808 nm, 60 mW, Ø5.6 mm, A Pin Code, Laser Diode |
LD808-SE500 | 808 nm, 500 mW, Ø9 mm, E Pin Code, Laser Diode |
LD808-SEV500 | 808 nm, 500 mW, Ø9 mm TO Can, E Pin Code, VHG Wavelength-Stabilized Single-Frequency Laser Diode |
LD830-MA1W | 830 nm, 1 W, Ø9 mm, A Pin Code, MM, Laser Diode |
LD830-ME2W | 830 nm, 2 W, Ø9 mm, E Pin Code, MM, Laser Diode |
LD830-SE650 | 830 nm, 650 mW, Ø9 mm, E Pin Code, Laser Diode |
LD852-SE600 | 852 nm, 600 mW, Ø9 mm, E Pin Code, Laser Diode |
LD852-SEV600 | 852 nm, 600 mW, Ø9 mm TO Can, E Pin Code, VHG Wavelength-Stabilized Single-Frequency Laser Diode |
LDC1300B | Laser Diode Controller for Butterfly Packages |
LDC1300D | Laser Diode Controller for DIL (Dual In-Line) Packages |
LDC2000 | 2 A Laser Diode Controller, -100/120 VAC |
LDC2000-EC | 2 A Laser Diode Controller, -230 VAC |
LDC200CV | Benchtop LD Current Controller, ±20 mA |
LDC200V | Laser Diode Current Controller, ±20 mA, for VCSELs |
LDC201CU | Benchtop LD Current Controller, ±100 mA |
LDC201U | Benchtop Laser Diode Current Controller, ±100 mA, ultra low noise |
LDC202 | Benchtop Laser Diode Current Controller, ±200 mA |
LDC202B | Benchtop Laser Diode Current Controller ±200 mA HV |
LDC202C | Benchtop LD Current Controller, ±200 mA HV |
LDC205 | Benchtop Laser Diode Current Controller, ±500 mA, 110-120VAC |
LDC205B | Benchtop Laser Diode Current Controller ±500 mA HV |
LDC205C | Benchtop LD Current Controller, ±500 mA HV |
LDC210 | Benchtop Laser Diode Current Controller, ±1 A |
LDC210B | Benchtop Laser Diode Current Controller, ±1 A HV |
LDC210C | Benchtop LD Current Controller, ±1 A HV |
LDC220 | Benchtop Laser Diode Current Controller, ±2 A |
LDC220C | Benchtop LD Current Controller, ±2 A |
LDC240C | Benchtop LD Current Controller, ±4 A |
LDC2500B | Tapered Amplifier Current and TEC Controller, 2.5 A, 14-Pin Butterfly Package |
LDC340 | Benchtop Dual Current Range Laser Diode Controller, ±1A / ±4A |
LDC340-IEEE | Benchtop Dual Current Range Laser Diode Controller, ±1A / ±4A, IEEE 488.2 |
LDC400 | Large-Diameter Fiber Cleaver, Ø80 µm to Ø1.25 mm Cladding, Flat Cleaves |
LDC4005 | Benchtop Laser Diode Controller, 5 A / 12 V |
LDC400A | Large-Diameter Fiber Cleaver, Ø80 µm to Ø1.25 mm Cladding, Flat and Angled Cleaves |
LDC401 | Large-Diameter Fiber Cleaver, Ø80 µm to Ø1.25 mm Cladding, Flat Cleaves |
LDC401A | Large-Diameter Fiber Cleaver, Ø80 µm to Ø1.25 mm Cladding, Flat and Angled Cleaves |
LDC4020 | Benchtop Laser Diode Controller, 20 A / 11 V |
LDC450B | Large-Diameter Fiber Cleaver, Portable, Ø200 µm to Ø800 µm Cladding, Flat Cleaves |
LDC500 | Laser Controller, 500 mA, 110-120 VAC |
LDC500-EC | Laser Controller, 500 mA, 220-240 VAC |
LDC8001 | PRO8000 Laser Diode Current Control Module, ±100 mA, 1 Slot Wide |
LDC8002 | PRO8000 Laser Diode Current Control Module, ±200 mA, 1 Slot Wide |
LDC8005 | PRO8000 Laser Diode Current Control Module, ±500 mA, 1 Slot Wide |
LDC8010 | PRO8000 Laser Diode Current Control Module, ±1 A, 1 Slot Wide |
LDC8020 | PRO8000 Laser Diode Current Control Module, ±2 A, 1 Slot Wide |
LDC8040 | PRO8000 Laser Diode Current Control Module, ±4 A, 1 Slot Wide |
LDC8080 | PRO8000 Laser Diode Current Control Module, ±8 A, 2 Slots Wide |
LDCAS | Adjustable Stop for LDC401(A) Fiber Cleavers |
LDCCK | Digital Microscope for LDC Series Fiber Cleavers |
LDCCM | Digital Microscope and Tablet Mount for LDC401 and LDC401A Fiber Cleavers |
LDCM1 | Passive Thermal Mount for One-Tab C-Mount Diode Lasers |
LDCM1/M | Passive Thermal Mount for One-Tab C-Mount Diode Lasers, Metric |
LDH3-P1 | 30 mm Cage Plate Collimation Mount for TO-3 Laser Diodes and M9 x 0.5-Threaded Aspheric Lenses |
LDH3-P1/M | 30 mm Cage Plate Collimation Mount for TO-3 Laser Diodes and M9 x 0.5-Threaded Aspheric Lenses, Metric Post Tap |
LDH56-P2 | 30 mm Cage Plate Collimation Mount for Ø5.6 mm TO Can Laser Diodes and M9 x 0.5-Threaded Aspheric Lenses |
LDH56-P2/M | 30 mm Cage Plate Collimation Mount for Ø5.6 mm TO Can Laser Diodes and M9 x 0.5-Threaded Aspheric Lenses, Metric Post Tap |
LDH9-P1 | 9 mm and 5.6 mm Laser Collimation Kit Package (Optics & Diodes Sold Separately) |
LDH9-P1/M | 9 mm and 5.6 mm Laser Collimation Package (Optics & Diodes Sold Separately) |
LDH9-P2 | 30 mm Cage Plate Collimation Mount for Ø9 mm TO Can Laser Diodes and M9 x 0.5-Threaded Aspheric Lenses |
LDH9-P2/M | 30 mm Cage Plate Collimation Mount for Ø9 mm TO Can Laser Diodes and M9 x 0.5-Threaded Aspheric Lenses, Metric Post Tap |
LDM1550 | Compact Laser Diode Module with Shutter, 1550 nm, 4.5 mW |
LDM21 | TE-Cooled Mount for Ø5.6 and Ø9.0 mm Laser Diodes with A/B/C/D/E/H Pin Codes, 8-32 Taps |
LDM21/M | TE-Cooled Mount for Ø5.6 and Ø9.0 mm Laser Diodes with A/B/C/D/E/H Pin Codes, M4 x 0.7 Taps |
LDM38 | TE-Cooled Mount for Ø3.8 mm Laser Diodes with G Pin Code, 1/4"-20 Taps |
LDM38/M | TE-Cooled Mount for Ø3.8 mm Laser Diodes with G Pin Code, M6 Taps |
LDM405 | Compact Laser Diode Module with Shutter, 405 nm, 4.0 mW |
LDM56 | TE-Cooled Mount for Ø5.6 mm Laser Diodes with A/B/C/D/E/G/H Pin Codes, 1/4"-20 Taps |
LDM56/M | TE-Cooled Mount for Ø5.6 mm Laser Diodes with A/B/C/D/E/G/H Pin Codes, M6 Taps |
LDM56DJ | DPSS Laser Mounting Flange for LDM56(/M) Laser Diode Mount |
LDM56F | TE-Cooled Mount for Ø5.6 mm Laser Diodes with F or G Pin Codes, 1/4"-20 Taps |
LDM56F/M | TE-Cooled Mount for Ø5.6 mm Laser Diodes with F or G Pin Codes, M6 Taps |
LDM635 | Compact Laser Diode Module with Shutter, 635 nm, 4.0 mW |
LDM670 | Compact Laser Diode Module with Shutter, 670 nm, 5.5 mW |
LDM785 | Compact Laser Diode Module with Shutter, 785 nm, 20 mW |
LDM850 | Compact Laser Diode Module with Shutter, 850 nm, 20 mW |
LDM90 | TE-Cooled Mount for Ø9.0 mm Laser Diodes with A/B/C/D/E/G/H Pin Codes, 1/4"-20 Taps |
LDM90/M | TE-Cooled Mount for Ø9.0 mm Laser Diodes with A/B/C/D/E/G/H Pin Codes, M6 Taps |
LDM9LP | LD/TEC Mount for Thorlabs Fiber-Pigtailed Laser Diodes |
LDM9T | Laser Diode Mount with Integrated Temperature Controller |
LDM9T/M | Laser Diode Mount with Integrated Temperature Controller, Metric |
LDMC20 | Thermoelectrically Cooled Mount for C-Mount Lasers, 1/4"-20 Taps |
LDMC20/M | Thermoelectrically Cooled Mount for C-Mount Lasers, M6 Taps |
LDMXY | XY Flexure Adapter for LDM Series Laser Diode Mounts |
LDPOL | Lyot Depolarizer: Uncoated, 350 nm - 2600 nm |
LDPOL-A | Lyot Depolarizer: AR Coating: 350 nm - 600 nm |
LDPOL-B | Lyot Depolarizer: AR Coating: 600 nm - 900 nm |
LDPOL-C | Lyot Depolarizer: AR Coating: 1250 nm - 1620 nm |
LDS1 | 5 VDC Regulated Power Supply, 2.5 mm Phono Plug |
LDS1212 | ±12 VDC Regulated Linear Power Supply, 6 W, 115/230 VAC |
LDS12B | ±12 VDC Regulated Linear Power Supply, 6 W, 100/120/230 VAC |
LDS2 | 9V DC Power Supply |
LDS5 | 5 VDC Regulated Power Supply, 2.5 mm Phono Plug, 120 VAC |
LDS5-EC | 5 VDC Regulated Power Supply, 2.5 mm Phono Plug, 230 VAC |
LDS9 | 9 VDC Regulated Power Supply, 2.5 mm Phono Plug, 120 VAC |
LDS9-EC | 9 VDC Regulated Power Supply, 2.5 mm Phono Plug, 230 VAC |
LE1015 | Ø2" N-BK7 Positive Meniscus Lens, f = 200 mm, Uncoated |
LE1015-A | Ø2" N-BK7 Positive Meniscus Lens, f = 200 mm, ARC: 350 - 700 nm |
LE1015-B | Ø2" N-BK7 Positive Meniscus Lens, f = 200 mm, ARC: 650 - 1050 nm |
LE1015-C | Ø2" N-BK7 Positive Meniscus Lens, f = 200 mm, ARC: 1050 - 1700 nm |
LE1076 | Ø2" N-BK7 Positive Meniscus Lens, f = 100 mm, Uncoated |
LE1076-A | Ø2" N-BK7 Positive Meniscus Lens, f = 100 mm, ARC: 350 - 700 nm |
LE1076-B | Ø2" N-BK7 Positive Meniscus Lens, f = 100 mm, ARC: 650 - 1050 nm |
LE1076-C | Ø2" N-BK7 Positive Meniscus Lens, f = 100 mm, ARC: 1050 - 1700 nm |
LE1104 | Ø1" N-BK7 Positive Meniscus Lens, f = 150 mm, Uncoated |
LE1104-A | Ø1" N-BK7 Positive Meniscus Lens, f = 150 mm, ARC: 350 - 700 nm |
LE1104-B | Ø1" N-BK7 Positive Meniscus Lens, f = 150 mm, ARC: 650 - 1050 nm |
LE1104-C | Ø1" N-BK7 Positive Meniscus Lens, f = 150 mm, ARC: 1050 - 1700 nm |
LE1153 | BK7 Positive Meniscus Lens |
LE1153-A | BK7 Positive Meniscus Lens |
LE1153-B | BK7 Positive Meniscus Lens |
LE1153-C | BK7 Positive Meniscus Lens |
LE1156 | Ø1" N-BK7 Positive Meniscus Lens, f = 125 mm, Uncoated |
LE1156-A | Ø1" N-BK7 Positive Meniscus Lens, f = 125 mm, ARC: 350 - 700 nm |
LE1156-B | Ø1" N-BK7 Positive Meniscus Lens, f = 125 mm, ARC: 650 - 1050 nm |
LE1156-C | Ø1" N-BK7 Positive Meniscus Lens, f = 125 mm, ARC: 1050 - 1700 nm |
LE1157 | BK7 Positive Meniscus Lens |
LE1157-A | BK7 Positive Meniscus Lens |
LE1157-B | BK7 Positive Meniscus Lens |
LE1157-C | BK7 Positive Meniscus Lens |
LE1202 | Ø1" N-BK7 Positive Meniscus Lens, f = 200 mm, Uncoated |
LE1202-A | Ø1" N-BK7 Positive Meniscus Lens, f = 200 mm, ARC: 350 - 700 nm |
LE1202-B | Ø1" N-BK7 Positive Meniscus Lens, f = 200 mm, ARC: 650 - 1050 nm |
LE1202-C | Ø1" N-BK7 Positive Meniscus Lens, f = 200 mm, ARC: 1050 - 1700 nm |
LE1234 | Ø1" N-BK7 Positive Meniscus Lens, f = 100 mm, Uncoated |
LE1234-A | Ø1" N-BK7 Positive Meniscus Lens, f = 100 mm, ARC: 350 - 700 nm |
LE1234-B | Ø1" N-BK7 Positive Meniscus Lens, f = 100 mm, ARC: 650 - 1050 nm |
LE1234-C | Ø1" N-BK7 Positive Meniscus Lens, f = 100 mm, ARC: 1050 - 1700 nm |
LE1261 | BK7 Positive Meniscus Lens |
LE1261-A | BK7 Positive Meniscus Lens |
LE1261-B | BK7 Positive Meniscus Lens |
LE1261-C | BK7 Positive Meniscus Lens |
LE1359 | BK7 Positive Meniscus Lens |
LE1359-A | BK7 Positive Meniscus Lens |
LE1359-B | BK7 Positive Meniscus Lens |
LE1359-C | BK7 Positive Meniscus Lens |
LE1418 | Ø2" N-BK7 Positive Meniscus Lens, f = 150 mm, Uncoated |
LE1418-A | Ø2" N-BK7 Positive Meniscus Lens, f = 150 mm, ARC: 350 - 700 nm |
LE1418-B | Ø2" N-BK7 Positive Meniscus Lens, f = 150 mm, ARC: 650 - 1050 nm |
LE1418-C | Ø2" N-BK7 Positive Meniscus Lens, f = 150 mm, ARC: 1050 - 1700 nm |
LE1458 | BK7 Positive Meniscus Lens |
LE1458-A | BK7 Positive Meniscus Lens |
LE1458-B | BK7 Positive Meniscus Lens |
LE1458-C | BK7 Positive Meniscus Lens |
LE1527 | BK7 Positive Meniscus Lens |
LE1527-A | BK7 Positive Meniscus Lens |
LE1527-B | BK7 Positive Meniscus Lens |
LE1527-C | BK7 Positive Meniscus Lens |
LE1613 | Ø2" N-BK7 Positive Meniscus Lens, f = 250 mm, Uncoated |
LE1613-A | Ø2" N-BK7 Positive Meniscus Lens, f = 250 mm, ARC: 350 - 700 nm |
LE1613-B | Ø2" N-BK7 Positive Meniscus Lens, f = 250 mm, ARC: 650 - 1050 nm |
LE1613-C | Ø2" N-BK7 Positive Meniscus Lens, f = 250 mm, ARC: 1050 - 1700 nm |
LE1834 | BK7 Positive Meniscus Lens |
LE1834-A | BK7 Positive Meniscus Lens |
LE1834-B | BK7 Positive Meniscus Lens |
LE1834-C | BK7 Positive Meniscus Lens |
LE1872 | BK7 Positive Meniscus Lens |
LE1872-A | BK7 Positive Meniscus Lens |
LE1872-B | BK7 Positive Meniscus Lens |
LE1872-C | BK7 Positive Meniscus Lens |
LE1929 | Ø1" N-BK7 Positive Meniscus Lens, f = 300 mm, Uncoated |
LE1929-A | Ø1" N-BK7 Positive Meniscus Lens, f = 300 mm, ARC: 350 - 700 nm |
LE1929-B | Ø1" N-BK7 Positive Meniscus Lens, f = 300 mm, ARC: 650 - 1050 nm |
LE1929-C | Ø1" N-BK7 Positive Meniscus Lens, f = 300 mm, ARC: 1050 - 1700 nm |
LE1985 | Ø2" N-BK7 Positive Meniscus Lens, f = 300 mm, Uncoated |
LE1985-A | Ø2" N-BK7 Positive Meniscus Lens, f = 300 mm, ARC: 350 - 700 nm |
LE1985-B | Ø2" N-BK7 Positive Meniscus Lens, f = 300 mm, ARC: 650 - 1050 nm |
LE1985-C | Ø2" N-BK7 Positive Meniscus Lens, f = 300 mm, ARC: 1050 - 1700 nm |
LE4125 | Ø2" UV Fused Silica, + Meniscus Lens, f = 150.0 mm, Uncoated |
LE4125-UV | f = 150.0 mm, Ø2" UV Fused Silica Positive Meniscus Lens, AR Coating: 245-400 nm |
LE4150 | Ø2" UV Fused Silica, + Meniscus Lens, f = 500.0 mm, Uncoated |
LE4150-UV | f = 500.0 mm, Ø2" UV Fused Silica Positive Meniscus Lens, AR Coating: 245-400 nm |
LE4173 | Ø1" UV Fused Silica, Positive Meniscus Lens, f = 100.0 mm, Uncoated |
LE4173-UV | f = 100.0 mm, Ø1" UV Fused Silica Positive Meniscus Lens, AR Coating: 245-400 nm |
LE4197 | Ø1" UV Fused Silica, Positive Meniscus Lens, f = 150.0 mm, Uncoated |
LE4197-UV | f = 150.0 mm, Ø1" UV Fused Silica Positive Meniscus Lens, AR Coating: 245-400 nm |
LE4329 | Ø1" UV Fused Silica, Positive Meniscus Lens, f = 300.0 mm, Uncoated |
LE4329-UV | f = 300.0 mm, Ø1" UV Fused Silica Positive Meniscus Lens, AR Coating: 245-400 nm |
LE4412 | Ø2" UV Fused Silica, + Meniscus Lens, f = 100.0 mm, Uncoated |
LE4412-UV | f = 100.0 mm, Ø2" UV Fused Silica Positive Meniscus Lens, AR Coating: 245-400 nm |
LE4467 | Ø1" UV Fused Silica, Positive Meniscus Lens, f = 200.0 mm, Uncoated |
LE4467-UV | f = 200.0 mm, Ø1" UV Fused Silica Positive Meniscus Lens, AR Coating: 245-400 nm |
LE4484 | Ø1" UV Fused Silica, Positive Meniscus Lens, f = 500.0 mm, Uncoated |
LE4484-UV | f = 500.0 mm, Ø1" UV Fused Silica Positive Meniscus Lens, AR Coating: 245-400 nm |
LE4560 | Ø2" UV Fused Silica, + Meniscus Lens, f = 200.0 mm, Uncoated |
LE4560-UV | f = 200.0 mm, Ø2" UV Fused Silica Positive Meniscus Lens, AR Coating: 245-400 nm |
LE4822 | Ø2" UV Fused Silica, + Meniscus Lens, f = 1000.0 mm, Uncoated |
LE4822-UV | f = 1000.0 mm, Ø2" UV Fused Silica Positive Meniscus Lens, AR Coating: 245-400 nm |
LE4950 | Ø1" UV Fused Silica, Positive Meniscus Lens, f = 1000.0 mm, Uncoated |
LE4950-UV | f = 1000.0 mm, Ø1" UV Fused Silica Positive Meniscus Lens, AR Coating: 245-400 nm |
LE4984 | Ø2" UV Fused Silica, + Meniscus Lens, f = 300.0 mm, Uncoated |
LE4984-UV | f = 300.0 mm, Ø2" UV Fused Silica Positive Meniscus Lens, AR Coating: 245-400 nm |
LE5183 | Ø1" CaF2 Positive Meniscus Lens, f = 40.0 mm, Uncoated |
LE5183-E | Ø1" CaF2 Positive Meniscus Lens, f = 40.0 mm, AR-Coated: 2 - 5 µm |
LE5234 | Ø1/2" CaF2 Positive Meniscus Lens, f = 80.0 mm, Uncoated |
LE5234-E | Ø1/2" CaF2 Positive Meniscus Lens, f = 80.0 mm, AR-Coated: 2 - 5 µm |
LE5243 | Ø1/2" CaF2 Positive Meniscus Lens, f = 50.0 mm, Uncoated |
LE5243-E | Ø1/2" CaF2 Positive Meniscus Lens, f = 50.0 mm, AR-Coated: 2 - 5 µm |
LE5382 | Ø1" CaF2 Positive Meniscus Lens, f = 150.0 mm, Uncoated |
LE5382-E | Ø1" CaF2 Positive Meniscus Lens, f = 150.0 mm, AR-Coated: 2 - 5 µm |
LE5414 | Ø1" CaF2 Positive Meniscus Lens, f = 200.0 mm, Uncoated |
LE5414-E | Ø1" CaF2 Positive Meniscus Lens, f = 200.0 mm, AR-Coated: 2 - 5 µm |
LE5656 | Ø1" CaF2 Positive Meniscus Lens, f = 750.0 mm, Uncoated |
LE5656-E | Ø1" CaF2 Positive Meniscus Lens, f = 750.0 mm, AR-Coated: 2 - 5 µm |
LE5714 | Ø1" CaF2 Positive Meniscus Lens, f = 1000.0 mm, Uncoated |
LE5714-E | Ø1" CaF2 Positive Meniscus Lens, f = 1000.0 mm, AR-Coated: 2 - 5 µm |
LE5801 | Ø1" CaF2 Positive Meniscus Lens, f = 50.0 mm, Uncoated |
LE5801-E | Ø1" CaF2 Positive Meniscus Lens, f = 50.0 mm, AR-Coated: 2 - 5 µm |
LE5802 | Ø1" CaF2 Positive Meniscus Lens, f = 75.0 mm, Uncoated |
LE5802-E | Ø1" CaF2 Positive Meniscus Lens, f = 75.0 mm, AR-Coated: 2 - 5 µm |
LE5803 | Ø1" CaF2 Positive Meniscus Lens, f = 100.0 mm, Uncoated |
LE5803-E | Ø1" CaF2 Positive Meniscus Lens, f = 100.0 mm, AR-Coated: 2 - 5 µm |
LE5838 | Ø1/2" CaF2 Positive Meniscus Lens, f = 20.0 mm, Uncoated |
LE5838-E | Ø1/2" CaF2 Positive Meniscus Lens, f = 20.0 mm, AR-Coated: 2 - 5 µm |
LE5990 | Ø1" CaF2 Positive Meniscus Lens, f = 500.0 mm, Uncoated |