Page  43 44 45 46 47 48 49 50 51 52
Part NumberProduct Description
KF25C025KF25 Flange to Compression Fitting Adapter for Pipes with OD = 1/4", 6.0 mm, or 6.4 mm
KF25C031KF25 Flange to Compression Fitting Adapter for Pipes with OD = 8.0 mm
KF25C038KF25 Flange to Compression Fitting Adapter for Pipes with OD = 3/8" or 10.0 mm
KF25C050KF25 Flange to Compression Fitting Adapter for Pipes with OD = 1/2" or 13.0 mm
KF25C075KF25 Flange to Compression Fitting Adapter for Pipes with OD = 3/4" or 19.0 mm
KF25C100KF25 Flange to Compression Fitting Adapter for Pipes with OD = 1.00" or 25.0 mm
KF25CPKF25 Blank Flange Cap
KF25CR-FCentering O-Ring Carrier for KF25 Flanges with Fluorocarbon O-Ring
KF25E4545° Elbow Fitting with KF25 Vacuum Flanges
KF25E9090° Elbow Fitting with KF25 Vacuum Flanges
KF25P0550 mm Straight Fitting with KF25 Vacuum Flanges
KF25P10100 mm Straight Fitting with KF25 Vacuum Flanges
KF25P25250 mm Straight Fitting with KF25 Vacuum Flanges
KF25TThree-Way Tee Fitting with KF25 Vacuum FLanges
KF25WNCWing Nut Clamp for KF25 Flanges
KF40CPKF40 Blank Flange Cap
KF40CR-FCentering O-Ring Carrier for KF40 Flanges with Fluorocarbon O-Ring
KF40WNCWing Nut Clamp for KF40 Flanges
KFFMicrowave Cable Adapter, 2.92 mm Female to 2.92 mm Female
KG1Kinematic Gimbal Mirror Mount
KG1/MKinematic Gimbal Mirror Mount
KGM20Kinematic Grating Mount Adapter (Grating Height <20 mm)
KGM40Kinematic Grating Mount Adapter (Grating Height: 20-40 mm)
KGM60Kinematic Grating Mount Adapter (Grating Height: 40-60 mm)
KIM001Single-Channel K-Cube Piezo Inertia Motor Controller (Power Supply Sold Separately)
KIM101Four-Channel K-Cube Piezo Inertia Motor Controller (Power Supply Sold Separately)
KJP601Kinematic stacking plate
KJP601/MAPT Kinematic Joining Plate (Right Side), Metric
KJP601LLeft handed Kinematic stacking plate
KJP601L/MAPT Kinematic Joining Plate (Left Side), Metric
KL01Fixed Kinematic Stop, 0.74" (18.8 mm) Long Slot
KL01LFixed Kinematic Stop, 1.50" (38.1 mm) Long Slot
KL02Adjustable Kinematic Positioner, 0.85" (21.6 mm) Long Slot
KL02LAdjustable Kinematic Positioner, 1.50" (38.1 mm) Long Slot
KL03Spring-Loaded Plunger, 0.85" (21.6 mm) Long Slot
KL03LSpring-Loaded Plunger, 1.50" (38.1 mm) Long Slot
KLC101K-Cube Liquid Crystal Controller (Power Supply Sold Separately)
KLD101K-Cube Laser Diode Driver (Power Supply Sold Separately)
KLS1550K-Cube Laser Source, 1550 nm, 7.0 mW Max (Power Supply Sold Separately)
KLS635K-Cube Laser Source, 635 nm, 8.0 mW Max (Power Supply Sold Separately)
KM05Kinematic Mirror Mount for Ø1/2" Optics, 8-32 Taps
KM05/MKinematic Mirror Mount for Ø1/2" Optics, M4 Taps
KM05BPKinematic Pellicle Mount for KM05 series.
KM05BP/MKinematic Mount for KM05 series.
KM05CPKinematic Mirror Mount for Ø1/2" Optics with Post-Centered Front Plate, 8-32 Taps
KM05CP/MKinematic Mirror Mount for Ø1/2" Optics with Post-Centered Front Plate, M4 Taps
KM05DRight-Handed Kinematic Mount for Ø1/2" D-Shaped Mirrors
KM05D/MRight-Handed Kinematic Mount for Ø1/2" D-Shaped Mirrors
KM05DLLeft-Handed Kinematic Mount for Ø1/2" D-Shaped Mirrors, 8-32 Taps
KM05DL/MLeft-Handed Kinematic Mount for Ø1/2" D-Shaped Mirrors, M4 Taps
KM05DRRight-Handed Kinematic Mount for Ø1/2" D-Shaped Mirrors, 8-32 Taps
KM05DR/MRight-Handed Kinematic Mount for Ø1/2" D-Shaped Mirrors, M4 Taps
KM05FLRear-Loaded Left-Handed Clear-Quadrant Mirror Mount
KM05FL/MRear-Loaded Left-Handed Clear-Quadrant Mirror Mount, Metric
KM05FRRear-Loaded Right-Handed Clear-Quadrant Mirror Mount
KM05FR/MRear-Loaded Right-Handed Clear-Quadrant Mirror Mount, Metric
KM05PMKinematic Prism Mount, 0.70" Deep, 4-40 and 6-32 Taps
KM05PM/MKinematic Prism Mount, 17.8 mm Deep, M3 and M4 Taps
KM05SKinematic Mount for 1/2" Tall Rectangular Optics, Right Handed, 8-32 Tap
KM05S/MKinematic Mount for 12.7 mm Tall Rectangular Optics, Right Handed, M4 Tap
KM05SLKinematic Mount for 1/2" Tall Rectangular Optics, Left Handed, 8-32 Tap
KM05SL/MKinematic Mount for 12.7 mm Tall Rectangular Optics, Left Handed, M4 Tap
KM05TSM05-Threaded Kinematic Mount for Thin Ø1/2" Optics, 8-32 Taps
KM05T/MSM05-Threaded Kinematic Mount for Thin Ø12.7 mm Optics, M4 Taps
KM1-BKinematic Platform Mount
KM1-TSM1-Threaded Kinematic Mount for Thin Ø1" Optics
KM1-T/MSM1-Threaded Kinematic Mount for Thin Ø25.4 mm Optics, Metric
KM100Kinematic Mirror Mount for Ø1" Optics
KM100-E01Kinematic Mirror Mount for Ø1" Optics with UV Laser Quality Mirror
KM100-E02Kinematic Mirror Mount for Ø1" Optics with Visible Laser Quality Mirror
KM100-E03Kinematic Mirror Mount for Ø1" Optics with Near IR Laser Quality Mirror
KM100-E04Kinematic Mirror Mount for Ø1" Optics with 1.2 to 1.6 µm Laser Quality Mirror
KM100-Z6Motorized Kinematic Mirror Mount For 1" Optics
KM100B1.92" x 1.92" Kinematic Platform Mount
KM100B/M48.6 mm x 48.6 mm Kinematic Platform Mount
KM100BPKinematic Pellicle Mount for KM100 Series
KM100CKinematic Mount for up to 1.3" (33 mm) Tall Rectangular Optics, Right Handed
KM100CLKinematic Mount for up to 1.3" (33 mm) Tall Rectangular Optics, Left Handed
KM100CPKinematic Mirror Mount for Ø1" Optics with Post-Centered Front Plate, 8-32 Taps
KM100CP/MKinematic Mirror Mount for Ø1" Optics with Post-Centered Front Plate, M4 Taps
KM100DRight-Handed Kinematic Mount for Ø1" D-Shaped Mirrors
KM100DLLeft-Handed Kinematic Mount for Ø1" D-Shaped Mirrors
KM100LMKinematic Mount for Thorlabs' LBO and PPKTP Crystals
KM100LM/MKinematic Mount for Thorlabs' LBO and PPKTP Crystals, Metric
KM100PKinematic Prism Mount, Eight 6-32 Taps
KM100P/MKinematic Prism Mount, Eight M4 Taps
KM100PMKinematic Prism Mount, 1.00" Deep, 6-32 Taps
KM100PM/MKinematic Prism Mount, 25.4 mm Deep, M4 Taps
KM100RKinematic Mirror Mount For Microscope Objectives
KM100SKinematic Mount for 1" (25.4 mm) Tall Rectangular Optics, Right Handed
KM100SLKinematic Mount for 1" (25.4 mm) Tall Rectangular Optics, Left Handed
KM100TSM1-Threaded Kinematic Mount for Thin Ø1" Optics
KM100VSmall Kinematic V-Clamp Mount
KM100V/MSmall Kinematic V-Clamp Mount, Metric
KM100WFSKinematic Mount for Thorlabs' Wavefront Sensors
KM1CEØ1" Clear-Edge Kinematic Mirror Mount, 2 Adjusters
KM2-BKinematic Prism Mounting Platform
KM2-B/MKinematic Prism Mounting Platform
KM200Kinematic Mirror Mount for Ø2" Optics
KM200-E02Kinematic Mirror Mount for Ø2" Optics with Visible Laser Quality Mirror
KM200-E03Kinematic Mirror Mount for Ø2" Optics with Near IR Laser Quality Mirror
KM200B2.90" x 2.90" Kinematic Platform Mount
KM200B/M73.7 mm x 73.7 mm Kinematic Platform Mount
KM200BPKinematic Pellicle Mount for KM200 Series
KM200CPKinematic Mirror Mount for Ø2" Optics with Post-Centered Front Plate, 8-32 Taps
KM200CP/MKinematic Mirror Mount for Ø2" Optics with Post-Centered Front Plate, M4 Taps
KM200HMKinematic Mount for Thorlabs' Crystal Ovens
KM200PMKinematic Prism Mount, 2.14" Deep, 6-32 and 8-32 Taps
KM200PM/MKinematic Prism Mount, 54.4 mm Deep, M4 Taps
KM200SKinematic Mount for 2" (50.8 mm) Tall Rectangular Optics, Right Handed
KM200SLKinematic Mount for 2" (50.8 mm) Tall Rectangular Optics, Left Handed
KM200TSM2-Threaded Kinematic Mount for Thin Ø2" Optics
KM200VLarge Kinematic V-Clamp Mount
KM200V/MLarge Kinematic V-Clamp Mount, Metric
KM2536Kinematic Mount for 25 mm x 36 mm x 1 mm and 25 mm x 50 mm x ≥3 mm Rectangular Optics, Right Handed
KM2CEØ2" Clear-Edge Kinematic Mirror Mount, 2 Adjusters
KM2HC/MKinematic Mirror Mount for 50mm Optic, Maximum Clear Aperture
KMCPKinematic Mount Centering Plate
KMCP/MKinematic Mount Centering Plate, Metric
KMFMicrowave Cable Adapter, 2.92 mm Male to 2.92 mm Female
KMMMicrowave Cable Adapter, 2.92 mm Male to 2.92 mm Male
KMM12Microwave Cable, 2.92 mm Male to 2.92 mm Male, 12" (305 mm)
KMM24Microwave Cable, 2.92 mm Male to 2.92 mm Male, 24" (610 mm)
KMM36Microwave Cable, 2.92 mm Male to 2.92 mm Male, 36" (914 mm)
KMM4Microwave Cable, 2.92 mm Male to 2.92 mm Male, 4" (102 mm)
KMM72Microwave Cable, 2.92 mm Male to 2.92 mm Male, 72" (1829 mm)
KMM8Microwave Cable, 2.92 mm Male to 2.92 mm Male, 8" (203 mm)
KMSCompact Kinematic Mirror Mount, 8-32 Taps for Post Mounting
KMS/MCompact Kinematic Mirror Mount, M4 Taps for Post Mounting
KMSRCompact Kinematic Mount for 1" Tall Rectangular Optics, 8-32 Taps
KMSR/MCompact Kinematic Mount for 25.4 mm Tall Rectangular Optics, M4 Taps
KMSSCompact Kinematic Mirror Mount, Hex Adjuster, 8-32 Taps for Post Mounting
KMSS/MCompact Kinematic Mirror Mount, Hex Adjuster, M4 Taps for Post Mounting
KMT601APT Kinematic Mount Base Plate
KMTS100E100 mm (3.94") Motorized Translation Stage Bundled with Controller and Power Supply, 8-32 and 4-40 Taps
KMTS100E/M100 mm (3.94") Motorized Translation Stage Bundled with Controller and Power Supply, M4 x 0.7 and M3 x 0.5 Taps
KMTS25E25 mm (0.98") Motorized Translation Stage Bundled with Controller and Power Supply, 8-32 and 4-40 Taps
KMTS25E/M25 mm (0.98") Motorized Translation Stage Bundled with Controller and Power Supply, M4 x 0.7 and M3 x 0.5 Taps
KMTS50E50 mm (1.97") Motorized Translation Stage Bundled with Controller and Power Supply, 8-32 and 4-40 Taps
KMTS50E/M50 mm (1.97") Motorized Translation Stage Bundled with Controller and Power Supply, M4 x 0.7 and M3 x 0.5 Taps
KNA-IRK-Cube NanoTrak Active Auto-Alignment Controller, 900 - 1700 nm (Power Supply Sold Separately)
KNA-VISK-Cube NanoTrak Active Auto-Alignment Controller, 320 - 1000 nm (Power Supply Sold Separately)
KPA101K-Cube PSD Auto Aligner (Power Supply Sold Separately)
KPC101K-Cube Piezo Controller and Strain Gauge Reader (Power Supply Sold Separately)
KPRM1EØ1" Motorized Precision Rotation Stage (Imperial) Bundled with DC Servo Motor Driver and Power Supply
KPRM1E/MØ1" Motorized Precision Rotation Stage (Metric) Bundled with DC Servo Motor Driver and Power Supply
KPRMTEMotorized Precision Rotation Stage with Ø2.56" Platform (Imperial) Bundled with DC Servo Motor Driver and Power Supply
KPRMTE/MMotorized Precision Rotation Stage with Ø65 mm Platform (Metric) Bundled with DC Servo Motor Driver and Power Supply
KPS10115 V, 2.4 A Power Supply Unit with 3.5 mm Jack Connector for One K- or T-Cube
KPS20115 V, 2.66 A Power Supply Unit with 3.5 mm Jack Connector for One K- or T-Cube
KPY1Kinematic Pitch/Yaw Mount, Ø2.0" Platform, 6-32 & 8-32 Threaded Holes, #8 & 1/4" Clearance Holes
KPY1/MKinematic Pitch/Yaw Mount, Ø50.8 mm Platform, M4 Threaded Holes, M4 & M6 Clearance Holes
KPZ101K-Cube Piezo Controller (Power Supply Sold Separately)
KPZNF15NanoFlex™ 1.5 mm Travel Stage & KPZ101 Piezo Driver, Imperial
KPZNF15/MNanoFlex™ 1.5 mm Travel Stage & KPZ101 Piezo Driver, Metric
KPZNFL5NanoFlex™ 5 mm Travel Stage & KPZ101 Piezo Driver, Imperial
KPZNFL5/MNanoFlex™ 5 mm Travel Stage & KPZ101 Piezo Driver, Metric
KS05Ø1/2" Precision Kinematic Mirror Mount, 3 Adjusters, 8-32 Taps
KS05/MØ12.7 mm Precision Kinematic Mirror Mount, 3 Adjusters, M4 Taps
KS05KØ1/2" Precision Kinematic Mirror Mount with 3 Adjusters and Removable Knobs, 8-32 Taps
KS05K/MØ12.7 mm Precision Kinematic Mirror Mount with 3 Adjusters and Removable Knobs, M4 Taps
KS05RSKinematic Rotation Mount for Ø1/2" Optics
KS05TSM05-Threaded Precision Kinematic Mirror Mount for Ø1/2" Optics, 3 Adjusters, 8-32 Taps
KS05T/MSM05-Threaded Precision Kinematic Mirror Mount for Ø12.7 mm Optics, 3 Adjusters, M4 Taps
KS1Ø1" Precision Kinematic Mirror Mount, 3 Adjusters
KS1-Z6Motorized Ultra-stable Kinematic Mount For 1" Optics
KS1-Z7Motorized Kinematic 1" Optic Mount
KS1-Z8DC Motorized Ultra-Stable Kinematic Ø1" Mirror Mount
KS1-Z9DC Motorized Ultra-Stable Kinematic Ø1" Mirror Mount
KS1-ZSTStepper Motorized Ultra-Stable Kinematic Ø1" Mirror Mount
KS1CEØ1" Clear-Edge Precision Kinematic Mirror Mount, 3 Adjusters
KS1DØ1" Kinematic Mirror Mount, 2 Differential Adjusters, 1 1/4"-80 Adjuster
KS1RKinematic Mount with Removable Front Plate
KS1RFExtra Front Plate for KS1R Kinematic Mount
KS1RSKinematic Rotation Mount for Ø1" Optics
KS1SCKinematic Self-Centering Mount, Ø0.15" (Ø3.8 mm) to Ø1.7" (Ø43 mm)
KS1TSM1-Threaded Precision Kinematic Mirror Mount for Ø1" Optics, 3 Adjusters
KS1TVVacuum-Compatible SM1-Threaded Precision Kinematic Mirror Mount for Ø1" Optics, 3 Adjusters
KS2Ø2" Precision Kinematic Mirror Mount, 3 Adjusters
KS2DØ2" Kinematic Mirror Mount, 2 Differential Adjusters, 1 1/4"-80 Adjuster
KS2RSKinematic Rotation Mount for Ø2" Optics
KS2TSM2-Threaded Precision Kinematic Mirror Mount for Ø2" Optics, 3 Adjusters
KS3Ø3" Precision Kinematic Mirror Mount, 2 Adjusters
KS4Ø4" Precision Kinematic Mirror Mount, 2 Adjusters
KSC101K-Cube Solenoid Controller (Power Supply Not Included)
KSG101K-Cube Strain Gauge Reader (Power Supply Sold Separately)
KST101K-Cube Stepper Motor Controller (Power Supply Not Included)
KST201K-Cube Stepper Motor Controller (Power Supply Not Included)
KT01Storage Box for Mounted Ø1" (25 mm) Round Optics (Max. Capacity: 10)
KT02Storage Box for Mounted Ø1/2" Round Optics (Max. Capacity: 28)
KT03Storage Box for Unmounted 2" Square Optics (Max. Capacity: 10)
KT04Storage Box for Mounted Ø1" Round Optics (26 Slots: 0.45" Thick; 9 Slots: 0.65" Thick)
KT05Storage Box for Mounted Ø1" Round Optics (35 Slots: 0.65" Thick)
KT06Storage Box for Mounted Ø2" Round Optics (Max. Capacity: 10)
KT110Fiber Launch System: Free Space (Coupling Optic Sold Separately)
KT110/MFiber Launch System: Free Space, Metric (Coupling Optic Sold Separately)
KT112Fiber Launch System: Laser Diode to Fiber, Ø5.6 & Ø9mm (Optics Sold Separately)
KT112/MFiber Launch System: Laser Diode to Fiber, Ø5.6 & Ø9mm, Metric (Optics Sold Separately)
KT120Fiber Launch System: Free Space (Coupling Optic Sold Separately)
KT120/MFiber Launch System: Free Space, Metric (Coupling Optic Sold Separately)
KT310Spatial Filter System (Optics & Pinhole Sold Separately)
KT310/MSpatial Filter System, Metric (Optics & Pinhole Sold Separately)
KT311Spatial Filter System (Optics & Pinhole Sold Separately)
KT311/MSpatial Filter System, Metric (Optics & Pinhole Sold Separately)
KURIOS-VB1Tunable Filter, Selectable Bandpass, Ø20 mm, 420 - 730 nm, 8-32 Taps
KURIOS-VB1/MTunable Filter, Selectable Bandpass, Ø20 mm, 420 - 730 nm, M4 Taps
KURIOS-WB1Tunable Filter, Fixed Wide Bandpass, Ø20 mm CA, 420 - 730 nm, 8-32 Taps
KURIOS-WB1/MTunable Filter, Fixed Wide Bandpass, Ø20 mm CA, 420 - 730 nm, M4 Taps
KURIOS-WL1Tunable Filter, Fixed Wide Bandpass, Ø35 mm CA, 420 - 730 nm, 8-32 Taps
KURIOS-WL1/MTunable Filter, Fixed Wide Bandpass, Ø35 mm CA, 420 - 730 nm, M4 Taps
KURIOS-XE2Tunable Filter, Fixed Bandpass, Ø20 mm CA, 650 - 1100 nm, 8-32 Taps
KURIOS-XE2/MTunable Filter, Fixed Bandpass, Ø20 mm CA, 650 - 1100 nm, M4 Taps
KURIOS-XL1Tunable Filter, Fixed Narrow Bandpass, Ø35 mm CA, 430 - 730 nm, 8-32 Taps
KURIOS-XL1/MTunable Filter, Fixed Narrow Bandpass, Ø35 mm CA, 430 - 730 nm, M4 Taps
KURIOS2Liquid Crystal Tunable Filter Controller
KVC101K-Cube Voice Coil Motor Controller (Power Supply Sold Separately)
KVS30Kinesis® 30 mm Vertical Translation Stage, 1/4"-20 and 8-32 Tapped Holes
KVS30/MKinesis® 30 mm Vertical Translation Stage, M6 and M4 Tapped Holes
KW32Kimwipes®, 280 Kimwipes per Box, 12 Boxes Per Case
KX1High Performance Center Pivoting Mirror Mount
KX1GKinematic Gimbal Mirror Mount, Ø1" Optic
L1060P100J1060 nm, 100 mW, Ø9 mm, A Pin Code, Laser Diode
L1060P200J1060 nm, 200 mW, Ø9 mm, A Pin Code, Laser Diode
L1064H11064 nm, 300 mW, Ø9 mm, H Pin Code, Laser Diode
L1064H21064 nm, 450 mW, Ø9 mm, E Pin Code, Laser Diode
L120012" x 12" Lab Jack, 4.00" Vertical Travel, 300 lbs Load Capacity, 1/4"-20 Taps
L1200/M12" x 12" Lab Jack, 4.00" Vertical Travel, 300 lbs Load Capacity, M6 Taps
L1270P5DFB1270 nm, 5 mW, Ø5.6 mm, D Pin Code, DFB Laser Diode with Aspheric Lens Cap
L1290P5DFB1290 nm, 5 mW, Ø5.6 mm, D Pin Code, DFB Laser Diode with Aspheric Lens Cap
L1310G11310 nm, 2.0 W, Ø9 mm, G Pin Code, MM Laser Diode
L1310P5DFB1310 nm, 5 mW, Ø5.6 mm, D Pin Code, DFB Laser Diode with Aspheric Lens Cap
L1330P5DFB1330 nm, 5 mW, Ø5.6 mm, D Pin Code, DFB Laser Diode With Aspheric Lens Cap
L1370G11370 nm, 2.0 W, Ø9 mm, G Pin Code, MM Laser Diode
L1450G11450 nm, 2.0 W, Ø9 mm, G Pin Code, MM Laser Diode
L1470P5DFB1470 nm, 5 mW, Ø5.6 mm, D Pin Code, DFB Laser Diode with Aspheric Lens Cap
L1480G11480 nm, 2.0 W, Ø9 mm, G Pin Code, MM Laser Diode
L1490P5DFB1490 nm, 5 mW, Ø5.6 mm, D Pin Code, DFB Laser Diode with Aspheric Lens Cap
L1510P5DFB1510 nm, 5 mW, Ø5.6 mm, D Pin Code, DFB Laser Diode with Aspheric Lens Cap
L1530P5DFB1530 nm, 5 mW, Ø5.6 mm, D Pin Code, DFB Laser Diode with Aspheric Lens Cap
L1550G11550 nm, 1.7 W, Ø9 mm, G Pin Code, MM Laser Diode
L1550P5DFB1550 nm, 5 mW, Ø5.6 mm, D Pin Code, DFB Laser Diode with Aspheric Lens Cap
L1570P5DFB1570 nm, 5 mW, Ø5.6 mm, D Pin Code, DFB Laser Diode with Aspheric Lens Cap
L1575G11575 nm, 1.7 W, Ø9 mm, G Pin Code, MM Laser Diode
L2004" x 3" Lab Jack, 1.04" Vertical Travel, 50 lbs Load Capacity, Imperial
L200/M4" x 3" Lab Jack, 1.04" Vertical Travel, 50 lbs Load Capacity, Metric
L375P020MLD375 nm, 20 mW, Ø5.6 mm, B Pin Code, Laser Diode w/ SM05-Threaded Mount
L375P70MLD375 nm, 70 mW, Ø5.6 mm, F Pin Code, Laser Diode
L404P400M404 nm, 400 mW, Ø5.6 mm, G Pin Code, MM Laser Diode
L405A1405 nm, 175 mW, Ø5.6 mm, A Pin Code, Laser Diode
L405G1405 nm, 1000 mW, Ø9 mm, G Pin Code, MM Laser Diode

Page  43 44 45 46 47 48 49 50 51 52