Part Number | Product Description |
HL6364DG | 642 nm, 60 mW, Ø5.6 mm, A Pin Code, Laser Diode |
HL6366DG | 642 nm, 80 mW, Ø5.6 mm, A Pin Code, Laser Diode |
HL6385DG | 642 nm, 150 mW, Ø5.6 mm, H Pin Code, Laser Diode |
HL6388MG | 637 nm, 250 mW, Ø5.6 mm, H Pin Code, MM, Laser Diode |
HL6501MG | 658 nm, 30 mW, Ø5.6 mm, C Pin Code, Laser Diode |
HL6512MG | 658 nm, 50 mW, Ø5.6 mm, Open Pin Code, Hitachi Laser Diode |
HL6535MG | 658 nm, 90 mW Hitachi Laser Diode |
HL6544FM | 660 nm, 50 mW, Ø5.6 mm, G Pin Code, Laser Diode |
HL6545MG | 660 nm, 120 mW, Ø5.6 mm, H Pin Code, Laser Diode |
HL6548FG | 660 nm, 90 mW, Ø9 mm, F Pin Code, Hitachi Laser Diode |
HL6714G | 670 nm, 10 mW, Ø9 mm, A Pin Code, Laser Diode |
HL6722G | 670 nm, 5 mW Hitachi Laser Diode |
HL6724MG | 670 nm, 5 mW, Ø5.6 mm, A Pin Code, Hitachi Laser Diode |
HL6738MG | 690 nm, 30 mW, Ø5.6 mm, C Pin Code, Laser Diode |
HL6748MG | 670 nm, 10 mW, Ø5.6 mm, A Pin Code, Laser Diode |
HL6750MG | 685 nm, 50 mW, Ø5.6 mm, C Pin Code, Laser Diode |
HL6756MG | 670 nm, 15 mW, Ø5.6 mm, A Pin Code, Laser Diode |
HL7001MG | 705 nm, 40 mW, Ø5.6 mm, C Pin Code, Laser Diode |
HL7302MG | 730 nm, 40 mW, Ø5.6 mm, A Pin Code, Diode |
HL7851G | 785 nm, 50 mW, Ø9 mm, A Pin Code, Hitachi Laser Diode |
HL7859MG | 785nm, 35mW, Hitachi Laser Diode |
HL8325G | 830 nm, 40 mW, Ø9 mm, C Pin Code, Hitachi Laser Diode |
HL8335MG | 850 nm, 40 mW, Ø5.6 mm, A Pin Code, Opnext Laser Diode |
HL8338MG | 830 nm, 50 mW, Ø5.6 mm, C Pin Code, Laser Diode |
HL8342MG | 852 nm, 50 mW, Ø5.6 mm, A Pin Code, Opnext Laser Diode |
HLD001 | Laser Diode Mount With Thermoelectric Cooling |
HLS635 | Handheld Laser Source, 635 nm, FC/PC |
HMA001 | RMS Threaded Adapter Plate For HMM001 |
HMM001 | Flexure Compatible 12.7 mm Diameter Kinematic Optic Holder |
HMR425 | 25.0 mm UVFS Hexagonal Light Mixing Rod, Aperture = 4.0 mm, Uncoated |
HMR425-A | 25.0 mm UVFS Hexagonal Light Mixing Rod, Aperture = 4.0 mm, AR Coated: 350 - 700 nm |
HMR425-B | 25.0 mm UVFS Hexagonal Light Mixing Rod, Aperture = 4.0 mm, AR Coated: 650 - 1050 nm |
HN1550 | Highly Nonlinear Fiber with Normal Dispersion, Near-Zero Dispersion Slope |
HN1550P | Highly Nonlinear Fiber with Anomalous Dispersion, Near-Zero Dispersion Slope |
HNL008L | HeNe Laser, 632.8 nm, 0.8 mW, Polarized, 120 VAC Power Supply Included |
HNL008L-EC | HeNe Laser, 632.8 nm, 0.8 mW, Polarized, 230 VAC Power Supply Included |
HNL008L-JP | HeNe Laser, 632.8 nm, 0.8 mW, Polarized, 100 VAC Power Supply Included |
HNL008LB | HeNe Laser, 632.8 nm, 0.8 mW, Polarized, 100 - 240 VAC Power Supply Included |
HNL008R | HeNe Laser, 632.8 nm, 0.8 mW, Random, 120 VAC Power Supply Included |
HNL008R-EC | HeNe Laser, 632.8 nm, 0.8 mW, Random, 230 VAC Power Supply Included |
HNL008R-JP | HeNe Laser, 632.8 nm, 0.8 mW, Random, 100 VAC Power Supply Included |
HNL008RB | HeNe Laser, 632.8 nm, 0.8 mW, Random, 100 - 240 VAC Power Supply Included |
HNL020L | HeNe Laser, 632.8 nm, 2 mW, Polarized, 120 VAC Power Supply Included |
HNL020L-EC | HeNe Laser, 632.8 nm, 2 mW, Polarized, 230 VAC Power Supply Included |
HNL020L-JP | HeNe Laser, 632.8 nm, 2 mW, Polarized, 100 VAC Power Supply Included |
HNL020LB | HeNe Laser, 632.8 nm, 2 mW, Polarized, 100 - 240 VAC Power Supply Included |
HNL020R | HeNe Laser, 632.8 nm, 2 mW, Random, 120 VAC Power Supply Included |
HNL020R-EC | HeNe Laser, 632.8 nm, 2 mW, Random, 230 VAC Power Supply Included |
HNL020R-JP | HeNe Laser, 632.8 nm, 2 mW, Random, 100 VAC Power Supply Included |
HNL020RB | HeNe Laser, 632.8 nm, 2 mW, Random, 100 - 240 VAC Power Supply Included |
HNL050L | HeNe Laser, 632.8 nm, 5 mW, Polarized, 120 VAC Power Supply Included |
HNL050L-EC | HeNe Laser, 632.8 nm, 5 mW, Polarized, 230 VAC Power Supply Included |
HNL050L-JP | HeNe Laser, 632.8 nm, 5 mW, Polarized, 100 VAC Power Supply Included |
HNL050LB | HeNe Laser, 632.8 nm, 5 mW, Polarized, 100 - 240 VAC Power Supply Included |
HNL050R | HeNe Laser, 632.8 nm, 5 mW, Random, 120 VAC Power Supply Included |
HNL050R-EC | HeNe Laser, 632.8 nm, 5 mW, Random, 230 VAC Power Supply Included |
HNL050R-JP | HeNe Laser, 632.8 nm, 5 mW, Random, 100 VAC Power Supply Included |
HNL050RB | HeNe Laser, 632.8 nm, 5 mW, Random, 100 - 240 VAC Power Supply Included |
HNL100L | HeNe Laser, 632.8 nm, 10 mW, Polarized, 120 VAC Power Supply Included |
HNL100L-EC | HeNe Laser, 632.8 nm, 10 mW, Polarized, 230 VAC Power Supply Included |
HNL100L-JP | HeNe Laser, 632.8 nm, 10 mW, Polarized, 100 VAC Power Supply Included |
HNL100LB | HeNe Laser, 632.8 nm, 10 mW, Polarized, 100 - 240 VAC Power Supply Included |
HNL100R | HeNe Laser, 632.8 nm, 10 mW, Random, 120 VAC Power Supply Included |
HNL100R-EC | HeNe Laser, 632.8 nm, 10 mW, Random, 230 VAC |
HNL100R-JP | HeNe Laser, 632.8 nm, 10 mW, Random, 100 VAC Power Supply Included |
HNL100RB | HeNe Laser, 632.8 nm, 10 mW, Random, 100 - 240 VAC Power Supply Included |
HNL150L | HeNe Laser, 632.8 nm, 15 mW, Polarized, 120 VAC Power Supply Included |
HNL150L-EC | HeNe Laser, 632.8 nm, 15 mW, Polarized, 230 VAC Power Supply Included |
HNL150L-JP | HeNe Laser, 632.8 nm, 15 mW, Polarized, 100 VAC Power Supply Included |
HNL150LB | HeNe Laser, 632.8 nm, 15 mW, Polarized, 100 - 240 VAC Power Supply Included |
HNL150R | HeNe Laser, 632.8 nm, 15 mW, Random, 120 VAC Power Supply Included |
HNL150R-EC | HeNe Laser, 632.8 nm, 15 mW, Random, 230 VAC Power Supply Included |
HNL150R-JP | HeNe Laser, 632.8 nm, 15 mW, Random, 100 VAC Power Supply Included |
HNL150RB | HeNe Laser, 632.8 nm, 15 mW, Random, 100 - 240 VAC Power Supply Included |
HNL210L | HeNe Laser, 632.8 nm, 21 mW, Polarized, 120 VAC Power Supply Included |
HNL210L-EC | HeNe Laser, 632.8 nm, 21 mW, Polarized, 230 VAC Power Supply Included |
HNL210L-JP | HeNe Laser, 632.8 nm, 21 mW, Polarized, 100 VAC Power Supply Included |
HNL210LB | HeNe Laser, 632.8 nm, 21 mW, Polarized, 100 - 240 VAC Power Supply Included |
HNL225R | HeNe Laser, 632.8 nm, 22.5 mW, Random, 120 VAC Power Supply Included |
HNL225R-EC | HeNe Laser, 632.8 nm, 22.5 mW, Random, 230 VAC Power Supply Included |
HNL225R-JP | HeNe Laser, 632.8 nm, 22.5 mW, Random, 100 VAC Power Supply Included |
HNL225RB | HeNe Laser, 632.8 nm, 22.5 mW, Random, 100 - 240 VAC Power Supply Included |
HNLS008L | Self-Contained HeNe Laser, 632.8 nm, 0.8 mW, Polarized, 120 VAC Power Supply |
HNLS008L-EC | Self-Contained HeNe Laser, 632.8 nm, 0.8 mW, Polarized, 230 VAC Power Supply |
HNLS008L-JP | Self-Contained HeNe Laser, 632.8 nm, 0.8 mW, Polarized, 100 VAC Power Supply |
HNLS008R | Self-Contained HeNe Laser, 632.8 nm, 0.8 mW, Random, 120 VAC Power Supply |
HNLS008R-EC | Self-Contained HeNe Laser, 632.8 nm, 0.8 mW, Random, 230 VAC Power Supply |
HNLS008R-JP | Self-Contained HeNe Laser, 632.8 nm, 0.8 mW, Random, 100 VAC Power Supply |
HOM | FiberBench Mounting Base for Ø1/2" Optics |
HP310 | Sub-Micron Adjuster, 12mm Sleeve, Better Than 0.03µm Sensitivity |
HP310A | Sub-Micron Adjuster, 0.374" Sleeve, Better Than 0.03µm Sensitivity |
HPA50XAB | 50X High-Resolution Plan Apochromat VIS+ Objective, 400 - 1100 nm, 0.75 NA, 5.0 mm WD |
HPCR5 | 2x2 Wideband Fiber Optic Coupler, 3 dB Tap, 970 - 1070 nm, High-Power Package |
HPCR6 | 1x2 Wideband Fiber Optic Coupler, 30 dB Tap, 970 - 1070 nm, High-Power Package |
HPCR7 | 1x2 Wideband Fiber Optic Coupler, 40 dB Tap, 970 - 1070 nm, High-Power Package |
HPCR8 | 1x2 Wideband Fiber Optic Coupler, 50 dB Tap, 970 - 1070 nm, High-Power Package |
HPIR101 | High-Power IR Emitter, 2 - 16 µm, No Window |
HPIR102 | High-Power IR Emitter, 2 - 6 µm, Al2O₃ Window |
HPIR103 | High-Power IR Emitter, 2 - 14 µm, BaF2 Window, Winston Cone Collimator |
HPIR104 | High-Power IR Emitter, 2 - 11 µm, CaF2 Window, Winston Cone Collimator |
HPIRM | SM1-Threaded Mounting Adapter for High-Power IR Emitters |
HPLS-30-02 | Light Source, Focused, NA 0.50, Lumens 2260 |
HPLS-30-03 | Light Source, Focused, NA 0.50, Lumens 1950 |
HPLS-30-04 | Light Source, Focused, NA 0.66, Lumens 2800 |
HPLS243 | Plasma Light Source with Ø3 mm, 4 ft (1.2 m) Liquid Light Guide |
HPLS245 | Plasma Light Source with Ø5 mm, 4 ft (1.2 m) Liquid Light Guide |
HPLS301 | High-Power Plasma Light Source, Free-Space Output, 8-32 Mounting Taps |
HPLS301/M | High-Power Plasma Light Source, Free-Space Output, M4 Mounting Taps |
HPLS343 | High-Power Plasma Light Source and Ø3 mm Liquid Light Guide |
HPLS345 | High-Power Plasma Light Source and Ø5 mm Liquid Light Guide |
HPLSB | Replacement Luxim Light Emitting Plasma Bulb Module for HPLS300 Series Light Sources |
HPSC10 | Multimode Fiber, 0.1 NA, Ø10 µm Core |
HPSC25 | Multimode Fiber, 0.1 NA, Ø25 µm Core |
HPT1 | 30 mm Cage Assembly, XY Translating Lens Mount |
HPU6 | Polyurethane Hose, 1/4" OD, 11/64" ID, 5 m Length |
HPU9 | Polyurethane Hose, 3/8" OD, 1/4" ID, 5 m Length |
HR1015-AG | Ø1" Mounted Hollow Roof Prism Mirror, Ultrafast-Enhanced Silver |
HR1015-F01 | Ø1" Mounted Hollow Roof Prism Mirror, UV Enhanced Aluminum |
HR1015-G01 | Ø1" Mounted Hollow Roof Prism Mirror, Protected Aluminum |
HR1015-M01 | Ø1" Mounted Hollow Roof Prism Mirror, Protected Gold |
HR1015-P01 | Ø1" Mounted Hollow Roof Prism Mirror, Protected Silver |
HR10AD1 | 6-Pin Male Hirose Connector Cable with Breakout Box, 1.8 m long |
HR10CAB1 | 6-Pin, Male-to-Male Hirose Connector Cable, 3.0 m Long |
HRP005S | HeNe Laser, 632.8 nm, 0.5 mW, Polarized (Self-Contained) |
HRP008 | HeNe Laser, 632.8 nm, 0.8 mW, Polarized |
HRP015 | HeNe Laser, 632.8 nm, 1.5 mW, Polarized |
HRP020 | HeNe Laser, 632.8 nm, 2.0 mW, Polarized |
HRP050 | HeNe Laser, 632.8 nm, 5.0 mW, Polarized |
HRP120 | HeNe Laser, 632.8 nm, 12.0 mW, Polarized |
HRP170 | HeNe Laser, 632.8 nm, 17.0 mW, Polarized |
HRP350 | HeNe Laser, 632.8 nm, 35 mW, Polarized, 115V |
HRP350-EC | HeNe Laser, 632.8 nm, 35 mW, Polarized, 230V |
HRR005 | HeNe Laser, 632.8 nm, 0.5 mW, Random |
HRR005S | HeNe Laser, 632.8 nm, 0.5 mW, Random (Self-Contained) |
HRR008S | HeNe Laser, 632.8 nm, 0.8 mW, Random (Self-Contained) |
HRR015 | HeNe Laser, 632.8 nm, 1.5 mW, Random |
HRR020 | HeNe Laser, 632.8 nm, 2.0 mW, Random |
HRR050 | HeNe Laser, 632.8 nm, 5.0 mW, Random |
HRR120 | HeNe Laser, 632.8 nm, 12.0 mW, Random |
HRR170 | HeNe Laser, 632.8 nm, 17.0 mW, Random |
HRR201-M01 | UVFS Hollow Retroreflector, Ø0.9" Clear Aperture, Protected Gold Coating, SM05-Threaded Mount |
HRR201-P01 | UVFS Hollow Retroreflector, Ø0.9" Clear Aperture, Protected Silver Coating, SM05-Threaded Mount |
HRR202-P01 | N-BK7 Hollow Retroreflector, Ø0.6" Clear Aperture, Protected Silver Coating, SM05-Threaded Mount |
HRR203-F01 | N-BK7 Hollow Retroreflector, Ø1.8" Clear Aperture, UV-Enhanced Aluminum Coating, SM1-Threaded Mount |
HRR203-M03 | N-BK7 Hollow Retroreflector, Ø1.8" Clear Aperture, Unprotected Gold Coating, SM1-Threaded Mount |
HRR203-P01 | N-BK7 Hollow Retroreflector, Ø1.8" Clear Aperture, Protected Silver Coating, SM1-Threaded Mount |
HRS015 | Stabilized HeNe Laser, 632.991 nm (Vacuum), 1.2 mW, Polarized |
HRS015B | Stabilized HeNe Laser, 632.992 nm (Vacuum), 1.2 mW, Polarized |
HRS1015-AG | 1" x 1" Hollow Roof Prism Mirror, Ultrafast-Enhanced Silver |
HRS1015-F01 | 1" x 1" Hollow Roof Prism Mirror, UV Enhanced Aluminum |
HRS1015-G01 | 1" x 1" Hollow Roof Prism Mirror, Protected Aluminum |
HRS1015-M01 | 1" x 1" Hollow Roof Prism Mirror, Protected Gold |
HRS1015-M03 | 1" x 1" Hollow Roof Prism Mirror, Unprotected Gold |
HRS1015-P01 | 1" x 1" Hollow Roof Prism Mirror, Protected Silver |
HSL12 | Hyper-Hemispherical HRFZ-Si Lens for THz Radiation, Ø12 mm |
HSLT1 | Passive-Heat-Sink SM1 Lens Tube |
HSLT2 | Passive-Heat-Sink SM1 Lens Tube with External SM2 Threads, Two SM1RR Retaining Rings Included |
HSM1 | Hybrid Stepper Motor (no actuator) |
HT10K | Flexible Polyimide Foil Heater with 10 kΩ Thermistor |
HT10KR | 10 W Metal Ceramic Ring Heater with 10 kΩ Thermistor, 25 mm OD, 20 mm ID |
HT10KR1 | 10 W Metal Ceramic Ring Heater with 10 kΩ Thermistor, 12.4 mm OD, 7.2 mm ID |
HT10KR2 | 10 W Metal Ceramic Ring Heater with 10 kΩ Thermistor, 24.9 mm OD, 20.0 mm ID |
HT15W | 15 W Resistive Cartridge Heater, Ø0.122" x 1/2" (Ø3.1 mm x 12.7 mm) |
HT19R | 19 W Metal Ceramic Heater, 23.0 mm O.D., 4.1 mm I.D. |
HT19R2 | 19 W Metal Ceramic Ring Heater with 10 kΩ Thermistor, 50.0 mm OD, 43.0 mm ID |
HT24S | 24 W Metal Ceramic Heater, 20.0 mm x 20.0 mm |
HT24S2 | 24 W Metal Ceramic Heater, 28.0 mm x 28.0 mm |
HTPS | HeNe Laser System, Tunable, 5-Line, Polarized, 110-120 VAC |
HTPS-EC | HeNe Laser System, Tunable, 5-Line, Polarized, 220-240 VAC |
HVA200 | High-Voltage Amplifier, ±200 V |
HW-KIT1 | 8-32 Cap Screw and Hardware Kit |
HW-KIT1/M | M4 Cap Screw and Hardware Kit |
HW-KIT2 | 1/4"-20 Cap Screw and Hardware Kit |
HW-KIT2/M | M6 Cap Screw and Hardware Kit |
HW-KIT3 | 8-32 Setscrew and Hardware Kit |
HW-KIT3/M | M4 Setscrew and Hardware Kit |
HW-KIT4 | 1/4"-20 Setscrew and Hardware Kit |
HW-KIT4/M | M6 Setscrew and Hardware Kit |
HW-KIT5 | 4-40 Cap Screw and Hardware Kit for Mini-Series |
HW-KIT5/M | M3 Cap Screw and Hardware Kit for Mini-Series |
HW-KIT6 | Imperial Screw Thread Adapter Kit |
HW-KIT6/M | Metric Screw Thread Adapter Kit |
HWM001 | Standard Waveguide Mount, 10 mm Length |
HWM002 | Standard Waveguide Mount 15mm Length |
HWM003 | Standard Waveguide Mount, 35 mm Length |
HWS001 | Adjustable Waveguide Mount |
HWV001 | Vacuum Waveguide Mount |
HWXY-A | FiberBench Tweaker Module, 1.5 mm Thick, ARC: 350-650 nm |
HWXY-B | FiberBench Tweaker Module, 1.5 mm Thick, ARC: 650-1050 nm |
HWXY-C | FiberBench Tweaker Module, 1.5 mm Thick, ARC: 1050-1620 nm |
HWXYT-A | FiberBench Tweaker Module, 2.5 mm Thick UVFS, ARC: 350-700 nm |
HWXYT-B | FiberBench Tweaker Module, 2.5 mm Thick UVFS, ARC: 650-1050 nm |
HWXYT-C | FiberBench Tweaker Module, 2.5 mm Thick UVFS, ARC: 1050-1620 nm |
HWXYT-D | Fiber Bench Tweaker Module, 2.5 mm Thick CaF2, ARC: 1650-3000 nm |
HWXYT-E | Fiber Bench Tweaker Module, 2.5 mm Thick CaF2, ARC: 2000-5000 nm |
HYP020 | HeNe Laser, 594 nm, 2.0 mW, Polarized |
HYPERION | High-Speed 930 nm Spectral Domain OCT Imaging System |
HYR020 | HeNe Laser, 594 nm, 2.0 mW, Random |
I1064R3 | 45° Faraday Rotator, CWL = 1064 nm |
I1170R5 | 45° Faraday Rotator, CWL = 1170 nm |
I1220R5 | 45° Faraday Rotator, CWL = 1220 nm |
I1310R5 | 45° Faraday Rotator, CWL = 1310 nm |
I1390R5 | 45° Faraday Rotator, CWL = 1390 nm |
I1480R5 | 45° Faraday Rotator, CWL = 1480 nm |
I1550R5 | 45° Faraday Rotator, CWL = 1550 nm |
I1650R5 | 45° Faraday Rotator, CWL = 1650 nm |
I1750P4 | Free-Space Isolator, 1750 nm, Ø3.6 mm Max Beam, 1.2 W Max |
I1750R5 | 45° Faraday Rotator, CWL = 1750 nm |
I1850P4 | Free-Space Isolator, 1850 nm, Ø3.6 mm Max Beam, 1.2 W Max |
I1850R5 | 45° Faraday Rotator, CWL = 1850 nm |
I1950P4 | Free-Space Isolator, 1950 nm, Ø3.6 mm Max Beam, 1.2 W Max |
I1950R5 | 45° Faraday Rotator, CWL = 1950 nm |
I2050R5 | 45° Faraday Rotator, CWL = 2050 nm |
I2300C4 | Free-Space Isolator, 2.3 µm, 3.6 mm Max Beam, 1.2 W Max |
I2500C4 | Free-Space Isolator, 2.5 µm, 3.6 mm Max Beam, 1.2 W Max |
I2700Y4 | Free-Space Isolator, 2.7 µm, 3.6 mm Max Beam, 1.0 W Max |
I3400W4 | Free-Space Isolator, 3.4 µm, 3.6 mm Max Beam, 1.2 W Max |
I405R5 | 45° Faraday Rotator, CWL = 405 nm |
I4500W4 | Free-Space Isolator, 4.5 µm, 3.6 mm Max Beam, 1 W Max |
I532R5 | 45° Faraday Rotator, CWL = 532 nm |
I633R5 | 45° Faraday Rotator, CWL = 633 nm |
I780R5 | 45° Faraday Rotator, CWL = 780 nm |
I9400W4 | Free-Space Isolator, 9.4 µm, 3.6 mm Max Beam, 400 mW Max |
I980R5 | 45° Faraday Rotator, CWL = 980 nm |
IB3 | Instrumentation Base |
ID12 | Mounted Standard Iris, Ø12.0 mm Max Aperture, TR3 Post |
ID12/M | Mounted Standard Iris, Ø12.0 mm Max Aperture, TR75/M Post |
ID12MD | Standard Iris, Ø12.0 mm Max Aperture |
ID12SS | Mounted Stainless Steel Iris, Ø12.0 mm Max Aperture, TR3 Post |
ID12SS/M | Mounted Stainless Steel Iris, Ø12.0 mm Max Aperture, TR75/M Post |
ID12Z | Mounted Zero-Aperture Iris, Ø12.0 mm Max Aperture, TR3 Post |
ID12Z/M | Mounted Zero-Aperture Iris, Ø12.0 mm Max Aperture, TR75/M Post |
ID15 | Mounted Standard Iris, Ø15.0 mm Max Aperture, TR3 Post |
ID15/M | Mounted Standard Iris, Ø15.0 mm Max Aperture, TR75/M Post |
ID20 | Mounted Standard Iris, Ø20.0 mm Max Aperture, TR3 Post |
ID20/M | Mounted Standard Iris, Ø20.0 mm Max. Aperture, TR75/M Post |
ID25 | Mounted Standard Iris, Ø25.0 mm Max Aperture, TR3 Post |
ID25/M | Mounted Standard Iris, Ø25.0 mm Max Aperture, TR75/M Post |
ID25SS | Mounted Stainless Steel Iris, Ø25.0 mm Max Aperture, TR3 Post |
ID25SS/M | Mounted Stainless Steel Iris, Ø25.0 mm Max Aperture, TR75/M Post |
ID25Z | Mounted Zero-Aperture Iris, Ø25.0 mm Max Aperture, TR3 Post |
ID25Z/M | Mounted Zero-Aperture Iris, Ø25.0 mm Max Aperture, TR75/M Post |
ID3250HHLH | DFB ICL, 3.00 - 3.50 µm CWL, 2 cm-1 Tuning, 5 mW, Horizontal HHL |
ID36 | Mounted Standard Iris, Ø36.0 mm Max Aperture, TR3 Post |
ID36/M | Mounted Standard Iris, Ø36.0 mm Max Aperture, TR75/M Post |
ID37Z | Mounted Zero-Aperture Iris, Ø37.0 mm Max Aperture, TR3 Post |
ID37Z/M | Mounted Zero-Aperture Iris, Ø37.0 mm Max Aperture, TR75/M Post |
ID50 | Mounted Standard Iris, Ø50.0 mm Max Aperture, TR3 Post |
ID50/M | Mounted Standard Iris, Ø50.0 mm Max Aperture, TR75/M Post |
ID50Z | Mounted Zero-Aperture Iris, Ø50.0 mm Max Aperture, TR3 Post |