Part Number | Product Description |
CQ19075-H2O | Water [H2O], Quartz Ref. Cell, 19 x 75 mm |
CQ19075-RB | Rubidium [Rb], Quartz Ref. Cell, 19 x 75 mm |
CQ19075-RB85 | Rubidium [85Rb], Quartz Ref. Cell, 19 x 75 mm |
CQ19100-I | Iodine [I2], Quartz Ref. Cell, 19 x 100 mm |
CR1 | Continuous Rotation Stage |
CR1-Z6 | Motorized Continuous Rotation Stage |
CR1-Z6D | Motorized Continuous Rotation Stage with Servo-motor Control Module |
CR1-Z6E | Continuous Rotation Stage w/ Servo-Motor |
CR1-Z7 | Motorized Continuous Rotation Stage |
CR1-Z7E | DC Servo Motorized Rotation Stage with Controller |
CR1-Z7K | DC Servo Motorized Rotation Stage with Controller |
CR1/M | Continuous Rotation Stage - Metric |
CR1/M-Z6 | Motorized Continuous Rotation Stage, Metric |
CR1/M-Z6D | Motorized Continuous Rotation Stage with Servo-motor Control Module - Metric |
CR1/M-Z6E | Continuous Rotation Stage w/ Servo-Motor, Metric |
CR1/M-Z7 | Motorized Continuous Rotation Stage, Metric |
CR1/M-Z7E | DC Servo Motorized Rotation Stage with Controller, Metric |
CR1/M-Z7K | DC Servo Motorized Rotation Stage with Controller, Metric |
CR1A | CR1 Adapter Plate |
CR1A/M | CR1/M Adapter Plate |
CRA30 | 30 mm Cage-Compatible Rotation Adapter for PR01 Stage |
CRA30/M | 30 mm Cage-Compatible Rotation Adapter for PR01/M Stage, Metric |
CRM05 | Rotation Mount for Ø1/2" (Ø12.7 mm) Optics, External SM1 Threads |
CRM1 | Cage Rotation Mount for Ø1" Optics, SM1 Threaded, 8-32 Tap |
CRM1/M | Cage Rotation Mount for Ø1" Optics, SM1 Threaded, M4 Tap |
CRM1L | Cage Rotation Mount for Ø1" Optics, Double Bored with Setscrew, 8-32 Tap |
CRM1L/M | Cage Rotation Mount for Ø1" Optics, Double Bored with Setscrew, M4 Tap |
CRM1P | Precision Cage Rotation Mount with Micrometer Drive, Ø1" Optics, 8-32 Tap |
CRM1P/M | Precision Cage Rotation Mount with Micrometer Drive, Ø1" Optics, M4 Tap |
CS1 | Screw-On Cable Straps (Qty. 15) |
CS100 | Complete UV Curing System 100-120 VAC |
CS100-EC | Complete UV Curing System 220-230 VAC |
CS126CU | Kiralux 12.3 MP Color CMOS Camera, USB 3.0 Interface |
CS126MU | Kiralux 12.3 MP Monochrome CMOS Camera, USB 3.0 Interface |
CS135CU | Kiralux 1.3 MP Color CMOS Camera, USB 3.0 Interface |
CS135MU | Kiralux 1.3 MP Monochrome CMOS Camera, USB 3.0 Interface |
CS135MUN | Kiralux 1.3 MP NIR-Enhanced CMOS Camera, USB 3.0 Interface |
CS165CU | Zelux™ 1.6 MP Color CMOS Camera, 1/4"-20 Taps |
CS165CU/M | Zelux™ 1.6 MP Color CMOS Camera, M6 Taps |
CS165CU1 | Zelux™ 1.6 MP Color CMOS Camera, 1/4"-20 Taps, External Trigger |
CS165CU1/M | Zelux™ 1.6 MP Color CMOS Camera, M6 Taps, External Trigger |
CS165MU | Zelux™ 1.6 MP Monochrome CMOS Camera, 1/4"-20 Taps |
CS165MU/M | Zelux™ 1.6 MP Monochrome CMOS Camera, M6 Taps |
CS165MU1 | Zelux™ 1.6 MP Monochrome CMOS Camera, 1/4"-20 Taps, External Trigger |
CS165MU1/M | Zelux™ 1.6 MP Monochrome CMOS Camera, M6 Taps, External Trigger |
CS2010 | UV Curing LED System, 365 nm |
CS20A1 | Foot Switch for CS2010 UV Curing LED System |
CS20A2 | Collimation Adapter for CS2010 UV Curing LED System |
CS20A3 | Focus Adapter for CS2010 UV Curing LED System |
CS20K2 | UV Curing LED System, 365 nm |
CS20K3 | UV Curing LED System, 385 nm |
CS20K4 | UV Curing LED System, 395 nm |
CS20K5 | UV Curing LED System, 405 nm |
CS2100M-USB | Quantalux 2.1 MP Monochrome sCMOS Camera, Passively Cooled Compact Package, 1/4"-20 Taps |
CS235CU | Kiralux 2.3 MP Color CMOS Camera, USB 3.0 Interface |
CS235MU | Kiralux 2.3 MP Monochrome CMOS Camera, USB 3.0 Interface |
CS25SS100 | 1/4"-20 X 1" Coarse Adjustment Screw |
CS25SS150 | 1/4" -20 X 1.5" Coarse Adjustment Screw |
CS25SS200 | 1/4"-20 X 2" Coarse Adjustment Screw |
CS25SSK1 | 1/4"-20 Hex Adjustment Knob |
CS25SSN1 | 1/4"-20 X 0.57" Brass Coarse Adjustment Bushing |
CS25SSN1P | 1/4"-20 X 0.57" Phosphor Bronze Coarse Adjustment Bushing |
CS25SSN2 | 1/4" -20 X 0.63" Brass Coarse Adjustment Bushing |
CS300 | UV Protective Glasses |
CS410 | Complete UV Curing System, 100-120 VAC |
CS410-EC | Complete UV Curing System, 230 VAC |
CS410B | Replacement UV Halogen 75 W Bulb for CS410 |
CS420 | 3 mm x 70 mm Curved Tip Light Guide for CS410 |
CS421 | Ø13 mm x 38 mm Straight Light Guide for CS410 |
CS505CU | Kiralux 5.0 MP Color CMOS Camera, USB 3.0 Interface |
CS505MU | Kiralux 5.0 MP Monochrome CMOS Camera, USB 3.0 Interface |
CS505MUP | Kiralux Polarization Camera, 5 MP Monochrome CMOS Sensor, USB 3.0 Interface |
CS895CU | Kiralux 8.9 MP Color CMOS Camera, USB 3.0 Interface |
CS895MU | Kiralux 8.9 MP Monochrome CMOS Camera, USB 3.0 Interface |
CSA1000 | Fixed Arm Holder for MLS203-1 Fast XY Scanning Stage |
CSA1001 | Fixed Arm, Internal SM1 Threads, 30 mm Cage Compatible |
CSA1002 | Fixed Arm, Internal SM2 Threads, 60 mm Cage Compatible |
CSA1003 | Adapter with Female D1N Dovetail and Bores for 60 mm Cage System |
CSA1051 | Olympus Stage Adapter Arm for Cerna Microscope, Male D1Y Dovetail |
CSA1100 | Nosepiece for 1 Objective, M32 x 0.75 Threads, 60 mm Cage Compatible |
CSA1200 | Mounting Arm for CSN1201 and CSN1202 Nosepieces |
CSA1300 | Mounting Arm for CSN1301 Nosepiece |
CSA1400 | Mounting Arm for CSN200 and CSN500 Series Nosepieces |
CSA1500 | Arm, Blank with Alignment Mark |
CSA2000 | Condenser Arm, ±2 mm Travel in X & Y, Female D3N Dovetail, 60 mm Cage Compatible |
CSA2001 | Adapter with Female D3N Dovetail and External SM2 Threads |
CSA2100 | Arm, Internal SM2 Threads, 60 mm Cage Compatible |
CSA3000 | Breadboard Top, 14.00" x 11.00", 1/4"-20 Taps, Male D1N Dovetail |
CSA3000/M | Breadboard Top, 350.0 mm x 275.0 mm, M6 x 1.0 Taps, Male D1N Dovetail |
CSA3001 | Breadboard Top, 350 mm x 275 mm, M6 x 1.0 Taps, Male D1N Dovetail |
CSA3010 | Breadboard Top, 18.00" x 4.60", 1/4"-20 Taps, Male D1N Dovetail |
CSA3010/M | Breadboard Top, 450.0 mm x 116.8 mm, M6 x 1.0 Taps, Male D1N Dovetail |
CSB1350 | Cerna Microscope Body with Objective Focusing Module, 350 mm Tall |
CSB1400 | Cerna Microscope Body with Objective Focusing Module, 400 mm Tall |
CSC1001 | Nikon FN-C LWD Condenser, 0.78 NA, Male D3N Dovetail |
CSC1002 | Nikon D-CUD Condenser, 0.9 NA, Male D3N Dovetail |
CSC1003 | Nikon D-CUO DIC Oil Condenser, 1.4 NA, Male D3N Dovetail |
CSC2001 | LWD Condenser, 0.78 NA, Male D3N Dovetail, 400 - 850 nm, One C32 Tray Included |
CSD1001 | Variable Magnification Double Camera Port |
CSD1002 | Fixed Magnification Double Camera Port |
CSE1000 | Epi-Illuminator Module for Up to 6 Filter Cubes, Male & Female D1N Dovetails |
CSE2000 | Epi-Illuminator Module with Turret for Six Filter Sets |
CSE2000W | Turret for Six Filter Sets |
CSE2100 | Epi-Illuminator Module with Turret for Six Filter Sets, Conditioning Optics, Additional Optical Port, WD = 50 mm |
CSE2200 | Epi-Illuminator Module with Turret for Six Filter Sets, Conditioning Optics, Additional Optical Port, WD = 150 mm |
CSM | Tray with Internal SM1 Threading, One SM1RR Retaining Ring Included |
CSN100 | Nosepiece for 1 Objective, M32 x 0.75 Threads, 60 mm Cage Compatible |
CSN1201 | Nosepiece for 1 Objective, M32 x 0.75 Threads, DIC Compatible |
CSN1202 | Nosepiece for 2 Objectives, M25 x 0.75 Threads |
CSN1301 | Nosepiece for 2 Objectives, M32 x 0.75 Threads, 30 mm Cage Compatible |
CSN200 | Nosepiece for 2 Objectives, M32 x 0.75 Threads |
CSN210 | Motorized Nosepiece for 2 Objectives, M32 x 0.75 Threads |
CSN500 | Nosepiece for 5 Objectives, M25 x 0.75 Threads |
CSN510 | Nosepiece for 5 Objectives, RMS Threads |
CSS2000 | Manual Olympus XY Stage Slide Holder |
CSS2001 | Manual Olympus XY Stage for Upright Microscope, Female D1Y Dovetail |
CST080180 | TMS Blade Insert Set for Ø80 µm Cladding, up to Ø180 µm Buffer |
CST125250 | TMS Blade Insert Set for Ø125 µm Cladding, up to Ø250 µm Buffer |
CST125400 | TMS Blade Insert Set for Ø125 µm Cladding, up to Ø400 µm Buffer |
CST200400U | TMS Blade Insert Set for Ø200 µm Cladding, up to Ø400 µm Buffer |
CST250400U | TMS Blade Insert Set for Ø250 µm Cladding, up to Ø400 µm Buffer |
CST400600U | TMS Blade Insert Set for Ø400 µm Cladding, up to Ø600 µm Buffer |
CSTM080125 | TMS Blade Insert Set for Ø80 µm and Ø125 µm Claddings, up to Ø250 µm Buffer |
CSV4 | Hook-and-Loop-Fastener Cable Straps with 1/4" (M6) Lockdown Rivet, 3/4" x 4" (19 mm x 101.6 mm), Qty. 5 |
CSW12-5 | Ceramic Fiber Optic Scribes, 5 Pack |
CSX122 | Plastic Aspheric Lens, Ø6.28 mm, f = 12.20 mm, 0.12 NA |
CSX122-25 | Plastic Aspheric Lens, Ø6.28 mm, f = 12.20 mm, 0.12 NA, 25 Pack |
CSX122-A | Plastic Aspheric Lens, Ø6.28 mm, f = 12.20 mm, 0.12 NA, AR Coating: 400 - 700 nm |
CT042 | Crimp Tool Handle with Die for SMA, FC, SC, or ST Connectors |
CT1 | 1/2" Translation Stage for 30 mm Cage Systems |
CT101 | Ø1" Optic Mount for Use with CT1 MS Stages |
CT102 | XY Translating Lens Mount for use with CT1 or MS Stages |
CT103 | Blank Mount to use with CT1 or MS Stages |
CT104 | Rotation Mount for Ø1/2" Optics to use with CT1 or MS Stages |
CTA10 | Optical Grade Cotton-Tipped Applicators, 100 Per Pack |
CTG913 | Glass Polishing Plate, 9.5" x 13.5" |
CV10Q100 | 100 µL Super Micro Cuvette with Cap, 8.5 mm Beam Height, 2 Pack |
CV10Q100F | 100 µL Super Micro Fluorescence Cuvette with Cap, 8.5 mm Beam Height, 2 Pack |
CV10Q100FS | 100 µL Super Micro Fluorescence Cuvette with Stopper, 8.5 mm Beam Height, 2 Pack |
CV10Q100S | 100 µL Super Micro Cuvette with Stopper, 8.5 mm Beam Height, 2 Pack |
CV10Q1400 | 1400 µL Micro Cuvette with Cap, 2 Pack |
CV10Q1400F | 1400 µL Micro Fluorescence Cuvette with Cap, 2 Pack |
CV10Q1400FS | 1400 µL Micro Fluorescence Cuvette with Stopper, 2 Pack |
CV10Q1400S | 1400 µL Micro Cuvette with Stopper, 2 Pack |
CV10Q3500 | 3500 µL Macro Cuvette with Cap, 2 Pack |
CV10Q3500F | 3500 µL Macro Fluorescence Cuvette with Cap, 2 Pack |
CV10Q3500F-E | 3500 µL Enhanced Chemical Resistance Fluorescence Cuvette, 2 Pack |
CV10Q3500FS | 3500 µL Macro Fluorescence Cuvette with Stopper, 2 Pack |
CV10Q3500S | 3500 µL Macro Cuvette with Stopper, 2 Pack |
CV10Q700 | 700 µL Micro Cuvette with Cap, 2 Pack |
CV10Q700F | 700 µL Micro Fluorescence Cuvette with Cap, 2 Pack |
CV10Q700FS | 700 µL Micro Fluorescence Cuvette with Stopper, 2 Pack |
CV10Q700S | 700 µL Micro Cuvette with Stopper, 2 Pack |
CV1526 | 30 mm Vertical Cage Clamp for Ø1.5" Posts |
CV1526/M | 30 mm Vertical Cage Clamp for Ø1.5" Posts, Metric |
CV1530 | Vertical 30 mm Cage Clamp for Ø1.5" Posts |
CV1530/M | Vertical 30 mm Cage Clamp for Ø1.5" Posts, Metric |
CVH100 | Cuvette Holder for Micro & Macro Cuvettes with SMA905 Fiber Adapter, 30 mm Cage Cube Compatible |
CVH100-COL | SMA-to-SM1 Fiber Adapter with 1/2" Lens Mount |
CVH100-CV | Light-Tight Cover for CVH100(/M) Cuvette Holder |
CVH100-FH | Additional Ø1" Mounted Filter Holder |
CVH100/M | Cuvette Holder for Micro & Macro Cuvettes with SMA905 Fiber Adapter, 30 mm Cage Cube Compatible, Metric Post Tap |
CXY1 | 30 mm Cage System, XY Translating Lens Mount for Ø1" Optics |
CXY1Q | 30 mm Cage System, XY Translating Mount for Ø1" Optics with Quick Release Plate |
CXY1QF | Quick-Release Plate for the CXY1Q Translation Mount |
CXY2 | 60 mm Cage System Translating Lens Mount for Ø2" Optics |
CXYZ05 | XYZ Translation Mount for Ø1/2" Optics, 8-32 Taps |
CXYZ05/M | XYZ Translation Mount for Ø12.7 mm Optics, M4 Taps |
CXYZ1 | XYZ Translation Mount for Ø1" Optics, 1/4"-20 Taps |
CXYZ1/M | XYZ Translation Mount for Ø1" Optics, M6 Taps |
CYCP | 30 mm Cage Mount for Cylindrical Lenses, 8-32 Tap |
CYCP/M | 30 mm Cage Mount for Cylindrical Lenses, M4 Tap |
CYLCP | 60 mm Cage Mount for Cylindrical Lenses, 8-32 Tap |
CYLCP/M | 60 mm Cage Mount for Cylindrical Lenses, M4 Tap |
D12S | Standard Iris, Ø12.0 mm Max Aperture |
D12S-P5 | Standard Iris, Ø12.0 mm Max Aperture, Pack of 5 |
D12SS | Stainless Steel Iris, Ø12.0 mm Max Aperture |
D12SZ | Zero Aperture Iris, Ø12.0 mm Max Aperture |
D15S | Standard Iris, Ø15.0 mm Max Aperture |
D15S-P5 | Standard Iris, Ø15.0 mm Max Aperture, Pack of 5 |
D1NEC2 | D1N Dovetail Cover |
D20S | Standard Iris, Ø20.0 mm Max Aperture |
D20S-P5 | Standard Iris, Ø20.0 mm Max Aperture, Pack of 5 |
D25S | Standard Iris, Ø25.0 mm Max Aperture |
D25SS | Stainless Steel Iris, Ø25.0 mm Max Aperture |
D25SZ | Zero Aperture Iris, Ø25.0 mm Max Aperture |
D36S | Standard Iris, Ø36.0 mm Max Aperture |
D37SZ | Zero Aperture Iris, Ø37.0 mm Max Aperture |
D3SM1 | Adapter For SM1 Series Fiber Adapters |
D3SMA | SMA Fiber Adapter for S210 |
D50-A | SMA Calibration Pin for D50-SMA |
D50-F | FC/PC and SC/PC Ferrule Polishing Disc |
D50-FC | FC/PC and SC/PC Connector Polishing Disk |
D50-FC/APC | FC/APC Connector Polishing Disc |
D50-L | LC/PC Ferrule Polishing Disc |
D50-LC | LC®/PC Connector Polishing Disc |
D50-SMA | SMA Connector Polishing Disc with Calibration Pin |
D50-ST | ST®/PC Connector Polishing Disc |
D50S | Standard Iris, Ø50 mm Max Aperture |
D50SZ | Zero Aperture Iris, Ø50.0 mm Max Aperture |
D5S | Standard Iris, Ø5.0 mm Max Aperture |
D75SZ | Zero Aperture Iris, Ø75.0 mm Max Aperture |
D8S | Standard Iris, Ø8.0 mm Max Aperture |
D8S-P5 | Standard Iris, Ø8.0 mm Max Aperture, Pack of 5 |
DAS110 | Miniature Differential Adjuster |
DAS110K1 | Differential Adjuster Knob |
DBR1060PN | 1060 nm, 130 mW, Butterfly DBR Laser, PM Fiber, FC/APC, Internal Isolator |
DBR1060SN | 1060 nm, 130 mW, Butterfly DBR Laser, SM Fiber, FC/APC, Internal Isolator |
DBR1064P | 1064 nm, 40 mW, Butterfly DBR Laser, PM Fiber, FC/APC, Internal Isolator |
DBR1064PN | 1064 nm, 110 mW, Butterfly DBR Laser, PM Fiber, FC/APC, Internal Isolator |
DBR1064S | 1064 nm, 40 mW, Butterfly DBR Laser, SM Fiber, FC/APC, Internal Isolator |
DBR1083PN | 1083 nm, 100 mW, Butterfly DBR Laser, PM Fiber, FC/APC, Internal Isolator |
DBR760PN | 761 nm, 9 mW, Butterfly DBR Laser, PM Fiber, FC/APC, Internal Isolator |
DBR780PN | 780 nm, 45 mW, Butterfly DBR Laser, PM Fiber, FC/APC, Internal Isolator |
DBR785P | 785 nm, 25 mW, Butterfly DBR Laser, PM Fiber, FC/APC, Internal Isolator |
DBR785S | 785 nm, 25 mW, Butterfly DBR Laser, SM Fiber, FC/APC, Internal Isolator |
DBR795PN | 795 nm, 40 mW, Butterfly DBR Laser, PM Fiber, FC/APC, Internal Isolator |
DBR808PN | 808 nm, 42 mW, Butterfly DBR Laser, PM Fiber, FC/APC, Internal Isolator |
DBR816PN | 816 nm, 45 mW, Butterfly DBR Laser, PM Fiber, FC/APC, Internal Isolator |
DBR828PN | 828 nm, 24 mW, Butterfly DBR Laser, PM Fiber, FC/APC, Internal Isolator |
DBR852P | 852 nm, 35 mW, Butterfly DBR Laser, PM Fiber, FC/APC |
DBR852PN | 852 nm, 24 mW, Butterfly DBR Laser, PM Fiber, FC/APC, Internal Isolator |
DBR852S | 852 nm, 35 mW, Butterfly DBR Laser, SM Fiber, FC/APC |
DBR895PN | 895 nm, 12 mW, Butterfly DBR Laser, PM Fiber, FC/APC, Internal Isolator |
DBR935PN | 935 nm, 13 mW, Butterfly DBR Laser, PM Fiber, FC/APC, Internal Isolator |
DBR976P | 976 nm, 35 mW, Butterfly DBR Laser, PM Fiber, FC/APC |
DBR976PN | 976 nm, 33 mW, Butterfly DBR Laser, PM Fiber, FC/APC, Internal Isolator |
DBR976S | 976 nm, 50 mW, Butterfly DBR Laser, SM Fiber, FC/APC |
DC-CM1 | C-MOUNT FOR DC SERIES |
DC-CS1 | Adapter with External SM1 Threads and Internal C-Mount Threads, 7.42 mm Spacer |
DC1060LEB | 2x2 Double-Clad Fiber Coupler, 1060 nm, No Connectors |
DC1060LEFA | 2x2 Double-Clad Fiber Coupler, 1060 nm, Connectors |
DC110 | CCD Camera with Slip-Lock Dovetail |
DC111 | CCD Camera with SM1 Adapter Plate |
DC112 | IEEE1394 PCI Card |
DC1300LEB | 2x2 Double-Clad Fiber Coupler, 1300 nm, No Connectors |
DC1300LEFA | 2x2 Double-Clad Fiber Coupler, 1300 nm, Connectors |
DC20 | High-Power Driver for Solis® LEDs, 10 A Max, 14.0 V Max |
DC210 | 640x480 B&W CCD Camera - IEEE1394 |
DC2100 | High-Power, 1-Channel LED Driver with Pulse Modulation, 2 A, 24 V |
DC210C | 640x480 24-Bit Color CCD - IEEE1394 |
DC2200 | High-Power 1-Channel LED Driver with Pulse Modulation, 10.0 A Max, 50.0 V Max |
DC310 | 1024x768 B&W CCD Camera - IEEE1394 |
DC3100-365 | Modulated LED Source for FLIM with Head 365 nm |
DC3100-405 | Modulated LED Source for FLIM with Head 405 nm |
DC3100-470 | Modulated LED Source for FLIM with Head 470 nm |
DC3100-630 | Modulated LED Source for FLIM with Head 630 nm |
DC310C | 1024x768 24-Bit Color CCD - IEEE1394 |
DC4100 | 4-Channel LED Driver, 1 Modulation Input, 1 A, 5 V |
DC4100-HUB | Single LED Connector Hub for DC4100 |