THORLABS, INC.

EU Declaration of Conformity
EU REACH (197)

Thorlabs, Inc. (the "Manufacturer") hereby declares the object(s) of this declaration are in compliance to the Regulation (EC) No 1907/2006 of the European Parliament and of the Council of 18 December 2006 concerning the Registration, Evaluation, Authorization and Restriction of Chemicals (REACH).

Thorlabs, Inc. hereby declares the object(s) of this declaration do not contain the substances listed in the following sections of the directive:

The object(s) of the declaration is the Subject Product(s) consisting of the following part or item number(s):

Part NumberPart DescriptionREACH COMPLIANT
P5-980A-PCAPC-1Single Mode Patch Cable, 980 - 1550 nm, FC/PC to FC/APC, Ø3 mm Jacket, 1 m LongYES

Signed for and on behalf of Thorlabs, Inc.
January 27, 2020 Newton, New Jersey

Ann Paterno's Signature

Ann Paterno, LCHB
Distribution & Compliance Manager