1.4 Megapixel CCD Scientific Cameras for Microscopy


  • 1.4 Megapixel Monochrome and Color CCD Cameras
  • Scientific-Grade Cameras with <7 e- Read Noise
  • Up to 23 Frames per Second for the Full Sensor
  • Support for LabVIEW, MATLAB, µManager, and MetaMorph

Application Idea

1501M-USB Non-Cooled Monochrome Camera with C-Mount Camera Lens

1501C-GE-TE

Hermetically Sealed
Two-Stage Cooled Color Camera

 

Scientific CCD Camera in a Cerna® Microscope

Related Items


Please Wait
Fluorescence Image of a Rat Neuron
Click to Enlarge

This fluorescence image of a rat neuron was acquired using one of our 1.4 MP cameras. For more image samples, please see the Applications tab.

Applications

  • Fluorescence Microscopy
  • VIS/NIR Imaging
  • Quantum Dots
  • Multispectral Imaging
  • Immunohistochemistry (IHC)
  • Histopathology
  • Retinal Imaging

Features

  • High Quantum Efficiency Maximizes Signal and SNR (60% Peak Quantum Efficiency in
    Monochrome Versions)
  • <6 e- (TEC Cooled) or <7 e- (Non-Cooled) Read Noise Improves the Threshold of Detectability Under Low Light Conditions
  • Software-Selectable 20 MHz or 40 MHz Readout: Maximize Frame Rate (40 MHz) or
    Minimize Noise (20 MHz)
  • Asynchronous Reset, Triggered, and Bulb Exposure Modes (See Triggering Tab for Details)
  • 2/3" Format, 1392 x 1040 Monochrome or Color CCD Sensor with 6.45 µm Square Pixels
    (Sony ICX285AL or ICX285AQ)
  • ThorCam GUI with 32- and 64-Bit Windows® 7 or 10 Support
  • SDK and Programming Interface Support:
    • C, C++, C#, Python, and Visual Basic .NET APIs
    • LabVIEW, MATLAB, µManager, and MetaMorph Third-Party Software
  • 1/4"-20 Tapped Holes for Post Mounting

Thorlabs' 1.4 megapixel scientific CCD cameras, which offer up to 23 frames per second at 40 MHz readout of the full sensor, are specifically designed for microscopy and other demanding scientific imaging applications. These cameras are ideal for multispectral imaging, fluorescence microscopy, and other techniques that would benefit from high quantum efficiency and low noise.

Scientific CCD Camera with cage system
Click to Enlarge

1501M-GE Camera Integrated into
60 mm Cage System

Scientific CCD Camera with C-Mount Lens
Click to Enlarge

1501M-USB Camera with
MVL25M23 C-Mount Camera Lens
Jason Mills
Jason Mills
General Manager,
Thorlabs Scientific Imaging

Feedback?
Questions?
Need a Quote?

Contact TSI

Standard Package or Hermetically Sealed TE-Cooled Camera

Our cameras are available in two package styles: a compact, non-cooled standard package and a hermetically sealed package with a two-stage thermoelectric cooler that cools the CCD. The fan-free design minimizes image blur from vibrations. Cooling the camera will reduce the dark current; however, the total dark current is also a function of exposure time. For high light levels requiring short exposure times (less than 1 second), a non-cooled camera is generally sufficient. A cooled camera is recommended for applications with low light levels requiring an exposure greater than 1 second. Please see the Camera Noise tab for more details on the various sources of camera noise and how they impact the choice between a standard and cooled camera.

USB 3.0 or Gigabit Ethernet Industry-Standard Interfaces

Thorlabs' scientific cameras are offered with a choice of USB 3.0 or Gigabit Ethernet (GigE) interface. GigE is ideal for situations where the camera must be far from the PC or there are multiple cameras that need to be controlled by the same PC. The GigE cameras are provided with a GigE frame grabber card and cables. Since USB 3.0 is supported by most computers, the USB cameras do not come with a card, however one is available separately. A power supply and software are supplied with all cameras. More information on what's included is on the Shipping List tab. Your computer must have a free PCI Express slot to install the GigE interface. For more information on the three interface options and recommended computer specifications, please see the Interface tab.

Our cameras have triggering options that enable custom timing and system control; for more details, please see the Triggering tab. External triggering requires a connection to the auxiliary port of the camera. Accessory cables and boards to "break out" the individual signals are available below.

Each camera comes with a user-removable IR filter; for details on the transmission please see the Specs tab. If the filter is removed, it can be replaced with a user-supplied Ø1" (Ø25 mm) filter or another optic up to 4 mm thick; please see the camera manual (found under the red Docs icon below) for details.

The cameras feature standard C-Mount (1.000"-32) threading, and Thorlabs provides a full line of thread-to-thread adapters for compatibility with other thread standards, including the SM1 (1.035"-40) threading used on our Ø1" Lens Tubes. The front face also has 4-40 tapped holes for compatibility with our 60 mm Cage System. Four 1/4"-20 tapped holes, one on each side of the housing, are compatible with our Ø1" posts. These flexible mounting options make Thorlabs' scientific cameras the ideal choice for integrating into home-built imaging systems as well as those based on commercial microscopes.

Scientific Camera Basics
Scientific Camera Catalog PDF
Scientific Camera Capabilities
Monochrome Item #a 1501M-USB 1501M-USB-TE 1501M-GE 1501M-GE-TE
Color Item #a 1501C-USB 1501C-USB-TE 1501C-GE 1501C-GE-TE
Sensor Typeb Monochrome: Sony ICX285AL Monochrome CCD (Grade 0)
Color: Sony ICX285AQ Color CCD (Grade 0)
Effective Number of Pixels
(Horizontal x Vertical)
1392 x 1040
Imaging Area
(Horizontal x Vertical)
8.98 mm x 6.71 mm
Pixel Size 6.45 µm x 6.45 µm
Optical Format 2/3" Format (11 mm Diagonal)
Peak Quantum Efficiency Monochrome: 60% at 500 nm
Color: See Graph Below
Exposure Time 0 to 1000 seconds in 1 ms Incrementsc
CCD Pixel Clock Speed 20 MHz or 40 MHz
ADCd Gain 0 to 1023 Steps (0.036 dB/Step)
Optical Black Clamp 0 to 1023 Steps (0.25 ADU/Step)e
Vertical Hardware Binningf Continuous Integer Values from 1 to 24
Horizontal Software Binningf Continuous Integer Values from 1 to 24
Region of Interest 1 x 1 Pixel to 1392 x 1040 Pixels, Rectangular
Read Noiseg <7 e- at 20 MHz <6 e- at 20 MHz <7 e- at 20 MHz <6 e- at 20 MHz
Digital Output 14 Bit
Cooling None Sensor Cools to -20 °C at
20 °C Ambient Temperature
None Sensor Cools to -20 °C at
20 °C Ambient Temperature
Host PC Interfaceh USB 3.0 Gigabit Ethernet
Lens Mount C-Mount (1.000"-32)
  • The specified performance is valid when using a computer with the recommended specifications listed on the Interface tab.
  • Please note that Sony has announced that the CCD sensors used in these products will be discontinued in 2022. Hence, while these sensors are still widely available, we do not recommend these devices for new designs.
  • Exposure time varies with operating mode; exposure times shorter than 1 ms may be possible when using an external trigger.
  • ADC = Analog-to-Digital Converter
  • ADU = Analog-to-Digital Unit
  • Camera Frame Rate is impacted by the Vertical Hardware Binning parameter. For color cameras, when the Image Type setting in ThorCam is anything other than "Unprocessed" only 1 x 1 binning is available. When set to Unprocessed, the camera can bin up to 24 x 24, but the image produced will be monochrome.
  • If your application is read-noise limited, we recommend using the lower CCD pixel clock speed of 20 MHz. For more information about read noise, and for examples of how to calculate the limiting factor of total camera noise, please see the Camera Noise tab.
  • For more information on these interface options, please see the Interface tab.
Example Frame Rates at 1 ms Exposure Timea 20 MHz 40 MHz
Full Sensor (1392 x 1040) 12 fps 23 fps
Full Sensor, Bin by 2 (696 x 520) 23 fps 41 fps
Full Sensor, Bin by 10 (139 x 104) 77 fps 112 fps
  • Camera Frame Rate is impacted by the Vertical Hardware Binning parameter. For color cameras, when the Image Type setting in ThorCam is anything other than "Unprocessed" only 1 x 1 binning is available. When set to Unprocessed, the camera can bin up to 24 x 24, but the image produced will be monochrome.
Quantum Efficiency
Click to Enlarge

Click for Raw Data
These curves show the quantum efficiency for the monochrome camera sensor. The NIR Enhanced (Boost) Mode can be selected via the software. The IR blocking filter should also be removed for maximum NIR sensitivity. Please note that the NIR Boost mode will reduce the antiblooming performance. Antiblooming reduces the effect of one overexposed pixel on neighboring pixels.
Quantum Efficiency
Click to Enlarge

These curves show the relative response for the color camera sensor's red, green, and blue pixels.
Quantum Efficiency
Click to Enlarge

Click for Raw Data
The IR blocking filter (Thorlabs' Item # FESH0700) can be removed from the camera; instructions are provided in the manual. If the filter is removed, it can be replaced with a user-supplied Ø1" (Ø25 mm) filter or another optic up to 4 mm thick.

Click to Enlarge

Non-Cooled Camera

Click to Enlarge

Hermetically Sealed Cooled Camera

Thorlabs' Scientific-Grade CCD Cameras are ideal for a variety of applications. The photo gallery below contains images acquired with our 1.4 megapixel, 4 megapixel, 8 megapixel, and fast frame rate cameras.

To download some of these images as high-resolution, 16-bit TIFF files, please click here. It may be necessary to use an alternative image viewer to view the 16-bit files. We recommend ImageJ, which is a free download.

Thorlabs' Scientific Camera Applications (Click Images for Details)
Intracellular Dynamics Brightfield Microscopy Opthalmology Fluorescence Microscopy Multispectral imaging Neuroscience SEM
Intracellular Dynamics Brightfield Microscopy Ophthalmology (NIR) Fluorescence Microscopy Multispectral Imaging Neuroscience SEM/TEM
Thorlabs' Scientific Camera Recommended for Above Application
1.4 Megapixel
Fast Frame Rate
4 Megapixel
8 Megapixel
1.4 Megapixel 4 Megapixel
1.4 Megapixel
4 Megapixel
1.4 Megapixel
1.4 Megapixel 1.4 Megapixel
4 Megapixel
Fast Frame Rate

Multispectral Imaging

The video to the right is an example of a multispectral image acquisition using a liquid crystal tunable filter (LCTF) in front of a monochrome camera. With a sample slide exposed to broadband light, the LCTF passes narrow bands of light that are transmitted from the sample. The monochromatic images are captured using a monochrome scientific camera, resulting in a datacube – a stack of spectrally separated two-dimensional images which can be used for quantitative analysis, such as finding ratios or thresholds and spectral unmixing.

In the example shown, a mature capsella bursa-pastoris embryo, also known as Shepherd's-Purse, is rapidly scanned across the 420 nm - 730 nm wavelength range using Thorlabs' KURIOS-WB1 Liquid Crystal Tunable Filter. The images are captured using our 1501M-GE Scientific Camera, which is connected, with the liquid crystal filter, to a Cerna® Series Microscope. The overall system magnification is 10X. The final stacked/recovered image is shown below.

Multispectral imaging
Click to Enlarge

Final Stacked/Recovered Image

 


Thrombosis Studies

Thrombosis is the formation of a blood clot within a blood vessel that will impede the flow of blood in the circulatory system. The videos below are from experimental studies on the large-vessel thrombosis in Mice performed by Dr. Brian Cooley at the Medical College of Wisconsin. Three lasers (532 nm, 594 nm, and 650 nm) were expanded and then focused on a microsurgical field of an exposed surgical site in an anesthenized mouse. A custom 1.4 Megapixel Camera with integrated filter wheel were attached to a Leica Microscope to capture the low-light fluorescence emitted from the surgical site. See the videos below with their associated descriptions for further infromation.

Arterial Thrombosis

In the video above, a gentle 30-second electrolytic injury is generated on the surface of a carotid artery in an atherogenic mouse (ApoE-null on a high-fat, “Western” diet), using a 100-micron-diameter iron wire (creating a free-radical injury). The site (arrowhead) and the vessel are imaged by time-lapse fluorescence-capture, low-light camera over 60 minutes (timer is shown in upper left corner – hours:minutes:seconds). Platelets were labeled with a green fluorophore (rhodamine 6G) and anti-fibrin antibodies with a red fluorophore (Alexa-647) and injected prior to electrolytic injury to identify the development of platelets and fibrin in the developing thrombus. Flow is from left to right; the artery is approximately 500 microns in diameter (bar at lower right, 350 microns).


Venous Thrombosis

In the video above, a gentle 30-second electrolytic injury is generated on the surface of a murine femoral vein, using a 100-micron-diameter iron wire (creating a free-radical injury). The site (arrowhead) and the vessel are imaged by time-lapse fluorescence-capture, low-light camera over 60 minutes (timer is shown in upper left corner – hours:minutes:seconds). Platelets were labeled with a green fluorophore (rhodamine 6G) and anti-fibrin antibodies with a red fluorophore (Alexa-647) and injected prior to electrolytic injury to identify the development of platelets and fibrin in the developing thrombus. Flow is from left to right; the vein is approximately 500 microns in diameter (bar at lower right, 350 microns).

Reference: Cooley BC. In vivo fluorescence imaging of large-vessel thrombosis in mice. Arterioscler Thromb Vasc Biol 31, 1351-1356, 2011. All animal studies were done under protocols approved by the Medical College of Wisconsin Institutional Animal Care and Use Committee.

Camera Back Panel Connector Locations

USB 3.0 Back Panel Layout
Click to Enlarge

1501M-USB, 1501C-USB, 1501M-USB-TE, and 1501C-USB-TE Back Panel Layout
Gigabit Ethernet Back Panel Layout
Click to Enlarge

1501M-GE, 1501C-GE, 1501M-GE-TE, 1501C-GE-TE Back Panel Layout


TSI-IOBOB and TSI-IOBOB2 Break-Out Board Connector Locations


TSI-IOBOB and TSI-IOBOB2 Connector 8050-CAB1 Connectors Camera Auxiliary (AUX) Port
6 Pin Mini Din Female Connector
Female 6-Pin Mini Din Female Connector
6 Pin Mini Din Male Connector
Male 6-Pin Mini Din Male Connector (TSI-IOBOB end of Cable)
12 Pin Hirose Male Connector
Male 12-Pin Hirose Connector (Camera end of Cable)
12 Pin Hirose Female Connector
Female 12-Pin Hirose Connector (Auxiliary Port on Camera)

Auxiliary Connector

The cameras and the break-out boards both feature female connectors; the 8 megapixel cameras have a 12 pin Hirose connector, while the break out boards have a 6-pin Mini-DIN connector. The 8050-CAB1 cable features male connectors on both ends: a 12-pin connector for connecting to the camera and a 6-pin Mini-DIN connector for the break-out boards. Pins 1, 2, 3, 5, and 6 are each connected to the center pin of an SMA connector on the break-out boards, while pin 4 (ground) is connected to each SMA connector housing. To access one of the I/O functions not available with the 8050-CAB1, the user must fabricate a cable using shielded cabling in order for the camera to adhere to CE and FCC compliance; additional details are provided in the camera manual.

Camera AUX Pin # TSI-IOBOB and TSI-IOBOB2
Pin #
Signal Description
1 - Reserved Reserved for future use
2 - Reserved Reserved for future use
3 - Reserved Reserved for future use
4 6 STROBE_OUT
(Output)
A TTL output that is high during the actual sensor exposure time when in continuous, overlapped exposure mode. It is typically used to synchronize an external flash lamp or other device with the camera.
5 3 TRIGGER_IN
(Input)
A TTL input used to trigger exposures on the transition from the high to low state.
6 1 LVAL
(Output)
Refers to "Line Valid." It is an active-high TTL signal and is asserted during the valid period on each line. It returns low during the inter-line period between each line and during the inter-frame period between each frame.
7 2 TRIGGER_OUT
(Output)
A 6 µs positive pulse asserted when using the various external trigger input options; TRIGGER_IN or LVDS_TRIGGER_IN. The signal is brought out of the camera as TRIGGER_OUT at the High-to-Low transition to allow triggering of other devices.
8 - LVDS_TRIGGER_IN_N
(Input, Differential Pair with Pin 9)
A LVDS (low-voltage differential signal) input used to trigger exposures on the transition from the high state to low state. The suffix "N" identifies this as the negative input of the LVDS signal.
9 - LVDS_TRIGGER_IN_P
(Input, Differential Pair with Pin 9)
A LVDS (low-voltage differential signal) input used to trigger exposures on the transition from the high state to low state. The suffix "P" identifies this as the positive input of the LVDS signal.
10 4 GND The electrical ground for the camera signals
11 - Reserved Reserved for future use
12 5 FVAL_OUT
(Output)
Refers to "Frame Valid." It is a TTL output that is high during active readout lines and returns low between frames.

ThorCam™

ThorCam is a powerful image acquisition software package that is designed for use with our cameras on 32- and 64-bit Windows® 7 or 10 systems. This intuitive, easy-to-use graphical interface provides camera control as well as the ability to acquire and play back images. Single image capture and image sequences are supported. Please refer to the screenshots below for an overview of the software's basic functionality.

Application programming interfaces (APIs) and a software development kit (SDK) are included for the development of custom applications by OEMs and developers. The SDK provides easy integration with a wide variety of programming languages, such as C, C++, C#, Python, and Visual Basic .NET. Support for third-party software packages, such as LabVIEW, MATLAB, and µManager* is available. We also offer example Arduino code for integration with our TSI-IOBOB2 Interconnect Break-Out Board.

*µManager control of Zelux and 1.3 MP Kiralux cameras is not currently supported. When controlling the Kiralux Polarization-Sensitive Camera using µManager, only intensity images can be taken; the ThorCam software is required to produce images with polarization information.

Recommended System Requirementsa
Operating System Windows® 7 or 10 (64 Bit)
Processor (CPU)b ≥3.0 GHz Intel Core (i5 or Higher)
Memory (RAM) ≥8 GB
Hard Drivec ≥500 GB (SATA) Solid State Drive (SSD)
Graphics Cardd Dedicated Adapter with ≥256 MB RAM
Motherboard USB 3.0 (-USB) Cameras: Integrated Intel USB 3.0 Controller
or One Unused PCIe x1 Slot (for Item # USB3-PCIE)
GigE (-GE) Cameras: One Unused PCIe x1 Slot
Connectivity USB or Internet Connectivity for Driver Installation
  • See the Performance Considerations section below for recommendations to minimize dropped frames for demanding applications.
  • Intel Core i3 processors and mobile versions of Intel processors may not satisfy the requirements.
  • We recommend a solid state drive (SSD) for reliable streaming to disk during image sequence storage.
  • On-board/integrated graphics solutions present on Intel Core i5 and i7 processors are also acceptable.

Software

Version 3.5.1

Click the button below to visit the ThorCam software page.

Software Download

Example Arduino Code for TSI-IOBOB2 Board

Click the button below to visit the download page for the sample Arduino programs for the TSI-IOBOB2 Shield for Arduino. Three sample programs are offered:

  • Trigger the Camera at a Rate of 1 Hz
  • Trigger the Camera at the Fastest Possible Rate
  • Use the Direct AVR Port Mappings from the Arduino to Monitor Camera State and Trigger Acquisition
Software Download

Click the Highlighted Regions to Explore ThorCam Features

Thorcam GUI Window

Camera Control and Image Acquisition

Camera Control and Image Acquisition functions are carried out through the icons along the top of the window, highlighted in orange in the image above. Camera parameters may be set in the popup window that appears upon clicking on the Tools icon. The Snapshot button allows a single image to be acquired using the current camera settings.

The Start and Stop capture buttons begin image capture according to the camera settings, including triggered imaging.

Timed Series and Review of Image Series

The Timed Series control, shown in Figure 1, allows time-lapse images to be recorded. Simply set the total number of images and the time delay in between captures. The output will be saved in a multi-page TIFF file in order to preserve the high-precision, unaltered image data. Controls within ThorCam allow the user to play the sequence of images or step through them frame by frame.

Measurement and Annotation

As shown in the yellow highlighted regions in the image above, ThorCam has a number of built-in annotation and measurement functions to help analyze images after they have been acquired. Lines, rectangles, circles, and freehand shapes can be drawn on the image. Text can be entered to annotate marked locations. A measurement mode allows the user to determine the distance between points of interest.

The features in the red, green, and blue highlighted regions of the image above can be used to display information about both live and captured images.

ThorCam also features a tally counter that allows the user to mark points of interest in the image and tally the number of points marked (see Figure 2). A crosshair target that is locked to the center of the image can be enabled to provide a point of reference.

Third-Party Applications and Support

ThorCam is bundled with support for third-party software packages such as LabVIEW, MATLAB, and .NET. Both 32- and 64-bit versions of LabVIEW and MATLAB are supported. A full-featured and well-documented API, included with our cameras, makes it convenient to develop fully customized applications in an efficient manner, while also providing the ability to migrate through our product line without having to rewrite an application.

Thorcam Software Screenshot
Click to Enlarge

Figure 1: A timed series of 10 images taken at 1 second intervals is saved as a multipage TIFF.
Thorcam Software Screenshot
Click to Enlarge

Figure 2: A screenshot of the ThorCam software showing some of the analysis and annotation features. The Tally function was used to mark four locations in the image. A blue crosshair target is enabled and locked to the center of the image to provide a point of reference.

 

Performance Considerations

Please note that system performance limitations can lead to "dropped frames" when image sequences are saved to the disk. The ability of the host system to keep up with the camera's output data stream is dependent on multiple aspects of the host system. Note that the use of a USB hub may impact performance. A dedicated connection to the PC is preferred. USB 2.0 connections are not supported.

First, it is important to distinguish between the frame rate of the camera and the ability of the host computer to keep up with the task of displaying images or streaming to the disk without dropping frames. The frame rate of the camera is a function of exposure and readout (e.g. clock, ROI) parameters. Based on the acquisition parameters chosen by the user, the camera timing emulates a digital counter that will generate a certain number of frames per second. When displaying images, this data is handled by the graphics system of the computer; when saving images and movies, this data is streamed to disk. If the hard drive is not fast enough, this will result in dropped frames.

One solution to this problem is to ensure that a solid state drive (SSD) is used. This usually resolves the issue if the other specifications of the PC are sufficient. Note that the write speed of the SSD must be sufficient to handle the data throughput.

Larger format images at higher frame rates sometimes require additional speed. In these cases users can consider implementing a RAID0 configuration using multiple SSDs or setting up a RAM drive. While the latter option limits the storage space to the RAM on the PC, this is the fastest option available. ImDisk is one example of a free RAM disk software package. It is important to note that RAM drives use volatile memory. Hence it is critical to ensure that the data is moved from the RAM drive to a physical hard drive before restarting or shutting down the computer to avoid data loss.

Pixel PeekVertical and Horizontal Line ProfilesHistogramCamera Control IconsMeasurement and Annotation FunctionsMeasurement and Annotation Functions

USB 3.0 Contents Example

Scientific Camera, Cables, and Accessories
Click to Enlarge

Item # Shown: 1501M-USB

In Addition to the Camera, Each USB3.0 Item Includes the following:

  • USB 3.0 Cable (Micro B to A)
  • Power Supply, with Region-Specific Power Cord
  • Wrench to Loosen Optical Assembly
  • Lens Mount Dust Cap (Also Functions as IR Filter Removal Tool)
  • CD with ThorCam Software
  • Quick-Start Guide and Manual Download Information Card

Gigabit Ethernet Contents Example

Scientific Camera, Cables, and Accessories
Click to Enlarge

Item # shown: 1501M-GE

In Addition to the Camera, Each GigE Item Includes the following:

  • Gigabit Ethernet PCI Express Card
  • Gigabit Ethernet Cable
  • Power Supply, with Region-Specific Power Cord
  • Wrench to Loosen Optical Assembly
  • Lens Mount Dust Cap (Also Functions as IR Filter Removal Tool)
  • CD with ThorCam Software
  • Quick-Start Guide and Manual Download Information Card

Camera Noise and Temperature

Overview
When purchasing a camera, an important consideration is whether or not the application will require a cooled sensor. Generally, most applications have high signal levels and do not require cooling. However, for certain situations, generally under low light levels where long exposures are necessary, cooling will provide a benefit. In the tutorial below, we derive the following "rule of thumb": for exposures less than 1 second, a standard camera is generally sufficient; for exposures greater than 1 second, cooling could be beneficial; for exposures greater than 5 seconds, cooling is generally recommended; and for exposures above 10 seconds, cooling is usually required. If you have questions about which domain your application will fall, you might consider estimating the signal levels and noise sources by following the steps detailed in the tutorial below. Alternatively you can contact us, and one of our scientific camera specialists will help you decide which camera is right for you.

Sources of Noise

Noise in a camera image is the aggregate spatial and temporal variation in the measured signal, assuming constant, uniform illumination. There are several components of noise:

  • Dark Shot Noise (σD): Dark current is a current that flows even when no photons are incident on the camera. It is a thermal phenomenon resulting from electrons spontaneously generated within the silicon chip (valence electrons are thermally excited into the conduction band). The variation in the amount of dark electrons collected during the exposure is the dark shot noise. It is independent of the signal level but is dependent on the temperature of the sensor as shown in Table 1.
  • Read Noise (σR): This is the noise generated in producing the electronic signal. This results from the sensor design but can also be impacted by the design of the camera electronics. It is independent of signal level and temperature of the sensor, and is larger for faster CCD pixel clock rates.
  • Photon Shot Noise (σS): This is the statistical noise associated with the arrival of photons at the pixel. Since photon measurement obeys Poisson statistics, the photon shot noise is dependent on the signal level measured. It is independent of sensor temperature.
  • Fixed Pattern Noise (σF): This is caused by spatial non-uniformities of the pixels and is independent of signal level and temperature of the sensor. Note that fixed pattern noise will be ignored in the discussion below; this is a valid assumption for the CCD cameras sold here but may need to be included for other non-scientific-grade sensors.

Total Effective Noise

The total effective noise per pixel is the quadrature sum of each of the noise sources listed above:

(1)

Total noise equation 1

Here, σD is the dark shot noise, σR is the read noise (typically less than 10 e- for scientific-grade cameras using the ICX285AL CCD; we will assume a value of 10 e- in this tutorial), and σS is the photon shot noise. If σS>>σD and σS>>σR, then σeff is approximately given by the following:

(2)

Total noise equation 1

Again, fixed pattern noise is ignored, which is a good approximation for scientific-grade CCDs but may need to be considered for non-scientific-grade sensors.

Temperature Dark Current (ID)
-20 °C 0.1 e-/(s•pixel)
0 °C 1 e-/(s•pixel)
25 °C 5 e-/(s•pixel)

Table 1: Nominal dark current values at several temperatures for the Sony ICX285AL CCD sensor.

Dark Shot Noise as a function of exposure
Click to Enlarge

Figure 1: Plot of dark shot noise and read noise as a function of exposure for three sensor temperatures. This plot uses logarithmic scales for both axes.The dotted vertical line at 5 s indicates the values calculated as the example in the text.

Dark Shot Noise and Sensor Temperature

As mentioned above, the dark current is a thermal effect and can therefore be reduced by cooling the sensor. Table 1 lists typical dark current values for the Sony ICX285AL CCD sensor used in our 1.4 megapixel monochrome cameras. As the dark current results from spontaneously generated electrons, the dark current is measured by simply "counting" these electrons. Since counting electrons obeys Poisson statistics, the noise associated with the dark current ID is proportional to the square root of the number of dark electrons that accumulate during the exposure. For a given exposure, the dark shot noise, σD, is therefore the square root of the ID value from Table 1 (for a given sensor temperature) multiplied by the exposure time t in seconds:

(3)

Dark noise equation 1

Since the dark current decreases with decreasing temperature, the associated noise can be decreased by cooling the camera. For example, assuming an exposure of 5 seconds, the dark shot noise levels for the three sensor temperatures listed in the table are

(4)

Example 1 equation 3
Example 1 equation 3
Example 1 equation 3

Figure 1, which is a plot of the dark shot noise as a function of exposure for the three temperatures listed in Table 1, illustrates how the dark shot noise increases with increasing exposure. Figure 1 also includes a plot of the upper limit of the read noise.

If the photon shot noise is significantly larger than the dark shot noise, then cooling provides a negligible benefit in terms of the noise, and our standard package cameras will work well.

Photon Shot Noise

If S is the number of "signal" electrons generated when a photon flux of N photons/second is incident on each pixel of a sensor with a quantum efficiency QE and an exposure duration of t seconds, then

(5)

Shot noise equation 2

From S, the photon shot noise, σS, is given by:

(6)

Shot noise equation 2

Example Calculations

If we assume that there is a sufficiently high photon flux and quantum efficiency to allow for a signal S of 10,000 e- to accumulate in a pixel with an exposure of 5 seconds, then the estimated shot noise, σS, would be the square root of 10,000, or 100 e-. The read noise is 10 e- (independent of exposure time). For an exposure of 5 seconds and sensor temperatures of 25, 0, and -25 °C, the dark shot noise is given in equation (4). The effective noise is:

(7)

Total noise equation 1
Example 1 equation 4
Example 1 equation 4
Example 1 equation 4

The signal-to-noise ratio (SNR) is a useful figure of merit for image quality and is estimated as:

(8)

Total noise equation 1

From Equation 7, the SNR values for the three sensor temperatures are:

(9)

Total noise equation 1

As the example shows, there is a negligible benefit to using a cooled camera compared to a non-cooled camera operating at room temperature, and the photon shot noise is the dominant noise source in this example. In this case our standard package cameras should therefore work quite well.

However, if the light levels were lower such that a 100 second exposure was required to achieve 900 e- per pixel, then the shot noise would be 30 e-. The estimated dark shot noise would be 22.4 e- at 25 °C, while at -20 °C the dark shot noise would be 3.2 e-. The total effective noise would be

(10)

Example 1 equation 3

From Equation 8, the SNR values are

(11)

Example 1 equation 3

Exposure Camera Recommendation
<1 s Standard Non-Cooled Camera Generally Sufficient
1 s to 5 s Cooled Camera Could Be Helpful
5 s to 10 s Cooled Camera Recommended
>10 s Cooled Camera Usually Required

Table 2: From the results shown in Figure 1, these are the general "rule of thumb" recommendations related to cooling considerations based on the exposure requirements of an application. Please keep in mind that some applications are more sensitive to noise than others.

In this example, the dark shot noise is a more significant contributor to the total noise for the 25 °C sensor than for the -25 °C sensor. Depending on the application's noise budget, a cooled camera may be beneficial.

Figure 2 shows plots of the different noise components, including dark shot noise at three sensor temperatures, as a function of exposure time for three photon fluxes. The plots show that dark shot noise is not a significant contributor to total noise except for low signal (and consequently long exposure) situations. While the photon flux levels used for the calculations are given in the figure, it is not necessary to know the exact photon flux level for your application. Figure 2 suggests a general metric based on exposure time that can be used to determine whether a cooled camera is required if the exposure time can be estimated, and these results are summarized in Table 2. If you find that your dominant source of noise is due to the read noise, then we recommend running the camera at a lower CCD pixel clock rate of 20 MHz, since that will offer a lower read noise.

Figure 2: Noise from all sources as a function of exposure for three different photon fluxes: (a) low, (b) medium, and (c) high. In (c) the signal and photon shot noise saturate above approximately 20 seconds because the pixel becomes saturated at the corresponding incident photon levels. A quantum efficiency of 60% was used for the calculations. Note that these plots use logarithmic scales for both axes.

Other Considerations

Thermoelectric cooling should also be considered for long exposures even where the dark shot noise is not a significant contributor to total noise because cooling also helps to reduce the effects of hot pixels. Hot pixels cause a "star field" pattern that appears under long exposures. Figure 3 shows an example of this star field pattern for images taken using cameras with and without TEC cooling with an exposure of 10 seconds.

Noise as a function of exposure for low photon flux
(a)
Noise as a function of exposure for low photon flux
(b)

Figure 3: Images of the "star field" pattern that results from hot pixels using our (a) standard non-cooled camera and (b) our camera cooled to -20 °C. Both images were taken with an exposure of 10 seconds and with a gain of 32 dB (to make the hot pixels more visible). Please note that in order to show the pattern the images displayed here were cropped from the full-resolution 16 bit images. The full size 16 bit images may be downloaded here and viewed with software such as ImageJ, which is a free download.

Recommended System Requirements
Operating
System
Windows® 7, 8.1, or 10 (64 bit)
Processor
(CPU)a
≥3.0 GHz Intel Core i5, i7, or i8
Memory (RAM) ≥8 GB
Hard Drive ≥500 GB (SATA) Solid State Drive (SSD)b
Graphics Card Dedicatedc Adapter with ≥256 MB RAM
Power Supply ≥600 W
Motherboard USB 3.0 (-USB) Cameras:
Integrated Intel USB 3.0 Controller
or One Unused PCIe x1 Slot
(for Item # USB3-PCIE)

GigE (-GE) Cameras:
One Unused PCIe x1 Slot
Connectivity USB or Internet Connectivity
for Driver Installation
  • Intel Core i3 processors and mobile versions of Intel processors may not satisfy the requirements.
  • We recommend a solid state drive (SSD) for reliable streaming to disk during image sequence storage.
  • On-board/integrated graphics solutions present on Intel Core i5 and i7 processors are also acceptable.

Thorlabs offers two interface options across our scientific camera product line: USB 3.0 and Gigabit Ethernet (GigE). Once other camera decisions, such as field of view and frame rates, have been made, for many of our camera types it is necessary to choose one of these interfaces. It is important to confirm that the computer system meets or exceeds the recommended requirements listed to the right; otherwise, dropped frames may result, particularly when streaming camera images directly to storage media.

Definitions

  • Camera Frame Rate: The number of images per second generated by the camera. It is a function of camera model and user-selected settings. 
  • Effective Frame Rate: The number of images per second received by the host computer's camera software. This depends on the limits of the selected interface hardware (chipset), CPU performance, and other devices and software competing for the host computer resources.
  • Maximum Bandwidth: The maximum rate (in bits/second or bytes/second) at which data can be reliably transferred over the interface from the camera to the host PC. The maximum bandwidth is a specified performance benchmark of the interface, under the assumption that the host PC is capable of receiving and handling data at that rate. An interface with a higher maximum bandwidth will typically support higher camera frame rates, but the choice of interface does not by itself increase the frame rate of the camera.

USB 3.0

USB 3.0 is a standard interface available on most new PCs, which means that typically no additional hardware is required, and therefore these cameras are not sold with any computer hardware. For users with PCs that do not have a USB 3.0 port, a PCIe card is sold separately below. USB 3.0 supports a speed up to 320 MB/s and cable lengths up to 3 m. Support for multiple cameras is possible using multiple USB 3.0 ports on the PC or a USB 3.0 hub.

Gigabit Ethernet

GigE is ideal for situations requiring longer cable lengths, as well as for systems that require using multiple cameras with one computer. GigE supports a speed up to 100 MB/s and cable lengths up to 100 m. It also uses fairly inexpensive cables, but does require the use of a computer with a GigE card installed. Support for multiple cameras is easily achieved using a Gigabit Ethernet switch. However, the GigE card supplied with the camera is recognized as a public connection to the network; institutions with strict policies only allow registered devices and trusted connections. For any questions regarding using our GigE card at your institution, please contact your IT department.

Scientific Camera Interface Summary

Interface USB 3.0 Gigabit Ethernet
Interface Image (Click to Enlarge) USB 3.0 Scientific Camera Port Gigabit Ethernet Camera port
Maximum Cable Length 3 m 100 m
Maximum Bandwidtha 320 MB/s 100 MB/s
Support for Multiple Cameras Via Multiple USB 3.0 Ports or Hub Via Switch Topology (Click for Details)b
Available Cameras 200 Frames per Second Scientific-Grade CCD Cameras
1.4 Megapixel Scientific-Grade CCD Cameras
4 Megapixel Scientific-Grade CCD Cameras
8 Megapixel Scientific-Grade CCD Cameras
  • Performance will vary depending on the exact PC configuration.
  • Up to 4 cameras have been tested in the GigE switch topology.

Triggered Camera Operation

Our scientific cameras have three externally triggered operating modes: streaming overlapped exposure, asynchronous triggered acquisition, and bulb exposure driven by an externally generated trigger pulse. The trigger modes operate independently of the readout (e.g., 20 or 40 MHz; binning) settings as well as gain and offset. Figures 1 through 3 show the timing diagrams for these trigger modes, assuming an active low external TTL trigger.

Camera Timing Diagram
Click to Enlarge
Figure 1: Streaming overlapped exposure mode. When the external trigger goes low, the exposure begins, and continues for the software-selected exposure time, followed by the readout. This sequence then repeats at the set time interval. Subsequent external triggers are ignored until the camera operation is halted.
Timing Diagram
Click to Enlarge
Figure 2: Asynchronous triggered acquisition mode. When the external trigger signal goes low, an exposure begins for the preset time, and then the exposure is read out of the camera. During the readout time, the external trigger is ignored.  Once a single readout is complete, the camera will begin the next exposure only when the external trigger signal goes low.
Camera Timing
Click to Enlarge
Figure 3: Bulb exposure mode. The exposure begins when the external trigger signal goes low and ends when the external trigger signal goes high. Trigger signals during camera readout are ignored.
Camera Triggering in ThorCam Software
Figure 4: The ThorCam Camera Settings window. The red and blue highlighted regions indicate the trigger settings as described in the text.

External triggering enables these cameras to be easily integrated into systems that require the camera to be synchronized to external events. The Strobe Output goes high to indicate exposure; the strobe signal may be used in designing a system to synchronize external devices to the camera exposure. External triggering requires a connection to the auxiliary port of the camera. We offer the 8050-CAB1 auxiliary cable as an optional accessory. Two options are provided to "break out" individual signals. The TSI-IOBOB provides SMA connectors for each individual signal. Alternately, the TSI-IOBOB2 also provides the SMA connectors with the added functionality of a shield for Arduino boards that allows control of other peripheral equipment. More details on these three optional accessories are provided below.

Trigger settings are adjusted using the ThorCam software. Figure 4 shows the Camera Settings window, with the trigger settings highlighted with red and blue squares. Settings can be adjusted as follows:

  • "HW Trigger" (Red Highlight) Set to "None": The camera will simply acquire the number of frames in the "Frames per Trigger" box when the capture button is pressed in ThorCam.
  • "HW Trigger" Set to "Standard": There are Two Possible Scenarios:
    • "Frames per Trigger" (Blue Highlight) Set to Zero or >1: The camera will operate in streaming overlapped exposure mode (Figure 1).
    • "Frames per Trigger" Set to 1: Then the camera will operate in asynchronous triggered acquisition mode (Figure 2).
  • "HW Trigger" Set to "Bulb (PDX) Mode": The camera will operate in bulb exposure mode, also known as Pulse Driven Exposure (PDX) mode (Figure 3).

In addition, the polarity of the trigger can be set to "On High" (exposure begins on the rising edge) or "On Low" (exposure begins on the falling edge) in the "HW Trigger Polarity" box (highlighted in red in Figure 4).

Example Camera Triggering Configuration using Scientific Camera Accessories

Camera Triggering with TSI-IOBOB2 Sheild for Arduino
Figure 5: A schematic showing a system using the TSI-IOBOB2 to facilitate system integration and control. 

As an example of how camera triggering can be integrated into system control is shown in Figure 5. In the schematic, the camera is connected to the TSI-IOBOB2 break-out board / shield for Arduino using a 8050-CAB1 cable. The pins on the shield can be used to deliver signals to simultaneously control other peripheral devices, such as light sources, shutters, or motion control devices. Once the control program is written to the Arduino board, the USB connection to the host PC can be removed, allowing for a stand-alone system control platform; alternately, the USB connection can be left in place to allow for two-way communication between the Arduino and the PC. Configuring the external trigger mode is done using ThorCam as described above.

TSI Logo

About Thorlabs Scientific Imaging

Thorlabs Scientific Imaging (TSI) is a multi-disciplinary team dedicated to solving the most challenging imaging problems. We design and manufacture low-noise, high performance scientific cameras, interface devices, and software at our facility in Austin, Texas.

A Message from TSI's General Manager

As a researcher, you are accustomed to solving difficult problems but may be frustrated by the inadequacy of the available instrumentation and tools. The product development team at Thorlabs Scientific Imaging is continually looking for new challenges to push the boundaries of Scientific Cameras using various sensor technologies. We welcome your input in order to leverage our team of senior research and development engineers to help meet your advanced imaging needs.

Thorlabs' purpose is to support advances in research through our product offerings. Your input will help us steer the direction of our scientific camera product line to support these advances. If you have a challenging application that requires a more advanced scientific camera than is currently available, I would be excited to hear from you.

We're All Ears!

Sincerely,
Jason Mills
Jason Mills
General Manager
Thorlabs Scientific Imaging


Posted Comments:
Alexander D  (posted 2020-09-24 13:41:52.007)
Hi Thorlabs I am considering buying one of the 1.4 MP CCD scientific cameras. How does this item compare to another item the pyrocam from Ophir optics in fiber output beam characterization? I am measuring at the NIR range at about 1060 nm. Thank you for your time.
YLohia  (posted 2020-09-28 11:29:03.0)
Hello, thank you for contacting Thorlabs. The 1501 is very different than the Ophir Pyrocam, which has a very wide range (up to 5um) and uses a pyrometer. This results in a very low resolution for the Pyrocam compared to that of the 1501. We expect the pricing to be higher for the Pyrocam, but we cannot comment on that since the pricing is not listed online. At 1060, the 1501M should have adequate quantum efficiency to detect a reasonably intense beam and is arguably a more appropriate choice. It does have a permanently-affixed glass lid on the sensor and, therefore, it may not be optimal for beam profiling due to interference effects. Thorlabs BC106N-VIS uses the same sensor and is designed for beam profiling.
Ivan Skachko  (posted 2019-03-15 08:04:19.55)
Is there a maximum light intensity (W/mm^2) that is safe for the camera or would the CCD simply saturate?
llamb  (posted 2019-03-15 06:30:33.0)
Thank you for contacting Thorlabs. We do not have damage threshold data for this camera's sensor, though you will see saturation well before actual damage.
satyajitmaji8  (posted 2018-08-29 22:22:32.68)
We are using 1500M-GE (S/N: 04890) After using for some time (10-20 min), it is suddenly showing a error message "Error setting exposure time to 10000(some value) microseconds". The PC configuration is as following, Windows 7 professional Intel core(TM) i5-4570 CPU @3.2 GHz RAM 8GB, 64 bit OS. How to resolve this.
llamb  (posted 2018-10-04 08:13:24.0)
Thank you for contacting Thorlabs. If you are not already, please try using our ThorCam software directly for troubleshooting, as opposed to a third party program such as LabView. In ThorCam, you may try clicking the "info" icon to query the camera firmware to see whether this fixes the issue, or else identify that the camera is no longer responding to commands. I have reached out to you directly for additional troubleshooting.
nelson.gananathan  (posted 2018-03-14 13:04:51.497)
Hello, I would like to know if it's possible to use this camera with the matlab toolbox "Image Acquisition" if yes, how to configure the toolbox. Best regards Nelson Gananathan
llamb  (posted 2018-04-09 11:20:24.0)
Hello Nelson, thank you for contacting Thorlabs. Yes, it is possible to use our scientific cameras with MATLAB Image Acquisition. We provide a toolbox adapter for this use after downloading ThorCam, as our scientific cameras will not work with the default IMAQ adapters. To install the adapter, you can run TSI_Matlab_Support_Setup_x86_x64.exe located in C:\Program Files\Thorlabs\Scientific Imaging\Scientific Camera Support\third party software support.
nirmal.mazumder  (posted 2017-06-15 13:01:22.64)
I want to know if there is any warranty period for 1501M-USB camera. Thanks
nbayconich  (posted 2017-06-15 08:16:08.0)
Thank you for contacting Thorlabs. Yes the 1501M-USB camera has a 2 year warranty. A Techsupport representative will contact you directly.
christopher.wilson  (posted 2017-06-12 15:32:21.283)
I just want to make sure that binning is available from 2x2 to 24x24 continuously. ie can we use 4x4? I assume that as long as the modulo of the binsize with both the vertical and horizontal resolution are zero, that hardware binning is available and available in software? Thanks!
tfrisch  (posted 2017-06-30 11:43:59.0)
Hello, thank you for contacting Thorlabs. The hardware (charge domain) binning is only in the vertical direction, and horizontal binning is done in the host software. The bin size does not need to be a factor of the total number of pixels as remainders at the edges can be accounted for. I will reach out to you directly as well.
user  (posted 2016-05-20 19:22:32.567)
Hello, Do you provide any LabView integration with this camera? Thank you
besembeson  (posted 2016-05-24 12:27:50.0)
Response from Bweh at Thorlabs USA: Yes we do provide third party software support for LabVIEW and other programs.
user  (posted 2015-05-20 11:31:07.41)
what is the external thread of the c-mount adapter? I do not want to use the IR filter and want a larger feature to thread into the camera.
besembeson  (posted 2015-07-15 02:52:58.0)
Response from Bweh AT Thorlabs USA: We call out specifications of this thread, and several others at the following link, under the "Threading Specs" tab: http://www.thorlabs.us/newgrouppage9.cfm?objectgroup_id=4960
user  (posted 2014-05-19 08:55:35.017)
Hello, do you have any update regarding the LabVIEW drivers ? Can you give an estimation date for the release ? Best, Jonathan
besembeson  (posted 2014-05-22 02:36:38.0)
A response from Bweh Esembeson at Thorlabs USA: Thanks for contacting Thorlabs. We are currently working on the LabVIEW drivers and I will personally give you an update in two weeks from today via email regarding when this will be ready.
doron.azoury  (posted 2013-09-02 00:50:12.707)
Hi, two questions: 1. Can you please provide information regarding the maximum achievable frame rate by using the region of interest option without binning? 2. Do you provide Labview drivers? Do you have example codes for Labview? Thanks, Doron.
jlow  (posted 2013-09-04 11:30:00.0)
Response from Jeremy at Thorlabs: We will get in contact with you directly to provide with a formula for estimating the frame rates. In terms of Labview drivers, we do not have any yet but we are planning on adding them in the near future.
Tiberius Brochure Download

Thorlabs offers four families of scientific cameras: Zelux™, Kiralux®, Quantalux®, and Scientific CCD. Zelux cameras are designed for general-purpose imaging and provide high imaging performance while maintaining a small footprint. Kiralux cameras have CMOS sensors in monochrome, color, NIR-enhanced, or polarization-sensitive versions and are available in compact, passively cooled housings; the CC505MU camera incorporates a hermetically sealed, TE-cooled housing. The polarization-sensitive Kiralux camera incorporates an integrated micropolarizer array that, when used with our ThorCam™ software package, captures images that illustrate degree of linear polarization, azimuth, and intensity at the pixel level. Our Quantalux monochrome sCMOS cameras feature high dynamic range combined with extremely low read noise for low-light applications. They are available in either a compact, passively cooled housing or a hermetically sealed, TE-cooled housing. We also offer scientific CCD cameras with a variety of features, including versions optimized for operation at UV, visible, or NIR wavelengths; fast-frame-rate cameras; TE-cooled or non-cooled housings; and versions with the sensor face plate removed. The tables below provide a summary of our camera offerings.

Compact Scientific Cameras
Camera Type Zelux™ CMOS Kiralux® CMOS Quantalux® sCMOS
1.6 MP 1.3 MP 2.3 MP 5 MP 8.9 MP 12.3 MP 2.1 MP
Item # Monochrome: CS165MUa
Color: CS165CUa
Mono.: CS135MU
Color: CS135CU
NIR-Enhanced
Mono.: CS135MUN
Mono.: CS235MU
Color: CS235CU
Mono., Passive
Cooling: CS505MU
Mono., Active Cooling: CC505MU
Color: CS505CU
Polarization:
CS505MUP
Mono.:
CS895MU
Color:
CS895CU
Mono.:
CS126MU
Color:
CS126CU
Monochrome,
Passive Cooling: CS2100M-USB
Active Cooling: CC215MU
Product
Photos

(Click to
Enlarge)
Quantalux Cameras
Electronic Shutter Global Shutter Global Shutter Rolling Shutterb
Sensor Type CMOS CMOS sCMOS
Number of
Pixels (H x V)
1440 x 1080 1280 x 1024 1920 x 1200 2448 x 2048 4096 x 2160 4096 x 3000 1920 x 1080
Pixel Size 3.45 µm x 3.45 µm 4.8 µm x 4.8 µm 5.86 µm x 5.86 µm 3.45 µm x 3.45 µm 5.04 µm x 5.04 µm
Optical
Format
1/2.9"
(6.2 mm Diag.)
1/2"
(7.76 mm Diag.)
1/1.2"
(13.4 mm Diag.)
2/3"
(11 mm Diag.)
1"
(16 mm Diag.)
1.1"
(17.5 mm Diag.)
2/3"
(11 mm Diag.)
Peak Quantum
Efficiency

(Click for Plot)
Monochrome:
69% at 575 nm

Color:
Click for Plot

Monochrome:
59% at 550 nm

Color:
Click for Plot

NIR:
60% at 600 nm
Monochrome:
78% at 500 nm

Color:
Click for Plot
Monochrome & Polarization:
72%
(525 to 580 nm)

Color:
Click for Plot
Monochrome:
72%
(525 to
580 nm)

Color:
Click for Plot
Monochrome:
72%
(525 to
580 nm)

Color:
Click for Plot
Monochrome:
61% (at 600 nm)
Max
Frame Rate

(Full Sensor)
34.8 fps 92.3 fps 39.7 fps 35 fps 20.8 fps 21.7 fps 50 fps
Read Noise <4.0 e- RMS <7.0 e- RMS <7.0 e- RMS <2.5 e- RMS <1 e- Median RMS; <1.5 e- RMS
Digital Output
10 Bit (Max) 10 Bit (Max) 12 Bit (Max) 16 Bit (Max)
PC Interface USB 3.0
Available
Fanless
Cooling
N/A N/A N/A 0 °C at 20 °C Ambient (CC505MU Only) N/A 0 °C at 20 °C Ambient
(CC215MU Only)
Housing Size
(Click for
Details)
0.59" x 1.72" x 1.86"
(15.0 x 43.7 x 47.2 mm3)
Passively Cooled CMOS Camera
TE-Cooled CMOS Camera
Passively Cooled sCMOS Camera
TE-Cooled sCMOS Camera
Typical
Applications
General Purpose Imaging,
Brightfield Microscopy,
Machine Vision & Robotics,
UAV, Drone, & Handheld Imaging,
Inspection,
Monitoring
VIS/NIR Imaging,
Electrophysiology/Brain Slice Imaging,
Materials Inspection,
Multispectral Imaging,
Ophthalmology/Retinal Imaging,
Vascular Imaging,
Laser Speckle Imaging,
Semiconductor Inspection,
Fluorescence Microscopy,
Brightfield Microscopy
Fluorescence Microscopy,
Immunohistochemistry,
Machine Vision,
Inspection,
General Purpose Imaging
Mono. & Color:
Fluorescence Microscopy,
Immunohistochemistry,
Machine Vision & Inspection

Polarization:
Machine Vision & Inspection,
Transparent Material Detection,
Surface Reflection Reduction
Fluorescence Microscopy,
Immunohistochemistry,
Large FOV Slide Imaging,
Machine Vision,
Inspection
Fluorescence Microscopy,
VIS/NIR Imaging,
Quantum Dots,
Autofluorescence,
Materials Inspection,
Multispectral Imaging
  • These item numbers are representative of the Zelux family. These cameras are available with or without external hardware triggers.
  • Rolling Shutter with Equal Exposure Pulse (EEP) Mode for Synchronizing the Camera and Light Sources for Even Illumination
Scientific CCD Cameras
Camera Type Fast Frame Rate
VGA CCD
1.4 MP CCD 4 MP CCD 8 MP CCD
Item # Prefix Monochrome:
340M
UV-Enhanced
Monochrome:
340UV
Monochrome: 1501M
Color: 1501C
Monochrome: 4070M
Color: 4070C
Monochrome: 8051M
Color: 8051C
Monochrome,
No Sensor Face Plate: S805MU
Product Photo
(Click to Enlarge)
Electronic Shutter Global Shutter
Sensor Type CCD
Number of Pixels
(H x V)
640 x 480 1392 x 1040 2048 x 2048 3296 x 2472
Pixel Size 7.4 µm x 7.4 µm 6.45 µm x 6.45 µm 7.4 µm x 7.4 µm 5.5 µm x 5.5 µm
Optical Format 1/3" (5.92 mm Diagonal) 2/3" (11 mm Diagonal) 4/3" (21.4 mm Diagonal) 4/3" (22 mm Diagonal)
Peak QE
(Click for Plot)
55%
at 500 nm
10%
at 485 nm
Monochrome: 60% at 500 nm
Color: Click for Plot
Monochrome: 52% at 500 nm
Color: Click for Plot
Monochrome: 51% at 460 nm
Color: Click for Plot
51% at 460 nm
Max Frame Rate
(Full Sensor)
200.7 fps (at 40 MHz
Dual-Tap Readout)
23 fps (at 40 MHz
Single-Tap Readout)
25.8 fps (at 40 MHz
Quad-Tap Readout)a
17.1 fps (at 40 MHz
Quad-Tap Readout)b
17.1 fps (at 40 MHz
Quad-Tap Readout)
Read Noise <15 e- at 20 MHz <7 e- at 20 MHz (Standard Models)
<6 e- at 20 MHz (-TE Models)
<12 e- at 20 MHz <10 e- at 20 MHz
Digital Output (Max) 14 Bitc 14 Bit 14 Bitc 14 Bit
Available
Fanless Cooling
Passive Thermal Management -20 °C at 20 °C Ambient Temperature -10 °C at 20 °C Ambient Passive Thermal Management
Available PC
Interfaces
USB 3.0 or Gigabit Ethernet USB 3.0
Housing
Dimensions

(Click for Details)
Non-Cooled Scientific
CCD Camera
Cooled Scientific CCD Camera
Non-Cooled Scientific CCD Camera
No Face Plate Scientific
CCD Camera
Typical Applications Ca++ Ion Imaging,
Particle Tracking,
Flow Cytometry,
SEM/EBSD,
UV Inspection
Fluorescence Microscopy,
VIS/NIR Imaging,
Quantum Dots,
Multispectral Imaging,
Immunohistochemistry (IHC),
Retinal Imaging
Fluorescence Microscopy,
Transmitted Light Microscopy,
Whole-Slide Microscopy,
Electron Microscopy (TEM/SEM),
Inspection,
Material Sciences
Fluorescence Microscopy,
Whole-Slide Microscopy,
Large FOV Slide Imaging,
Histopathology,
Inspection,
Multispectral Imaging,
Immunohistochemistry (IHC)
Beam Profiling & Characterization,
Interferometry,
VCSEL Inspection,
Quantitative Phase-Contrast Microscopy,
Ptychography,
Digital Holographic Microscopy
  • Limited to 13 fps at 40 MHz dual-tap readout for Gigabit Ethernet cameras; quad-tap readout is unavailable for Gigabit Ethernet cameras.
  • Limited to 8.5 fps at 40 MHz dual-tap readout for Gigabit Ethernet cameras; quad-tap readout is unavailable for Gigabit Ethernet cameras.
  • Gigabit Ethernet cameras operating in dual-tap readout mode are limited to 12-bit digital output.

Monochrome 1.4 Megapixel Scientific CCD Cameras

Limited Stock Icon

Please note that Sony has announced that the CCD sensors used in these products will be discontinued in 2022. Hence, while these sensors are still widely available, we do not recommend these devices for new designs. Please see our expanding line of compact sCMOS and CMOS cameras for alternatives or contact our Scientific Cameras Team for help finding the best option for your application.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
1501M-USB Support Documentation
1501M-USB1.4 Megapixel Monochrome Scientific CCD Camera, Standard Package, USB 3.0 Interface
$6,047.13
Today
1501M-USB-TE Support Documentation
1501M-USB-TE1.4 Megapixel Monochrome Scientific CCD Camera, Hermetically Sealed Cooled Package, USB 3.0 Interface
$9,229.83
Today
1501M-GE Support Documentation
1501M-GE1.4 Megapixel Monochrome Scientific CCD Camera, Standard Package, GigE Interface
$6,047.13
Today
1501M-GE-TE Support Documentation
1501M-GE-TE1.4 Megapixel Monochrome Scientific CCD Camera, Hermetically Sealed Cooled Package, GigE Interface
$9,229.83
Today

Color 1.4 Megapixel Scientific CCD Cameras

Limited Stock Icon

Please note that Sony has announced that the CCD sensors used in these products will be discontinued in 2022. Hence, while these sensors are still widely available, we do not recommend these devices for new designs. Please see our expanding line of compact sCMOS and CMOS cameras for alternatives or contact our Scientific Cameras Team for help finding the best option for your application.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
1501C-USB Support Documentation
1501C-USB1.4 Megapixel Color Scientific CCD Camera, Standard Package, USB 3.0 Interface
$6,047.13
Today
1501C-USB-TE Support Documentation
1501C-USB-TE1.4 Megapixel Color Scientific CCD Camera, Hermetically Sealed Cooled Package, USB 3.0 Interface
$9,229.83
Lead Time
1501C-GE Support Documentation
1501C-GE1.4 Megapixel Color Scientific CCD Camera, Standard Package, GigE Interface
$6,047.13
Today
1501C-GE-TE Support Documentation
1501C-GE-TE1.4 Megapixel Color Scientific CCD Camera, Hermetically Sealed Cooled Package, GigE Interface
$9,335.92
Lead Time

Scientific Camera Optional Accessories

TSI-IOBOB2 Diagram
Click for Details

A schematic showing a TSI-IOBOB2 connected to an Arduino in a custom camera system.

These optional accessories allow for easy use of the auxiliary port of our scientific CCD, CMOS, and Quantalux™ sCMOS cameras. These items should be considered when it is necessary to externally trigger the camera, to monitor camera performance with an oscilloscope, or for simultaneous control of the camera with other instruments.

For our USB 3.0 cameras, we also offer a PCIe USB 3.0 card and extra cables for facilitating the connection to the computer.

Auxiliary I/O Cable (8050-CAB1)
The 8050-CAB1 is a 10' (3 m) long cable that mates with the auxiliary connector on our scientific cameras* and provides the ability to externally trigger the camera as well as monitor status output signals. One end of the cable features a male 12-pin connector for connecting to the camera, while the other end has a male 6-pin Mini Din connector for connecting to external devices. This cable is ideal for use with our interconnect break-out boards described below. For information on the pin layout, please see the Pin Diagrams tab above.

Interconnect Break-Out Board (TSI-IOBOB)
The TSI-IOBOB is designed to "break out" the 6-pin Mini Din connector found on our scientific camera auxiliary cables into five SMA connectors. The SMA connectors can then be connected using SMA cables to other devices to provide a trigger input to the camera or to monitor camera performance. The pin configurations are listed on the Pin Diagrams tab above.

Interconnect Break-Out Board / Shield for Arduino (TSI-IOBOB2)
The TSI-IOBOB2 offers the same breakout functionality of the camera signals as the TSI-IOBOB. Additionally, it functions as a shield for Arduino, by placing the TSI-IOBOB2 shield on an Arduino board supporting the Arduino Uno Rev. 3 form factor. While the camera inputs and outputs are 5 V TTL, the TSI-IOBOB2 features bi-directional logic level converters to enable compatibility with Arduino boards operating on either 5 V or 3.3 V logic. Sample programs for controlling the scientific camera are available for download from our software page, and are also described in the manual (found by clicking on the red Docs icon below). For more information on Arduino, or for information on purchasing an Arduino board, please see www.arduino.cc.

The image to the right shows a schematic of a configuration with the TSI-IOBOB2 with an Arduino board integrated into a camera imaging system. The camera is connected to the break-out board using a 8050-CAB1 cable that must be purchased separately. The pins on the shield can be used to deliver signals to simultaneously control other peripheral devices, such as light sources, shutters, or motion control devices. Once the control program is written to the Arduino board, the USB connection to the host PC can be removed, allowing for a stand-alone system control platform; alternately, the USB connection can be left in place to allow for two-way communication between the Arduino and the PC. The compact size of 2.70" x 2.10" (68.6 mm x 53.3 mm) also aids in keeping systems based on the TSI-IOBOB2 compact. 

USB 3.0 Camera Accessories (USB3-MBA-118 and USB3-PCIE)
We also offer a USB 3.0 A to Micro B cable for connecting our cameras to a PC (please note that one cable is included with each USB 3.0 camera). The cable measures 118" long and features screws on either side of the Micro B connector that mate with tapped holes on the camera for securing the USB cable to the camera housing.

A USB 3.0 PCIe card is also provided for computers that do not offer USB 3.0 connectors with an integrated Intel USB 3.0 controller. However, since most newer computers offer several USB 3.0 connections, a USB 3.0 PCIe card is not included with the purchase of a USB 3.0 camera. The card has two type A USB 3.0 ports.

*The 8050-CAB1 is not compatible with our former-generation 1500M series cameras.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
8050-CAB1 Support Documentation
8050-CAB1I/O Cable for Scientific CCD and Compact Scientific Cameras
$76.49
Today
TSI-IOBOB Support Documentation
TSI-IOBOBI/O Break-Out Board for Scientific CCD and Compact Scientific Cameras
$68.96
Today
TSI-IOBOB2 Support Documentation
TSI-IOBOB2Customer Inspired! I/O Break-Out Board for Scientific CCD and Compact Scientific Cameras with Shield for Arduino (Arduino Board not Included)
$99.06
Today
USB3-MBA-118 Support Documentation
USB3-MBA-118USB 3.0 A to Micro B Cable, Length: 118" (3 m)
$38.69
Today
USB3-PCIE Support Documentation
USB3-PCIEUSB 3.0 PCI Express Expansion Card
$66.28
Today