Breadboard Mounting Adapters for 95 mm Rails


  • Mount 95 mm Rails Directly to an Optical Table or Breadboard
  • Clamps and Plates for Horizontal or Vertical Mounting

XT95P3 Being Used to Mount a Rail Vertically on an Optical Table

XT95P3

For Mounting Rails Vertically

XT95P13 Being Used to Mount a Rail Horizontally on an Optical Table with an LT101

XT95P13

For Mounting Rails Horizontally

Related Items


Please Wait
XT95 95 mm Optical Rail Accessories
Rails Angle Adapters Leveling Feet
Rails Angle Adapters Leveling Feet
Base Plate Mounting Platforms T-Nuts and Screws Size Adapters
Breadboard Mounting Mounting
Platforms
T-Nuts and
Screws
Size Adapters

Features

  • Mount 95 mm Rails Vertically or Horizontally from an Optical Table or a Base Rail
  • Clearance Slots Provide Imperial and Metric Compatibility
  • Easily Mount Two 95 mm Rails Together

Thorlabs' Breadboard Mounting Adapters for 95 mm Rails are designed to mount a standard 95 mm rail directly to an optical table or breadboard. The XT95P3 Base Plate fastens the rail in the direction orthogonal to the mounting surface while the XT95P13 Construction Clamp fastens the rail parallel to the mounting surface. Clearance slots provide easy positioning and mechanical compatibility with imperial and metric optical tables.

As an alternative to mounting a 95 mm rail parallel to the mounting plane, please consider our One-Sided 95 mm Rails. These rails are designed with clearance slots that accept 1/4"-20 (M6) cap screws, permitting the rails to be bolted directly to an optical table or breadboard.

Thorlabs' product family for 95 mm rails includes angle adapters, leveling feet, and breadboard mounting adapters. In addition, we manufacture mounting platforms and T-Nuts that provide compatibility with standard optomechanics. Together with size adapters that incorporate 66 mm rails into an XT95 setup, these tools provide a complete family of rigid, versatile building blocks suited for virtually any optomechanical setup.


Posted Comments:
No Comments Posted
Back to Top

Base Plate for Vertically Mounting a 95 mm Rail


Click to Enlarge

View Imperial Product List
Item #QtyDescription
XT95P31Base Plate for 95 mm Rails
XT95-250295 mm Construction Rail, Clear Anodized, L = 250 mm
XT95P121Rail Plate for 95 mm Rails, 3.15" Long, 1/4"-20 Tapped Holes
SH6MS101M6 x 1.0 Stainless Steel Cap Screw, 10 mm Long, 25 Pack
W25S05011/4" Washer, M6 Compatible, Stainless Steel, 100 Pack
XT95N61Low-Profile T-Nut for 95 mm Rails, M6 x 1.0 Tapped Hole, Qty: 10
View Metric Product List
Item #QtyDescription
XT95P31Base Plate for 95 mm Rails
XT95-250295 mm Construction Rail, Clear Anodized, L = 250 mm
XT95P12/M1Rail Plate for 95 mm Rails, 81.3 mm Long, M6 Tapped Holes
SH6MS101M6 x 1.0 Stainless Steel Cap Screw, 10 mm Long, 25 Pack
W25S05011/4" Washer, M6 Compatible, Stainless Steel, 100 Pack
XT95N61Low-Profile T-Nut for 95 mm Rails, M6 x 1.0 Tapped Hole, Qty: 10
XT95P3 Shown Bolted into Rail Channels Using Low-Profile
T-Nuts

Click for Details

XT95P3 Mechanical Drawing
  • Mount a 95 mm Rail Vertically from an Optical Table or a Base Rail
  • Two 2.00" (51 mm) Clearance Slots Provide Imperial and Metric Compatibility
  • Attaches to a Rail End Using Four Included M6 Cap Screws
  • Relief Cut on Bottom Surface Improves Mounting Stability

The XT95P3 Base Plate orients a standard 95 mm rail in the direction orthogonal to the mounting plane, enabling three-dimensional rail constructions. It bolts to the outer M6 taps on the rail end using the four included M6 cap screws. The 2.00" (51 mm) long clearance slots provide easy positioning and mechanical compatibility with imperial and metric optical tables.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Universal Price Available
XT95P3 Support Documentation
XT95P3Base Plate for 95 mm Rails
$60.00
Today
Back to Top

Clamp for Horizontally Mounting a 95 mm Rail


Click to Enlarge

View Imperial Product List
Item #QtyDescription
XT95P13195 mm Rail Construction Clamp, 1/4"-20 Locking Screw
XT95-250195 mm Construction Rail, Clear Anodized, L = 250 mm
SH6MS101M6 x 1.0 Stainless Steel Cap Screw, 10 mm Long, 25 Pack
View Metric Product List
Item #QtyDescription
XT95P13/M195 mm Rail Construction Clamp, M6 Locking Screw
XT95-250195 mm Construction Rail, Clear Anodized, L = 250 mm
SH6MS101M6 x 1.0 Stainless Steel Cap Screw, 10 mm Long, 25 Pack
XT95P13 Mounted to End of 95 mm Rail

Click to Enlarge

View Imperial Product List
Item #QtyDescription
XT95P13195 mm Rail Construction Clamp, 1/4"-20 Locking Screw
XT95-250195 mm Construction Rail, Clear Anodized, L = 250 mm
SH25S03811/4"-20 Stainless Steel Cap Screw, 3/8" Long, 25 Pack
LT1011LT Series Base Plate
View Metric Product List
Item #QtyDescription
XT95P13/M195 mm Rail Construction Clamp, M6 Locking Screw
XT95-250195 mm Construction Rail, Clear Anodized, L = 250 mm
SH6MS101M6 x 1.0 Stainless Steel Cap Screw, 10 mm Long, 25 Pack
LT101/M1LT Series Base Plate, Metric
95 mm Rail and Clamp Mounted to Breadboard via LT101 Base Plate

Click for Details

XT95P3 Mechanical Drawing
  • Mount a 95 mm Rail Horizontally from an Optical Table
    or a Base Rail
  • Four Angled Counterbored Slots Provide Imperial and Metric Compatibility
  • Attaches to a Rail End Using Four M6 Cap Screws
    (Not Included)
  • 1/4"-20 (M6) Locking Cap Screw, 3/16" (5 mm) Hex
  • LT101(/M) Base Plate Provides Accessible Slots when Rail is Attached

This 95 mm Rail Construction Clamp allows a 95 mm rail to be mounted horizontally to an optical table. The clamp can be attached directly to a breadboard surface via 1/4"-20 (M6) cap screws in the four counterbored slots. Once the clamp is in the desired location, a 95 mm rail can be inserted in the clamp and secured by tightening the locking cap screw on the side of the clamp. Note that the mounting slots are not accessible while a rail is in the clamp.

It is also possible to mount the clamp to the end of a 95 mm rail using the rail’s M6 tapped holes, as shown in the image to the far right. In this orientation, the clamp is free to secure another 95 mm rail at a right angle. When mounted on the end of a 95 mm Precision Construction Rail, a set of Ø3.0 mm dowel pin holes can be used to aid in aligning the clamp on the rail (dowel pins not included).

For more flexible breadboard mounting, the clamp is designed for compatibility with the LT101(/M) base plate. The LT101 used in conjunction with the XT95P13(/M) enables the user to reposition the assembly without having to remove the rail from the clamp. This is becasue the LT101 design provides free access to the mounting screws, as shown in the image above. Both the LT101 base plate and the XT95P13 rail clamp have matching Ø0.125" alignment holes for dowel pins (not included) to help ensure that they are orthogonal.

Based on your currency / country selection, your order will ship from Newton, New Jersey  
+1 Qty Docs Part Number - Imperial Price Available
XT95P13 Support Documentation
XT95P13Customer Inspired! 95 mm Rail Construction Clamp, 1/4"-20 Locking Screw
$124.73
Today
LT101 Support Documentation
LT101LT Series Base Plate
$58.21
Today
+1 Qty Docs Part Number - Metric Price Available
XT95P13/M Support Documentation
XT95P13/MCustomer Inspired! 95 mm Rail Construction Clamp, M6 Locking Screw
$124.73
Today
LT101/M Support Documentation
LT101/MLT Series Base Plate, Metric
$58.21
Today