Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

VPCH42-C - Ø2.75" CF Flange, AR Coating: 1050 - 1620 nm UVFS Window 
VPCH42-C - Ø2.75in CF Flange, AR Coating: 1050 - 1620 nm UVFS Window
Zoom
VPCH42-C
Ø2.75in CF Flange, AR Coating: 1050 - 1620 nm UVFS Window
Part Number: VPCH42-C - Ask a technical question Ask a technical question.
Weight: 1.01 lbs / Each
Available / Ships: Lead Time
RoHS: RoHS Compliant
Price: $244.00
Add To Cart:
Qty :   
VPCH42-C Support Documentation
 
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000