Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

OCTAVIUS-85M - 85 MHz, 6 fs Ti:Sapphire Oscillator, Optimized for Broadband Output 
OCTAVIUS-85M - 85 MHz, 6 fs Ti:Sapphire Oscillator, Optimized for Broadband Output
Zoom
OCTAVIUS-85M
85 MHz, 6 fs Ti:Sapphire Oscillator, Optimized for Broadband Output
Part Number: OCTAVIUS-85M - Ask a technical question Ask a technical question.
Weight: 100.00 lbs / Each
Available / Ships: Lead Time
RoHS: N/A
Price: Call for pricing
OCTAVIUS-85M Support Documentation
 
Catalog Page:
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Ultrafast Laser Providing an Octave-Spanning Spectrum
  • 1560 nm Center Wavelength
  • 1 GHz Repetition Rate
  • Unique Octave-Spanning Mirror Pair
  • Temperature and Environmentally Stabilized Housing
  • Robust Design with Compact Footprint

This ultrafast lasers provides an octave-spanning spectrum at a repetition rate of 85 MHz. The octave-spanning spectrum allows for carrier offset frequency stabilization without external spectral broadening. The high repetition rate is useful for high cycling pump-probe experiments and frequency comb applications. Additional applications include biological probing and imaging. The Octavius-85M is most suited for amplifier seeding, particularly in optical parametric chirped pulse amplifiers (OPCPA) and attosecond pulse generation.

The Octavius-85M incorporates Dispersive Octave-Spanning Mirror Pairs, which are required for group delay control with high precision over an octave-wide bandwidth. The spectral bandwidth required to provide such short pulses is greater than the gain spectrum of the Ti:Sapphire laser medium. The high intensity of these short pulses induces a strong nonlinear Self-Phase Modulation (SPM), which creates additional intracavity broadening beyond the gain bandwidth of Ti:Sapphire. The uniquely engineered cavities exploit the interplay between strong SPM in the Ti:Sapphire crystal and the dispersion generated by the dispersive mirror pairs to provide stable ultra-short pulses not possible with standard cavity designs. The spectral content, at one octave of bandwidth, enables a robust, long-term stable, f/2f carrier envelope offset frequency beat detection with more than 30 dB signal-to-noise ratio in a 100 kHz bandwidth.

Specifications
  • Optimized for Broadband Output
    • Pulse Width: 6 fs
    • Bandwidth @ -10 dB: 300 nm
    • Average Output Power: 200 mW
    • Repetition Rate: 85 MHz
    • Divergence: <2 mrad
    • Polarization: >90:1
    • Power Stability Over 8 Hours: ±1%
  • Optimized for Power Output
    • Pulse Width: 10 fs
    • Bandwidth @ -10 dB: 200 nm
    • Average Output Power: 400 mW
    • Repetition Rate: 85 MHz
    • Divergence: <2 mrad
    • Polarization: >90:1
    • Power Stability Over 8 Hours: ±1%

Related Items for OCTAVIUS-85M:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000