Home
Our US offices will be closed Saturday, May 25th through Monday, May 27th in observance of the Memorial Day holiday. We will reopen on Tuesday, May 28th at 8 AM EST.
Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

M735L3-C3 - IR (735 nm) Collimated LED for Nikon Eclipse, 1200 mA 
M735L3-C3 - IR (735 nm) Collimated LED for Nikon Eclipse, 1200 mA
Zoom
M735L3-C3
IR (735 nm) Collimated LED for Nikon Eclipse, 1200 mA
Part Number: M735L3-C3 - Ask a technical question Ask a technical question.
Weight: 0.66 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $455.00
Add To Cart:
Qty :   
M735L3-C3 Support Documentation
 
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Spec Sheet Spec Sheet
MFG Spec MFG Spec
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000