Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

M67L02 - Ø25 µm, 0.10 NA, FC/PC-FC/PC Fiber Patch Cable, 2 m 
M67L02 - Ø25 µm, 0.10 NA, FC/PC-FC/PC Fiber Patch Cable, 2 m
Zoom
M67L02
Ø25 µm, 0.10 NA, FC/PC-FC/PC Fiber Patch Cable, 2 m
Part Number: M67L02 - Ask a technical question Ask a technical question.
Weight: 0.05 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $103.61
Add To Cart:
Qty :   
M67L02 Support Documentation
 
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Wavelength Range: 280 - 750 nm
  • Ø3 mm Orange Furcation Tubing
  • FC/PC Connectors with 2 mm Narrow Keys on Both Ends
  • Custom Cables Available with Same-Day Turnaround

The M67L02 step-index, multimode, fiber patch cable has FC connectors and PC polishes on both ends. It features Ø3 mm furcation tubing, which provides Kevlar threads within the tubing to protect the fiber optic. This Ø25 µm cable has ceramic ferrules.

Specifications
  • Fiber: HPSC25
  • Length: 2 m
  • Max Power: 500 mW
  • Core Diameter: 25 ± 3 µm
  • Cladding Diameter: 125 ± 2 µm
  • NA: 0.10
  • Wavelength Range: 280 - 750 nm
  • Jacket: FT030

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000