Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

M420D1 - Violet (420 nm) High-Power LED on Metal Core PCB, 500 mA 
M420D1 - Violet (420 nm) High-Power LED on Metal Core PCB, 500 mA
Zoom
M420D1
Violet (420 nm) High-Power LED on Metal Core PCB, 500 mA
Part Number: M420D1 - Ask a technical question Ask a technical question.
Weight: 0.01 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $65.00
Add To Cart:
Qty :   
M420D1 Support Documentation
 
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Spec Sheet Spec Sheet
MFG Spec MFG Spec
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000