Thorlabs Home Create an Account  |  Log In
Search Our Site:
( 0)

Your Shopping Cart is Empty
      
Products Rapid Order Services The Company Partners My Thorlabs

Products Home >> Coherent Sources >> obsolete >> GH04020B2A

This product has been discontinued

GH04020B2A - 406 nm, 20 mW, Sharp BLUE Laser Diode 
Zoom
GH04020B2A
406 nm, 20 mW, Sharp BLUE Laser Diode
Part Number: GH04020B2A - Ask a technical question Need to Contact Technical Support about a GH04020B2A? Use this link.
Weight: 0.01 lbs / Each
RoHS: RoHS Compliant
Pricing:
Quantity Unit Price/Unit
1 EACH $315.00
6 EACH $308.51
11 EACH $284.32
GH04020B2A Support Documentation
 
Catalog Page: Catalog Page
Drawings and Documents:
Auto CAD
PDF
Auto CAD PDF
MFG
Spec
MFG Spec
Share this product Print Add favorite Watch for updates

Related Items for GH04020B2A:

PRODUCT FEEDBACK
How would you rate this product / product family against the competition? Needs a lot of work  1  2  3   4   Very Good
How would you modify this product to make it better?
Please type the following key into the field to submit this form:
Click Here if you can not read the security code.
Email: (Not required)   Contact Me:  
Log in  |  My Account  |  Contact Us  |  Privacy Policy  |  Home  |  Site Index
Copyright © 1999 - 2010 Thorlabs
   HACKER SAFE certified sites prevent over 99.9% of hacker crime.
Sales: 1-973-579-7227     |     Support: 1-973-300-3000