|
|
|
| AL2550-A - Ø25 mm, f=50 mm, NA=0.230, N-BK7 Aspheric Lens, ARC: 350-700 nm |
|
|
|
| Product Summary: |
Features
- Precision-Polished for Exceptional Performance
- Diffraction-Limited Performance
- Low Dispersion Materials Minimize Chromatic Aberration
- Superior Energy Beam Distribution
- Corrected Wavefront Transmission: 20X to 50X Improvement Over Large-Diameter Molded Glass Aspheric Lenses
Thorlabs stocks precision-ground, large-diameter aspheric lens from Asphericon. The aspheric lens is manufactured using CNC grinding and polishing machines; for diameters in excess of 15 mm this produces lenses with RMS wavefront errors that are typically 20 to 50 times less than a similarly sized molded aspheric lens. The lens is constructed using S-LAH64 or N-BK7 optical glass. Ohara's S-LAH64 optical glass is a low-dispersion glass with high index of refraction in order to minimize chromatic aberration.
Specifications
- Design Wavelength: 780 nm
- RMS Wavefront Error: ≤ 0.5 µm, < 0.75 µm
- Surface Quality: 60-40 Scratch-Dig
- Coating Designation: -A
- Wavelength Range: 350 - 700 nm
- EFL: 50 mm
- NA: 0.23
- D: 25 mm
- CA (Collimation): 23 mm
- CA (Focusing): 22 mm
- WD: 46.03 mm
- Center Thickness: 6.00 mm
- Refraction Index (@780 nm): 1.511
- Abbe #: 64.17
- f/d: 2
- Lens Material: N-BK7
|
|
|
|
|
|
|