Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

XE25C5D - (L x W x H) 21" x 15" x 12" Black Hardboard Sliding Door Enclosure 
XE25C5D - (L x W x H) 21in x 15in x 12in Black Hardboard Sliding Door Enclosure
Zoom
XE25C5D
(L x W x H) 21in x 15in x 12in Black Hardboard Sliding Door Enclosure
Part Number: XE25C5D - Ask a technical question Ask a technical question.
Weight: 9.67 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $199.00
Add To Cart:
Qty :   
XE25C5D Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Enclosure Assembles in Less than 10 Minutes
  • Protects Sensitive Equipment from Acoustic Noise and Thermal Gradients
  • Line of Accessories Allows Construction of Custom Enclosures
  • Breadboard Not Included
  • Custom Enclosures Available Upon Request

Our XE25C5D 15" x 21" x 12" enclosures offering a door assembly provide convenient access to optical assemblies within the structure. The enclosure is made from black hardboard. Panel mounted handles and a bottom located slide track make for smooth operation.


Related Items for XE25C5D:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000