Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

XE25C5 - (L x W x H) 21" x 15" x 12" Enclosure with Black Hardboard 
XE25C5 - (L x W x H) 21in x 15in x 12in Enclosure with Black Hardboard
Zoom
XE25C5
(L x W x H) 21in x 15in x 12in Enclosure with Black Hardboard
Part Number: XE25C5 - Ask a technical question Ask a technical question.
Weight: 9.83 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $178.00
Add To Cart:
Qty :   
XE25C5 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Enclosure Assembles in Less than 10 Minutes
  • Lightweight, Black Hardboard Panels for Light-Sensitive Applications
  • Protects Sensitive Equipment from Acoustic Noise and Thermal Gradients
  • Line of Accessories Allows Construction of Custom Enclosures
  • Breadboard Not Included
  • Custom Enclosures Available Upon Request

This 15" x 21" x 12" enclosure systems attach directly to our MB-series breadboards via the four counterbored mounting holes that are provided on all boards in this series. These enclosures are ideal for protecting delicate instruments that are constructed using the MB series breadboards. It has an internal height of 12". For light sensitive instruments we offer the enclosure has black hardboard sides. While the enclosures are shipped flat, they can be assembled in less than 10 minutes, requiring only a 1/8" hex key wrench or balldriver for assembly.


Related Items for XE25C5:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000