Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

WPH10M-488 - Ø1" Zero-Order Half-Wave Plate, SM1-Threaded Mount, 488 nm 
WPH10M-488 - Ø1in Zero-Order Half-Wave Plate, SM1-Threaded Mount, 488 nm
Zoom
WPH10M-488
Ø1in Zero-Order Half-Wave Plate, SM1-Threaded Mount, 488 nm
Part Number: WPH10M-488 - Ask a technical question Ask a technical question.
Weight: 0.09 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $503.00
Add To Cart:
Qty :   
WPH10M-488 Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Related Items for WPH10M-488:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000