Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

WFS300-14AR - Shack-Hartmann WFS, 300 µm Pitch, AR Coated: 400 - 900 nm 
WFS300-14AR - Shack-Hartmann WFS, 300 µm Pitch, AR Coated: 400 - 900 nm
Zoom
WFS300-14AR
Shack-Hartmann WFS, 300 µm Pitch, AR Coated: 400 - 900 nm
Part Number: WFS300-14AR - Ask a technical question Ask a technical question.
Weight: 0.20 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $3,800.00
Add To Cart:
Qty :   
WFS300-14AR Support Documentation
 
Manual: Operating Manual
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • CCD Camera Provides 1.3 Megapixel Resolution
  • Real-Time Wavefront and Intensity Distribution Measurements
  • Includes Interchangeable High-Quality Photolithographic Microlens Array
  • Nearly Diffraction-Limited Spot Size
  • Use with CW or Pulsed Light Sources
  • USB Connection to PC
  • Live Data Readout via TCP/IP
  • Compact Housing: 48.5 mm x 32.0 mm x 40.4 mm with Baseplate
  • Flexible Software Options
    • GUI Software
    • Instrument Driver Package for C Compilers
    • LabWindows™/CVI
    • LabVIEW™
    • DotNet

The WFS300-14AR Fast Shack-Hartmann Wavefront Sensor, which incorporates CCD cameras with 1.3 meagpixel resolution, provides accurate measurements of the wavefront shape and intensity distribution of beams. This wavefront sensor comes with an AR-coated microlens array for use in the 400 - 900 nm range. The AR-coated array is designed to limit back reflections. This sensor allows the enduser to select a system which offers high spatial resolution, enhanced contrast, or high wavefront accuracy.

The included software package offers a user-friendly grapical interface with tools for choosing camera setting, calibration, analysis, and display options. All sensors require a USB2.0 port to operate. The software also includes drivers for C compilers, LabVIEWTM, LabWindows/CVITM, and DotNet for integration into custom system control and data collection software.

Specifications
  • Wavelength Range: 400 – 900 nm
  • Effective Focal Length: 14.0 mm
  • Lens Array Coating: AR Coated
  • Lenslet Pitch: 300 µm
  • Wavefront Accuracy: λ/50 rms
  • Wavefront Sensitivity: λ/150 rms
  • Camera Sensor Type: CCD
  • Frame Rate: 15 HZ
  • Camera Resolution: 1280 x 1024 Pixels Max, Selectable

Related Items for WFS300-14AR:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000