Home
Our US offices will be closed Saturday, May 25th through Monday, May 27th in observance of the Memorial Day holiday. We will reopen on Tuesday, May 28th at 8 AM EST.
Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

WFS150-7AR - Shack-Hartmann WFS, 150 µm Pitch, AR Coated: 400 - 900 nm 
WFS150-7AR - Shack-Hartmann WFS, 150 µm Pitch, AR Coated: 400 - 900 nm
Zoom
WFS150-7AR
Shack-Hartmann WFS, 150 µm Pitch, AR Coated: 400 - 900 nm
Part Number: WFS150-7AR - Ask a technical question Ask a technical question.
Weight: 0.20 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $3,800.00
Add To Cart:
Qty :   
WFS150-7AR Support Documentation
 
Manual: Operating Manual
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Software Download: Download
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • CCD Camera Provides 1.3 Megapixel Resolution
  • Real-Time Wavefront and Intensity Distribution Measurements
  • Includes Interchangeable High-Quality Photolithographic Microlens Array
  • Nearly Diffraction-Limited Spot Size
  • Use with CW or Pulsed Light Sources
  • USB Connection to PC
  • Live Data Readout via TCP/IP
  • Compact Housing: 48.5 mm x 32.0 mm x 40.4 mm with Baseplate
  • Flexible Software Options
    • GUI Software
    • Instrument Driver Package for C Compilers
    • LabWindows™/CVI
    • LabVIEW™
    • DotNet

The WFS150-7AR Fast Shack-Hartmann Wavefront Sensor which incorporates CCD cameras with 1.3 meagpixel resolution, provides accurate measurements of the wavefront shape and intensity distribution of beams. This wavefront sensor comes with an AR-coated microlens array for use in the 400 - 900 nm range. The AR-coated array is designed to limit back reflections. This sensor allows the enduser to select a system which offers high spatial resolution, enhanced contrast, or high wavefront accuracy.

The included software package offers a user-friendly grapical interface with tools for choosing camera setting, calibration, analysis, and display options. All sensors require a USB2.0 port to operate. The software also includes drivers for C compilers, LabVIEWTM, LabWindows/CVITM, and DotNet for integration into custom system control and data collection software.

Specifications
  • Wavelength Range: 400 – 900 nm
  • Effective Focal Length: 5.0 mm
  • Lens Array Coating: AR Coated
  • Lenslet Pitch: 150 µm
  • Wavefront Accuracy: λ/15 rms
  • Wavefront Sensitivity: λ/50 rms
  • Camera Sensor Type: CCD
  • Frame Rate: 15 HZ
  • Camera Resolution: 1280 x 1024 Pixels Max, Selectable

Related Items for WFS150-7AR:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000