Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

WFS10-K1 - Fast WFS Kit, 150 µm Pitch, Chrome Masked and 300 µm Pitch, AR Coated 
WFS10-K1 - Fast WFS Kit, 150 µm Pitch, Chrome Masked and 300 µm Pitch, AR Coated
Zoom
WFS10-K1
Fast WFS Kit, 150 µm Pitch, Chrome Masked and 300 µm Pitch, AR Coated
Part Number: WFS10-K1 - Ask a technical question Ask a technical question.
Weight: 0.24 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $5,700.00
Add To Cart:
Qty :   
WFS10-K1 Support Documentation
 
Manual: Operating Manual
Catalog Page:
Documents:
Auto CAD PDF MLA300M-14AR Auto CAD PDF MLA300M-14AR
Auto CAD DXF MLA300M-14AR Auto CAD DXF MLA300M-14AR
Solidworks MLA300M-14AR Solidworks MLA300M-14AR
eDrawing MLA300M-14AR eDrawing MLA300M-14AR
Step MLA300M-14AR Step MLA300M-14AR
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
The WFS10-K1 kit combines the base camera unit and two interchangeable microlens arrays; one chrome mask and one AR coated microlens array. The chrome mask microlens array is 300 – 1100 nm, Pitch = 150 µm. The AR coated microlens array is 400 – 900 nm, Pitch = 300 µm. The microlens arrays are mounted with a precision patent-pending magnetic holder. They can be easily interchanged using the pickup tool that is included with the kit.

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000