Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

WD202A-APC - 980/1550 nm Wavelength Division Multiplexer, FC/APC Connectors 
WD202A-APC - 980/1550 nm Wavelength Division Multiplexer, FC/APC Connectors
Zoom
WD202A-APC
980/1550 nm Wavelength Division Multiplexer, FC/APC Connectors
Part Number: WD202A-APC - Ask a technical question Ask a technical question.
Weight: 0.23 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $256.70
Add To Cart:
Qty :   
WD202A-APC Support Documentation
 
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • 300 mW Maximum Power
  • Fully Bidirectional

Wavelength Division Multiplexers (WDMs) are used to combine or separate two different single mode signals. This WDM is capable of combining or separating 980/1550 nm and has FC/APC connectorized ends. This multiplexer is an ideal solution for combining pump and signal powers or for combining or separating telecom signals.

Specifications
  • Operating Wavelength: 980/1550 nm
  • Insertion Loss (Max): 0.55 dB
  • Isolation (Min): 19 dB
  • Polarization Dependent Loss: <0.1 dB
  • Bandwidth: ±10.0 nm
  • Directivity: 50 dB
  • CW Power (Max): 300 mW
  • Operating Temperature: -40 to 85 °C
  • Storage Temperature: -50 to 85 °C
  • Package: Ø3 mm x 70 mm
  • Fiber Type: Corning Flexcore 1060
    • MFD: 5.9 µm @980 nm; 6.2 µm @ 1060 nm
    • Cladding Diameter: 125.0 ± 0.5 µm
    • Coating Diameter: 245 ± 10 µm
    • Attenuation (Max): 2.1 dB/km @ 980 nm; 1.5 dB/km @ 1060 nm
    • NA: 0.14
    • Fiber Length: 1 m
    • Fiber Jacket: Ø900 µm Loose Tube

Related Items for WD202A-APC:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000