Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

VC3/M - Large V-Clamp with PM4/M Clamping Arm, Metric 
VC3/M - Metric V-Clamp - Large
Zoom
VC3/M
Metric V-Clamp - Large
Part Number: VC3/M - Ask a technical question Ask a technical question.
Weight: 0.46 lbs / Each
Available / Ships: Today
RoHS: RoHS Exempt Exempt - Exempt6
Price: $44.00
Add To Cart:
Qty :   
VC3/M Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Clamps Cylindrical Objects Ranging from Ø0.56" (14 mm) to Ø2.0" (50 mm)
  • Post Mountable via M4 Tapped Hole
  • One PM2/M Clamping Arm Included with Each Mount
  • Unpackaged Weight: 207 g

The VC3/M Large V-Clamp is designed for large cylindrical objects such as our Tube Lasers. Cylindrical objects are clamped in place via a PM4/M Clamping Arm (one included with each mount) complete with a flexure locking mechanism and nylon-tipped set screw. For extra clamping support two additional (three total) M4 tapped holes have been added for extra PM4/M clamping arms.


Related Items for VC3/M:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000