Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

UFM10R - Dual Band 400 nm and 800 nm High Reflecting Mirror 
UFM10R - Dual Band 400 nm and 800 nm High Reflecting Mirror
Zoom
UFM10R
Dual Band 400 nm and 800 nm High Reflecting Mirror
Part Number: UFM10R - Ask a technical question Ask a technical question.
Weight: 0.06 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $139.00
Add To Cart:
Qty :   
UFM10R Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Dual Band Coating for 400 nm and 800 nm
  • Low Group Velocity Dispersion (GVD)
  • 400 nm Stack on Top Maximizes 400 nm Reflectance
  • Ø1" Rounds
  • Material: N-BK7

Our Ultra-Fast Mirror with low Group Velocity Dispersion (GVD) was designed and manufactured for an OEM customer that required a mirror with high reflectance at 400 nm and 800 nm simultaneously. The mirror was used with a femtosecond pulsed laser in a metrologic device that measures the thickness of an opaque film.

Specifications
  • S-Polarization Reflectivity: >99%
  • P-Polarization Reflectivity: >98%

Related Items for UFM10R:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000