Home
Our US offices will be closed Saturday, May 25th through Monday, May 27th in observance of the Memorial Day holiday. We will reopen on Tuesday, May 28th at 8 AM EST.
Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

TPZ001 - T-Cube 150 V Piezo Driver (Power Supply Not Included) 
TPZ001 -  T-Cube 150 V Piezo Driver (Power Supply Not Included)
Zoom
TPZ001
T-Cube 150 V Piezo Driver (Power Supply Not Included)
Part Number: TPZ001 - Ask a technical question Ask a technical question.
Weight: 1.20 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $595.00
Add To Cart:
Qty :   
TPZ001 Support Documentation
 
Manual: Operating Manual
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
Step Step
Software Download: Download
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Compact T-Cube Footprint
  • Selectable High Voltage Output Range: 75 V, 100 V, or 150 V
  • Digital Potentiometer High Voltage Control (Adjustable Resolution)
  • Low Voltage Driver Input and Monitor Output (SMA)
  • Closed-Loop Operation with T-Cube Strain Gauge Reader Unit
  • Voltage Ramp/Waveform Generation Capability (Scanning Applications)
  • Standalone or PC Controller Operation via USB Plug and Play
  • Software Control Suite Included
  • Extensive ActiveX® Programming Interfaces
  • Software Compatible with other apt™ Controllers (Integrated Systems Development)

This very compact 150V output piezo driver unit can be used either standalone or with the Thorlabs T-Cube Controller Hub. Joining the T-Cube platform family, this controller is designed to be used directly on the table surface either standalone with simple power and USB connections or connected to the T-Cube Controller Hub for combined operation with many other T-Cube controllers. Supported by the highly flexible and functional APT software suite, it is extremely easy to implement automated control using a host PC for custom and integrated applications. For non-PC manual use, the unit is equipped with a digital potentiometer and LED voltage readout to allow very fine and stable output voltage control. There are also BNC connectors to allow a low voltage signal to be fed into the unit for amplification up to 150V as required. A low voltage output BNC allows easily monitoring of the high voltage output. For closed loop operation the piezo driver T_Cube can be used in conjunction with the Strain Gauge Reader T-Cube when both are connected to the T-Cube Controller Hub.

Specifications
  • Piezoelectric Output (SMC Male)
    • Drive Voltage: 0 - 150 V
    • Drive Current, Max, Continuous: 7.5 mA
    • Stability: 100 ppm Over 24 hrs (After 30 min Warm-Up)
    • Noise: <2 mVRMS
    • Typical Piezo Capacitance: 1 - 10 µF
    • Bandwidth 1 kHz (1 µF Load, 1 Vp-p)
  • External Input (SMA Male): 0 - 10 V (BNC)
  • Output Monitor (SMA Male): 0 - 10 V (BNC)
  • USB Port: Version 1.1 mini
  • T-Cube Controller Hub Connector: 26-Way ERNI
  • Input Power: +15 V @200 mA, -15 V @100 mA, +5 V @400 mA
  • Housing Dimensions (W x D x H): 60 mm x 60 mm x 47 mm (2.4" x 2.4" x 1.8")
  • Weight: 160 g (5.5 oz)

Related Items for TPZ001:

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000