Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

TLK-LMM - Littman Mirror Module for Tunable Laser Kits 
TLK-LMM - Littman Mirror Module for Tunable Laser Kits
Zoom
TLK-LMM
Littman Mirror Module for Tunable Laser Kits
Part Number: TLK-LMM - Ask a technical question Ask a technical question.
Weight: 0.30 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $1,350.00
Add To Cart:
Qty :   
TLK-LMM Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Mirror Module for Littman Tunable Laser Kit
  • Premounted Mirror for Easy Installation
  • Front Silvered Mirror

The Littman Mirror Module for Thorlabs' Tunable Laser Kit features a premounted, front silvered mirror for easy installation. The mirror, 25.0 mm x 18.0 mm, is mounted to a radial arm controlled by the Tunable Laser Kit.


Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000