Home Create an Account  |   Log In

View All »Matching Part Numbers

( 0)

Your Shopping Cart is Empty
           

TLK-G1500M - Littman Grating Module for Littman Tunable Laser Kits, 1500 g/mm 
TLK-G1500M - Littman Grating Module for Littman Tunable Laser Kits, 1500 g/mm
Zoom
TLK-G1500M
Littman Grating Module for Littman Tunable Laser Kits, 1500 g/mm
Part Number: TLK-G1500M - Ask a technical question Ask a technical question.
Weight: 0.06 lbs / Each
Available / Ships: Today
RoHS: RoHS Compliant
Price: $635.00
Add To Cart:
Qty :   
TLK-G1500M Support Documentation
 
Catalog Page:
Documents:
Auto CAD PDF Auto CAD PDF
Auto CAD DXF Auto CAD DXF
Solidworks Solidworks
eDrawing eDrawing
 Share this Product Share this Product  Print Friendly Print Friendly Add favorite Watch for updates

Product Summary:
Features
  • Grating Module for Operation Centered at 770 nm
  • Includes Grating and Mount

Thorlabs offers this holographic reflection grating featuring 1500 grooves/mm for use at 770 nm. The gratings, 17.0 mm x 7.3 mm, are premounted for easy installation into existing Tunable Laser Kits. When convertng from Littrow to Littman configurations, a TLK-LGP grating platform is also required.

Specifications
  • Littman Grating Item #: TLK-G1500M
  • Compatible Littman Kit: TLK-L780M
  • Optimal Center Wavelength: 770 nm

Log In   |   My Account  |   Contact Us  |   Privacy Policy  |   Home  |   Site Index
Regional Websites: West Coast US | Europe | Asia | China | Japan
Copyright © 1999 - 2013 Thorlabs
Sales: 1-973-579-7227
Technical Support: 1-973-300-3000